Search Results for ampseal connector 35 pin
1695-2180 MHz - amphenol-antennas.com
Bottom View - Connector Diagram WS080X06Fx60 SINGLE BAND | SINGLE SECTOR | CANISTER ANTENNA | X-POL | FIXED TILT | 610 MM (24.0 IN) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme ... 5/18/2020 4:35:58 PM ...
Amphenol Network Solutions > GLOBAL SEISMIC RACK
Global seismic (GS) racks comply with EIA or Framework 2000 (Section 3 of GR-63-CORE). These heavy-duty frames support loads up to 850 lbs. when installed with a seismic anchor kit and are designed to protect equipment in Zone 4 seismic areas. This product is being discontinued, please see Seisnet Network Bay as a replacement or contact Inside Sales at 509.926.6000. Global seismic ...
GPS Combination Antennas GPS-C 900/1800/UMTS/WIFI - AMPHENOL PROCOM
DC supply via RF-connector. Specifications. Electrical; Model: GPS-C 900/1800/UMTS/WIFI: Frequency: 880 - 960 MHz (EGSM) 1710 - 1880 MHz (DCS) 1900 - 2200 MHz (UMTS) ... -35 °C to +75 °C: Selectivity (GPS) > 45 dB down @ ± 45 MHz: Installation Torque (GPS) 4 ± 0.5 Nm: Frequency (GPS) 1575 MHz: Weight (GPS)
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 24 inches
Connector 2 Part Number: 132114: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
Single Arm Wrench B164 + B175 - Gemeco
Single Arm Wrench B164 + B175. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Model 682A02 DIN rail mount ICP® signal conditioner, 24 VDC ... - PCB
Electrical Connector(ICP® Sensor Input) Screw Terminals Screw Terminals Electrical Connector(Output) Screw Terminals Screw Terminals Electrical Connector(DC Power Input) Screw Terminals Screw Terminals Mounting DIN Rail DIN Rail Size (Height x Width x Depth) 3.1 in x 0.97 in x 3.3 in 78.7 mm x 24.6 mm x 83.8 mm Weight 0.194 lb 0.088 kg
Model S111A22 General purpose ICP® pressure probe, 5000 psi, 1 mV/psi ...
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.21 oz 6.0 gm [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ... -.000 [ 6.35 +.08
AMC Right Angle Plug to SMA Right Angle Plug 1.13 mm 50 Ohm 150 mm ...
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 132394: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.32 mm DS 50 Ohm 300 mm 336313-13-0300.
PANTHER - amphenol.co.jp
connectors to deliver a reliable connection in any harsh environment. POWER ONLY POWER & SIGNAL SIZE IDEAL FOR PANTHER I - PA series Rugged IP65/67/68/69K connector for use in rail, earth moving, battery and related applications x Medium IP65/67/68/69K power and signal needs PANTHER II - PB series Large, high power, touch-safe connector for use in
Mini-SMB PCB End Launch Straight Jack 75 Ohm | 903-518J-71P
RF Connector Mini-SMB PCB End Launch Straight Jack 75 Ohm. Downloads. 903-518J-71P PDF Customer Drawing (Size: 106 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
6.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.4mm Straight Male to 2.92mm Bulkhead Female 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MS24-085-FB292-060 DRAWN 2022-10-18 11:01:31. Created Date: 10/18/2022 5:31:35 AM ...
DISCONTINUED - amphenol-antennas.com
† Back-to-Back configuration with 8 connectors † Ideal for Small Cell / DAS applications † Available with 4.3/10 or 7/16-DIN connectors † Four unique mounting options † Available in gray and brown Features Connector Description The antenna has 8 connectors located at the bottom. Low Band 696-960 MHz (4x) 4.3/10 or 7/16-DIN Female ...
SENSORS APPROVED FOR USE IN EXPLOSIVE ENVIRONMENTS - PCB
IMI Sensors offers a wide range of industrial vibration sensors, bearing fault detectors, mechanical vibration switches, panel meters, cables, and accessories for predictive maintenance and equipment protection.
ZTP-315 Thermometrics Thermopile IR Sensor
35 50 65 kΩ 25 °C Resistance T.C. 0.12 %./ °C Responsivity 22 32 42 V/W 500K, 1Hz Responsivity T.C. -0.11 %./ °C ... Outline of Sensor Package and Pin Arrangement [unit: mm] Pin Arrangement 1. GND Thermistor 2. Thermopile 3. Thermistor 4. GND Thermopile AAS-920-590A-03/2014
LCF12-50JFN - 1/2" CELLFLEX - RFS Technologies
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
CAUTION RIGHT ANGLE CABLES EXTEND HERE, TR IS ONLY MOUNTS ONE WAY
1mm dowel pin 0.000 0.001-press fit 34.50 1.5mm dowel pin-0.0010 0.03 0.00 slip fit npth 0.0610 + + 0.0000 1.75 0.069 2 places plating clear around tooling hole 24.50 0.965 1.00 0.039 5.25 0.207 chamfer channel 1 marker area no soldermask 1.506 38.25 x45 0.05 0.00 0.147 no soldermask area 3.73 + 0.25 0.010 slot length
D38999 Series II - JT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
EU RoHS II CoC - amphenol-aerospace.com
MS27508E22F35A YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
Datasheet - cabelcon.com
Connector type Belden Coax 6 SAS PE(Code 49081) 3.5/12M-TL212 For cable Frequency Range 0.3 - 3000 MHz Impedance (Nom.) 75 Ohm Product photo pr Amp. Rating ... 860 - 1000 MHz -32 dB -35.4 dB 860 - 1000 MHz -0.07 dB -0.02 dB 1000 - 1750 MHz -29 dB -31.6 dB 1000 - 1750 MHz -0.08 dB -0.03 dB ...
AMC4 Right Angle Plug to MCX Right Angle Plug 1.13 mm 50 Ohm 100 mm ...
Connector 1 Part Number: AMC4 Cable Plug: Connector 2 Part Number: 252196: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 90: Temp (Min Degrees Celsius)-40: You May also be Interested in.