Search Results for ampseal connectors
Amphenol AV-THLIN2BNCM-010 Thin-line Coaxial Cable - BNC Male / BNC ...
Buy 10ft Amphenol AV-THLIN2BNCM-010 Cables Factory-Direct: This low-profile thin-line (RG179) BNC to BNC coaxial cable assembly features a much smaller diameter than standard RG59, allowing greater installation flexibility. Despite its small size, the proper 75 ohm impedance is maintained to ensure optimal signal transfer. These fully shielded cables feature molded BNC connector terminations ...
LTR-200 - kayeinstruments.com
LTR-200 - kayeinstruments.com
1900-2170 MHz - Amphenol Antenna Solutions
Connector(s) N-Female / Rear of Mounting Tube Mechanical Characteristics Dimensions Length x Diameter 1090 x 86 mm 42.9 x 3.4 in Weight without Mounting Bracket 2.1 kg 5 lbs Wind Load (160 km/hr or 100 mph) 100 N 22 lbf Mounting Options Mounting brackets are ordered separately. Mounting Bracket Norstel clamp to fi t 50 mm (2.0 in) tube
Depth Speed Temp Active TR (NMEA 2000) TH Plastic with BT Interface
The DST810 is our latest generation thru hull plastic speed, depth and temp transducer. It also has a built in attitude sensor for vessel heel and trim measurements and a fast 5Hz update of boat speed.
1100 individual junction terminal | Products Amphenol Air LB
Get all the latest news, Subscribe here ! Enter your email. Subscribe. I have read and I accept the privacy policy
M135 Medium Chirp, 1kW, Raymarine 11-Pin, DO - AIRMAR EMEA
Features. Depth only; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500') 50 kHz of total bandwidth from one transducer
nrgSMART 600A MINI BDFB- 8/8 CIRCUIT BREAKER WITH 5 GMTS
nrgNET connector: Removable 5-pin connector with screw down terminals: nrgNet connector functions: nrgNET IN from the nrgCONTROL or nrgSMART panel, nrgNET OUT to next inline nrgSMART panel: Supported protocols: Proprietary nrgNET used to communicate between panels and controller: Fit and Finish Material: 14-gauge Steel: Color: Pewter grey ...
CUUB180X06Fxyz0 - Amphenol Antenna Solutions
Canister, 2FT, 6-Port, Peanut-Shape Pattern, XPOL, (1x) 696-960 | (2x) 1695-2700 MHz, Fixed Tilt
FAKRA CONNECTOR SERIES - Amphenol RF
%PDF-1.4 %âãÏÓ 29 0 obj 2612 endobj 28 0 obj /Length 2612 /N 3 /Alternate /DeviceRGB /Filter /FlateDecode >> stream x –wTSÙ ‡Ï½7½Ð " %ô z Ò;H Q‰I€P †„&vD F )VdTÀ G‡"cE ƒ‚b× ò PÆÁQDEåÝŒk ï5óÞšýÇYßÙç·×Ùgï}׺Pü‚ ÂtX €4¡X îëÁ\ ËÄ÷ X Àáff GøD Ôü½=™™¨HƳöî.€d»Û,¿P&sÖÿ ‘"7C$ EÕ6~& å ”S³Å 2ÿ Êô•)2†12 ...
PRODUCT DATA DRAWING REV DESCRIPTION C DCN 56083 01/25
area for connector placement mt ferrule table i position dimension "x" vita 67.3-c vita 67.3-d vita 67.3-e p1b - 1.546 1.546 p2a 2.107 2.107 2.107 p2b 2.669 2.669 2.669 p3a 3.654 3.795 - p3b 4.221 4.351 - p4a 4.987 4.929 - p4b 5.554 5.485 - p5a 6.121 6.063 - p5b 6.688 6.619 - p6a 7.269 7.197 - p6b 7.836 7.752 - date approved revision history ...
B164 Traditional/CW Tilted Element™ Thru-hull - Airmar
1 kW. Step up to a 1 kW—without a fairing! The 1 kW, flush-mount, Tilted Element ™ transducer is perfect for fast, trailered vessels that cannot accommodate a High-performance Fairing. The flush-mounted, bronze housing extends less than 6.35 mm (1/4") below the hull, so it can sit on trailer rollers and bunks.
SGX-4NO2 Datasheet - SGX Sensortech
1) Do not glue or solder to the connector pins as this may damage the sensor and thereby invalidate the warranty, please use PSB sockets. 2) Details on recommended connector pins can be found in the Frequently Asked Questions within the Gas Sensor section of the SGX website.
Panel Antennas XPA U2-L4-2.0 - AMPHENOL PROCOM
2 x 8 Pin Circle Connector According To IEC 60130-9 And AISG. Daisy Chain In : (m) Daisy Chain Out : (f) Pin 3 : RS485+ Pin 5 : RS485- Pin 6 : 10~30V Pin 7 : GND connector (f) : 8 PINs connector (m) : 5 PINs: Power Consumption: 2 W (standby) 10 W (motor actived) Supply Voltage, RET:
B75 Medium Chirp, 600W, 0° Tilt, Navico 9-Pin, DT
Features. Depth and fast-response water-temperature sensing; 600 W of power with a maximum depth of 274 m (900') Medium frequency: 80 to 130 kHz
Compact vibration transmitter, velocity, RMS, 1.0 in/sec
Vibration transmitter, 4-20 mA output proportional to RMS velocity, 1.0 in/sec full-scale measurement range, operation to 105°C, top exit 2-pin MIL-C-5015-style connector, the upgraded PCC42X series is smaller, lighter and lower price
B175 Low Chirp, 1kW, 12° Tilt, Garmin 12-Pin, DT
1 kW. Airmar’s low-profile, Chirp-ready, transducers are the perfect addition to smaller boats such as center consoles. The B175L transmits across low-frequencies from 40 to 60 kHz, delivering excellent coverage and tracking.
R6WP-J88-16 data collector cable assembly, 16 ft
Model R6WP-2-J88-16 Data collector cable assembly: 16 ft J88 cable, shielded twisted pair with black polyurethane, model R6WP molded MIL-C-5015 2-socket connector, ribbed for high flexibility, IP65, to BNC connector at data collector Buy This Online Now! MaxFlex cables for data collectors are designed for high performance in the harsh environments of routebased data collection. […]
Introduction to Piezoelectric Accelerometers - PCB
An ICP ® accelerometer is a sensor that generates an electrical output proportional to applied acceleration. ICP ® accelerometers are designed to measure vibration and shock for a wide variety of applications. They are simple to use and accurate over a wide frequency range which makes them the recommended choice for many testing situations. ICP ® is a PCB ® registered trademark that stands ...
ICP® SOURCE FOLLOWER - PCB
Electrical Connector(Input) BNC Plug BNC Plug Electrical Connector(Output) BNC Jack BNC Jack Size (Length x Width x Height) 2.2 in x 1.1 x 0.9 55.9 mm x 27.9 x 22.9 Weight 2.50 oz 70.9 gm [5] All specifications are at room temperature unless otherwise specified.