Search Results for ampseal connectors
COMPOSITE EMI/RFI STRAIN RELIEF BACKSHELLS
COMPOSITE EMI/RFI STRAIN RELIEF BACKSHELLS. M85049. 103-11. N. SERIES. SLASH # SHELL SIZE. LOCK. 103: Straight. 09. 11. 13. 15. 17. 19. 21. 23. 25. N: Non-detent self ...
ST-SC Fiber Patch Cords - 9/125 Single-Mode
ST-SC fiber optic patch cords by Amphenol combine simplex and duplex 9/125 single-mode fiber cable with machine-polished ST and SC connectors. Available in standard PVC (OFNR) jacket configurations. 80+ Years of Interconnect Manufacturing Experience
SMA Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
RF Connector SMA Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 132112SS PDF Customer Drawing (Size: 53 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel:
Fiber Optic Value-Added Reseller | North America, International
Find Value-Added Reseller in North America and Internationally for fiber optic cables & connectors.
Application Note - Amphenol Industrial Operations
GT connectors can provide the high current and ease of use the customer demands. When used with RADSOK® technology the footprint can remain small while producing up to 50% more amps in the same size package as a standard connector. Mated within a ¼ turn of the coupling nut the standard lifespan of a GT connector is 2000 mating cycles.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
PRODUCT DATA DRAWING REV DESCRIPTION - DCN 42145 03/16 DAL
connectors : smpm female vita (3221-40022) sma straight male (sf2906-6002) cable: t-flex 405 cable (200-70-139) shrink tubing: m23053/5 performance: impedance: 50 ohms freq. range: dc to 26.5 ghz product data drawing notes: 1. part numbers to be 7032-6729-xxx. (xxx to be length). ...
KP6-EN16-11.2.2-4 ackplane - Amphenol-BSI
• Multiple utility connectors for signal access • Multiple power locations for distributed delivery • Optimised for high-speed signal performance. • Edge plating to minimise EMI emissions. Contact Ordering Information Backplane Profile Name Mechanical Channel Data Rate (Gb/s) Ordering Part Pitch RTM Expansion Plane Control Plane
C2U3MT360X12Fxys0 - Amphenol Antenna Solutions
Canister, 4FT, 12-Port, Omni Pattern, XPOL, (1x) 696-960 | (2x) 1695-2700 | (2x) 3550-3700 | (1x) 5150-5925 MHz, Fixed Tilt
B175M Chirp-ready Tilted Element Thru-hull - Airmar
1 kW. The B175M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water.
Amphenol Air LB
We would like to show you a description here but the site won’t allow us.
UNIAXIAL STRAIN SENSOR - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Sealing Epoxy Epoxy Mounting Torque 7.38 ft-lb 10 Nm Size (Width x Length x Height) 0.67 in x 1.81 in x 0.6 in 17 mm x 46 mm x 15.2 mm Weight 1.6 oz 45 gm [3] [5] All specifications are at room temperature unless otherwise specified.
main | Solderless BNC Coax Connector for RG-8X
Solderless BNC Coax Connector for RG-8X. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Amphenol CS-DSSMDB15MF-005 15-Pin (DB15) Standard Shielded D-Sub Cable ...
Buy 5ft Amphenol CS-DSSMDB15MF-005 Cables Direct from the Factory at Cables on Demand. Amphenol 15-pin (DB15) Standard D-sub cables are offered in a fully molded and shielded package at an affordable price; perfect for the home or office. Flexible low-profile cable design features 26 AWG data-grade wire, pre-terminated to DB15 male and female d-sub connectors.
1900ND12S2A00A - Amphenol Air LB
Connector 1900 Socket With grommet unsealed 78 socket contacts #22 Alu or Copper cable Fitted with socket polarizers With not mounted polarizers, without contact 1900ND12S2A00A - Amphenol Air LB
Issue 1 Print 5 LT93‐INCHGR‐1 InCharger INSTALLATION INSTRUCTION ...
Easy Wiring Connectors for fast wiring. Memory button that stores all settings and can be transferred to other chargers in case of failure or upgrade. Audio Alarm (user selectable: On/Off) Soft Touch Capacitive User Interface that is resistant to dust and dirt contamination.
SGX-7NH3-1000 Datasheet - SGX Sensortech
1) Do not glue or solder to the connector pins as this may damage the sensor and thereby invalidate the warranty, please use PSB sockets. 2) Details on recommended connector pins can be found in the Frequently Asked Questions within the Gas Sensor section of the SGX website.
main | Digital Yacht | AIS100PRO AIS Receiver (USB and NMEA OUT)
Digital Yacht AIS100PRO AIS Receiver (USB and NMEA OUT)
Impact Hammers | PCB Piezotronics
PCB offers Modally Tuned®, ICP® instrumented impact hammers for structure health testing, resonance determination, and modal analysis.
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING
connectors: 2.92mm str. m (1511-60127) strain relief boot: silicone rubber 80a (220-70-145) cable: flexible .047 cable (200-70-479) performance: impedance: 50 ohms freq. range: dc to 40.0 ghz. product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] ...