Search Results for ams3265 sealant
Configurator | Amphenol Aerospace
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need. Our user-friendly interface simplifies the product configuration process.
83723-2 MIL-DTL-83723, Series III - Amphenol Aerospace
DESIGN CHARACTERISTICS Recommended operating voltage to 600 VAC (RMS) at sea level eal and an insert-to-shell seal. Sealing over a wide range of wire diame ters is assured Captive coupling nut prevents tampering, while a reduced coupling ring ramp allows easier mating
Amphenol Connectors Cross Reference Guide
SECTION V Cross Reference by MIL-Spec to Competitor’s Part Number
AHDBM06-24-91SN-059 Size 24, 9 Position ISOBUS Plug Kit, So - Amphenol Sine
Size 24, 9 Position ISOBUS Plug Kit, Socket, Normal Seal, Wide Thread Adapter (WTA), Cable Clamp Backshell, Break-Away. Comparable to PN# HDB36-24-91SN-059
AT16-15PA-EK02 15 Position Receptacle, Pin, (2 x Size 12
15 Position Receptacle, Pin, (2 x Size 12 / 13 x Size 16 Contacts) Keyed A, End Cap, Reduced Diameter Seal, Grey
SMPS Male PCB Surface Mount Connector (Glass Seal) (.009"), SB
The SMPS Male PCB Surface Mount Connector (Glass Seal) (.009"), SB 3811-60005 with push-on coupling. Check out the features and specifications now!
amphe-power-radsok-technology-catalog-amphenol-industrial
Environmental sealing to IP67 specification levels - front and rear O-ring seals and gaskets as well as compression grommets designed to seal on the cable jacket.
Amphenol Aerospace
New High Speed Open Architecture solution for tighter card pitches and chassis designs where space requirements and density are critical. Filtered connectors provide critical EMI and RFI protection, and can be used on all standard and Mil-spec circular connectors.
Cryo-Seal Hermetic Connector Series - Amphenol Aerospace
The Cryo-Seal Hermetic connector series is designed for extreme low-temperature environments. They are built to retain contact-to-contact sealing in temperatures as low as -319 °F (-195° C).
AT06-3S-SR02BLK 3-Way Plug Female Connector with Strain Relief Endcap ...
3-Way Plug Female Connector with Strain Relief Endcap, and Reduced Seal, Black. Comparable to PNs# DT06-3S-CE12, 934452501
QPL BACKSHELLS & DUST CAPS - Amphenol PCD
Backshells for Military & Aerospace applications are governed by SAE, AS85049 standard and Amphenol Backshells are designed to meet the requirement of this standard. Though this standard covers the most popular styles of backshells, many applications call for additional styles and designs.
MIL-DTL-26482 Series I Hermetic - Amphenol Aerospace
Amphenol MIL-DTL-26482 Hermetic connectors provide twice as many contacts as standard connectors in a small and compact package and feature an airtight glass-to-metal seal for extreme military and commercial aerospace environments.
SMPS Male PCB Surface Mount Connector (Glass Seal, Tin Dipped) (.009 ...
SV Microwave introduced the SMPS Male PCB Surface Mount Connector (Glass Seal, Tin Dipped) (.009"), SB 3811-60005-TD with great performing capabilities.
MS3180 & MS3181 - Amphenol PCDAmphenol PCD
Protect unmated MIL-DTL-26482 connectors by providing environmental protect as well as keeping impurities out of the termination area. Offered with four QPL plating options: Black Zinc Nickel (K), Cadmium Olive Drab (W), or Electroless Nickel (K) and Anodic Black (A) and a QPL approved with a chain (C) or with a stainless steel rope (R).
24-1084.pdf - Amphenol Aerospace
Exceptional Service - high strength aluminum shells with Alu-milite 225* hard anodic finish and shock resistant resilient inserts. Foolproof Operation - rugged double stub coupling threads, left hand accessory threads and sim-ple single keyway mating.
ROHS COMPLIANT PLATINGS - Amphenol Aerospace
Durmalon combines the unique lubrication and anti-wetting properties of PTFE with corrosion resistance, high conductivity, and EU RoHS compliance in a nonreflective finish. Durmalon can be used as a drop-in replacement for Cadmium and is compatible with other platings.
Amphenol
Slide the wire sealing member (piggyback grommet seal) on the cable and over the crimped shield crimp sleeve. Insert the contact/cable assembly into proper rear grommet hole.
Aquacon Hermetic Connectors - Amphenol Aerospace
Amphenol Aquacon hermetic connectors are engineered to resist the corrosive environments encountered with oceanic or fluid immersion applications while maintaining a waterproof seal. Specially designed type 316 stainless-steel shells resist corrosion and can withstand hydrostatic pressure.
Hermetically Sealed Connectors - Amphenol Aerospace
Amphenol Aquacon hermetic connectors are engineered to resist the corrosive environments encountered with oceanic or fluid immersion applications while maintaining a waterproof seal.
L-1107-A.fm - Amphenol Aerospace
Slide the wire sealing member (piggyback grom-met seal) on the cable and over the crimped shield crimp sleeve. Insert the con-tact/cable assembly into proper rear grommet hole.