Search Results for amtrol 200-l
B265LH Chirp-ready Thru-hull - Airmar
Covers popular fishing frequencies of 50 and 200 kHz plus everything else in the bandwidth; Bronze housing with High-performance Fairing for optimal high-speed performance; Also available as transom (TM265LH), pocket (PM265LH), cavity/welded-tank (CM265LH), and in-hull (M265LH) mounts ... Acoustic Data L: 42-65A H: 130-210C. Brochure Thru-Hull ...
NovaSensor NPA 201 Digital Output Absolute Pressure Sensor
200°C 60 ~ 180 seconds Time maintained above : - Temperature (T L) - Time (t L) 217°C 60 ~ 150 seconds Peak temperature (T P) 260°C Time within 5°C of actual peak temperature (T P)2 20 ~ 40 seconds Ramp-down rate 6°C/second max. Time 25°C to peak temperature 8 minutes max. CAUTION • If cleaning process is needed after reflow,
PM111LH Chirp-ready Pocket/Keel Mount - Airmar
Covers popular fishing frequencies of 50, 60, and 200 kHz plus everything else in the bandwidth; Curved-edge design for wet-box installation; ... Acoustic Data L: 38-75A H: 130-210B. Brochure Pocket/Keel Chirp Transducers. Dimensions D-20209. Installation D-17-568-01. Installation D-17-573-01.
Band Reject Filters BRF 70/...-200 - amphenolprocom.com
High power base station band-reject filters for the 380 – 470 MHz range. The use of large ø200 mm cavities means a high Q, resulting in a very narrow notch bandwidth.
(Model 7290G-XXX-Y-ZZZ) - pcb.com
(Model 7290G-XXX-Y-ZZZ) - pcb.com
MA215L26 - Amphenol Antenna Solutions
MA215L26 - Amphenol Antenna Solutions ... MA215L26
Operation Manual R-Series V EtherNet/IP 551971 - Temposonics
Temposonics® R-Series V EtherNet/IP™ O I 6 I 3.1 Order code of Temposonics® RP5 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization
TVP00R CTVP00R BS-C6170 D38999/20 JN1034A Wall mounting ... - Amphenol
200 60 75 88 88 88 300 55 73 88 88 88 400 55 71 87 87 87 800 45 66 85 85 85 1,000 45 65 85 85 85 1,500 - 59 76 69 69 2,000 - 55 70 65 65 3,000 - 52 69 61 61 4,000 - 50 68 58 58 6,000 - 48 66 55 55 10,000 - 45 65 50 50 Specifications Contact Rating (a) MIL-H-5606 (b) M2-V chevroni (c) MIL-T-5624 (grade JP-5)
Ring Terminal Temperature Sensor - amphenol-sensors.com
L500 Wire length L 550 50 ±5 L201 200 ±5 L501 500 ±5 L102 1000±5 L202 2000±5 M3 Eyelet Size M3-M6 R5 Tolerance R1 1% R2 2% R5 5% C1 Beta value C1 3977K C4 3435K CG 4252K 203 R25 502 5000Ω ...
B275LHW Wide-beam Chirp-ready Thru-hull - Airmar
Covers popular fishing frequencies of 50 and 200 kHz plus everything else in the bandwidth; High frequency delivers superior shallow-water performance, bottom detail, and fish-target separation ... Acoustic Data L: 42-65A H: 150-250A. Brochure Thru-Hull Chirp Transducers. Dimensions D-18033. Installation D-17-280-02. Installation D-17-280-03 ...
Amphenol Assembletech
Condition: EIA 364-09. Mated and Unmated connector for 50cycles at a rate of 200 cycles per hour. No physical damage and shall meet requirements of subsequent test. Electrical Performance. 1. Contact Resistance. Condition: EIA 364-23. Subject mated contacts assembled in housing to 20mV maximum. Open circuit at 100mA maximum.
Pedlock CPLS Series Pedestals - Charles Industries
L &PP MKLL IWIVZ L IL L D-OSP033-E24 Product Outline Dimensions Ordering Information CPLS Series 2 Integral Stake Dimensions All dimensions are in inches Part Number Description CPLS 6 6” Pedestal, round base, “S” bracket w/2 offset ladder bars, service wire channel
CXL 70-5HD/...-PT
200 km/h: Protección De Ingreso: IP56: Diagrama y Montaje. Curvas típicas de Ganancia y ROE. Patrón típico de raiación (PLANO E) Soporte de Montaje Multi-Uso. Patrón típico de radiación (Plano E) Detalles de Montaje. Designaciones de pedido. Modelo Producto No. Frecuencia; CXL 70-5HD/l-PT: 100000237: 380 - 400 MHz:
Z03A | Amphenol Global Search | Amphenol
The P58 TRIDUCER ® Multisensor is Airmar’s most affordable, dual-frequency, 50/200 kHz, transom-mount design. It combines depth, speed, and temperature functions in one housing. ... Kaye offre anche un olio di silicone che copre l’intera gamma di temperature del bagno.
P51 – MediaSensor - ssi-sensors.com
The P51 MediaSensor™ family of bulk micro-machined, absolute, sealed and gage pressure sensors are for both harsh and benign media with superior accuracy.
NovaSensor NPC-1220 Series Medium Pressure Sensors
1. Tube length; L = 0.490, S=0.325, N = No tube. 2. Lead pins can be in either the same or the opposite direction of the pressure tube. Option (1) has the leads in the “Up” position, the same direction as the tube. Option (3) has the leads in the “Down” position, the opposite direction of the tube. 3.
Amphenol Pcd
L H C diameter D E.200 dia.315.600.300 A Specifications Materials: Plastic (Glass-Reinforced): Polyetheretherketone per MIL-P-46183 Elastomer protection: Silicone Rubber per ASTM-D-2000 Temperature Limits: Operating temperature: -65°F to 350°F (-54°C to +107°C) Excursions: Up to 500°F Flammability: UL94, VO; FAR25.853
Handportable Antennas FLX 70/...-FME - AMPHENOL PROCOM
Approx. 200 mm / 7.87 in. (dep. on type) Weight: Approx. 0.025 kg / 0.06 lb. Ordering Designations. Model Product No. Frequency; FLX 70/s-FME(f) 140000166: 380 – 430 MHz: Add to quote: FLX 70/l-FME(f) 140000170: 400 – 450 MHz: Add to quote: FLX 70/h-FME(f) 140000159: 420 – 470 MHz: Add to quote: FLX 70/s-SMA(m) 140000408: 380 - 430 MHz ...
Transducers - Gemeco
Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W; Mix and Match™ CHIRP Cables; Transducer Identification. B744V/VL Newer Version
L-001DHxx-CC - Amphenol Antenna Solutions
L-001DHxx-CC - Amphenol Antenna Solutions