Search Results for an320 nut
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
Jam Nut None Straight 45o M28876/1 90o None Straight 45o 90o None Straight 45o 90o M28876/2 M28876/3 M28876/4 M28876/6 M28876/7 M28876/8 M28876/9 M28876/11 M28876/12 M28876/13 M28876/14 MIL-SPEC Part Number See Table 1 Backshell Designator See Table 3 Insert Designator See Table 2 Shell Size Designator See Table 2 When ordering /1 /6 or /11 ...
HEXAGON PANEL NUT BACKSHELLS - amphenolpcd.com
HEXAGON PANEL NUT. MIL-DTL-38999 Series I & II. MS3186. A. 113. W. C. SERIES. Material. DASH # FINISH. A: Hard Anodized Black. See note 2. N: Electroless Nickel . W: Cadmium Olive Drab. BACKSHELLS. Contact backshells@amphenolpcd.com. SIZE 'A' TO MAJOR (BOTH SIDE) (0042) 3 EQ_ SPACED (SEE REQUIREMENT,) (0.125±0017) 030 MAX, (0.012) CLEARANCE
RTS712N2P03 Receptacle, jam nut, 4 (2+2) positions, contact - Amphenol Sine
RTS712N2P03 Receptacle, jam nut, 4 (2+2) positions, contact sizes 20 (1.0mm),12 (2.5mm), pin contact, silicone rubber seal. Comparable to PN# UTS7122P. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items ...
SIMAD67N - Amphenol Air LB
SIM2D80N Plug Clicker nut 4 Modules Metallic Shielded Black nickel Without polarization . SIM - EN4165 series 2 connectors - Accessories | 5 product(s) 00611405104 Chimney Cylindrical Metallic Standard Black nickel . 33505009011 Chimney ...
Accessories - Cabelcon
NUT AND TEETH WASHER F-81 . Item number. 99900552. Category. Accessories. Ohm. 75 ohm. See details. To the top . What makes our connectors stand out from the rest? Quality and reliability . We use high-quality materials and have quality processes that ensure reliable performance. We are ISO 9001 and 14001 certified – read about our ...
2M803 1/4-Turn Bayonet Coupling Lightweight Connectors - Amphenol Aerospace
Note: Weights shown include contacts and represent a mated pair of plug and jam nut receptacle. Weights are in grams. Assembly Instructions. Wire Stripping. Strip wire to required length. When using hot wire stripping, do not wipe melted insulation material on wire strands; with mechanical strippers do not cut or nick strands.
Heavy Duty Connectors | Products - Amphenol
Designed to provide maximum service in oceanic or fluid immersion applications. A specially designed aluminum bronze coupling nut and type 316 stainless steel shells resist corrosion and provide a pressure withstanding connector. Positive threaded coupling. “O” rings, and a color band visual indicator assures sealing and proper mating.
RTS714ND19P0332 Receptacle, Jam Nut, PC Tail, 19 Position, - Amphenol Sine
Receptacle, Jam Nut, PC Tail, 19 Position, Male, Shell Size 14, Silicone Seal, with BoardLock. Comparable to PN# UTS714D19P32 Related Items. CA-4020-59 Sealing Plug, White, Size 20 (1.0mm), Size 16 (1.6mm) REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE. MFX-3958 Hand Tool, Stamped & Formed Contact, Size 20, 20 ...
2M805 Tri-Start Micro-Miniature Connectors - Amphenol Aerospace
2M805 micro 38999 connectors are the evolution of the mil-standard circular. Designed to meet the same harsh environmental requirements of D38999, they were developed to make scaling-down existing technology easy and risk-free.
RTS716ND19S03 Receptacle, Jam Nut, PC Tail, 19 Position, Fe - Amphenol Sine
Receptacle, Jam Nut, PC Tail, 19 Position, Female, Shell Size 16, with Silicone Seal. Comparable to PN# UTS716D19S Related Items. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MP14M23F Pin Contact, Machined, Gold Flash, Wire Range 2.0-2.5mm², 14 AWG ...
TNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of TNC Cable Assemblies designed for radio frequency applications. TNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SIM2D80NG - Amphenol Air LB
SIMAD67N Cover + Chimney Clicker nut plug 4 Modules Metallic Shielded Black nickel . SIM - EN4165 series 2 connectors - Accessories | 1 product(s) 33505224014SIM Test shell 4 Modules Metallic Shielded Black nickel . Products > Rectangular connectors > SIM ...
RT07164PNHEC03 Jam Nut Receptacle, Male with Silicone O-ring Seal and ...
4 Position Jam Nut Receptacle, Male, Shell Size 16, Silicone Seal, and End Cap with Individual Wire Sealing Related Items. RT016DCG Receptacle Dust Cap with Chain. Compatible to part # UT016DCG. REQUEST A QUOTE. RT016RL Receptacle Dustcap with Nylon Cord, Made of Rubber, Shell Size 16. REQUEST A QUOTE. RT00164PNH Square Flange Receptacle, Male ...
M28840 Shipboard Connectors - Amphenol PCDAmphenol PCD
Description: M28840 circular connectors according to MIL-DTL-28840. Shipboard application connectors that are precision-machined, highly reliable, and meet superior mechanical shock performances.
Pyle 26500 | Products | Amphenol Aerospace
Coupling nuts are hard coat treated for added protection against wear; Rear accessory threads accommodate standard MS27291 series cable supports or related accessory hardware; Stainless Steel Connectors - Military Class E; Proprietary (ZZY, ZZW) Machined from 300-series stainless steel providing superior strength and wear characteristics
TrueDrop Connectors T - cabelcon.com
• F Nut: Larger Thread Engagement Area and Finger-Friendly Design - Compensates for varying F Female thread qualities - Stronger mechanical contact between F Female and F Male ports prevents loosening of connectors - Nut Design eases tightening F Nut on Port - F Nut tightening quality improved
Airmar Technology | Bronze Hull Nut - gemeco.com
Bronze Hex Hull Nut, 2-12 Thread. Fits: B785C, B765, B744V, B744VL, B117
38999 Plus | Products | Amphenol Aerospace
Reduced Flange Jam Nut Receptacles The MIL-DTL-38999 Series III style connector features a reduced flange design that saves space, weight, and reduces your footprint when used in PCB applications. HD38999 High Density Features 30% more contact density than standard MIL-DTL-38999 inserts while utilizing the same connector dimensions and shell ...
SIM2B80KG - Amphenol Air LB
SIM2B82KG Receptacle Standard Nut housing option 4 Modules Composite Shielded Bright nickel Polarization G Not mounted . SIM2B83KG Receptacle Short Nut housing option 4 Modules Composite Shielded Bright nickel Polarization G Not mounted . SIM2B84KG Receptacle ...
Accessories for 2M Micro-Miniature Connectors - Amphenol Aeropace ...
Accessories for Amphenol 2M connectors including: backshells, strain reliefs, protection caps, shorting caps, shrink boots, hex jam nuts, o-rings, and more