Search Results for anaerobic adhesive
Model 075A05 | PCB Piezotronics
PCB® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Subscribe to our newsletter to get the latest news & product updates from PCB®. . . . Why PCB?
Self-Adhering Surface Temperature Sensors
Pressure sensitive adhesive tapes loaded with ceramic powders provide high thermal conductivity and thus excellent heat transfer from the heat source to a NTC thermistor while maintaining appropriate levels of dielectric strength.
Mounting hardware and accessories - Wilcoxon Sensing Technologies
Adhesive or glue mounting provides a secure attachment without extensive machining but can reduce the operational frequency range since the adhesive acts like a shock absorber, known as damping.
Model J356A03 | PCB Piezotronics
Quick bond Gel (for use with accel adhesive mtg bases to fill gaps on rough surfaces) 1: ACS-1T: Triaxial amplitude response calibration, from 10 Hz to upper 5% frequency, NIST traceable: 1: Optional Versions (J) Ground Isolated. English SI; Weight.04 oz: 1.2 gm: Size - Height.28 in: 7.10 mm: Size - Width.28 in: 7.10 mm:
Thermometrics Self-Adhering Surface Temperature Sensors
Pressure sensitive adhesive tapes loaded with ceramic powders provide high thermal conductivity and thus excellent heat transfer from the heat source to a NTC thermistor while maintaining appropriate levels of dielectric strength.
ADHESIVE SOLUTIONS - Amphenol PCD
Small, versatile mounting solution for wire bundle management. The base can be mounted by VHB tape or wet adhesive. Interchangeable grommets ensure that you can switch the wire bundle diameter without removing the mounted base. Ideal mounting solution for small, hard to reach places.
Accelerometer Adhesives | PCB Piezotronics
Many accelerometer adhesives have been successfully used for securing mounting bases to test objects. These include epoxies, waxes, glues, gels, and dental cement. Some provide more permanent attachment than others. Stiffer adhesives provide better transmission of high frequencies.
Model M357B11 | PCB Piezotronics
Quick bond Gel (for use with accel adhesive mtg bases to fill gaps on rough surfaces) 1: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: Optional Versions (A) Adhesive Mount. Accessories: Supplied: 080A90: Quick Bonding Gel: 1 (J) Ground Isolated. English SI; Frequency Range:
GeneralPurpose Sensors
Adhesive Mounted Surface Sensors With Extension Leads Features • Small diameter, thin metal disc sensors for mounting onto flat surfaces. Epoxy dome and small crimp tabs for strain relief. • Small size, rectangular metal alloy push-on terminal mount for use on flat surfaces. Epoxy dome and small crimp tabs for strain relief.
amphe-hst-amphenol-industrial
With dual wall tubing, an inner wall — either an encapsulant or an adhesive — melts and flows during installation heating, to protect against environmental damage. Encapsulants protect connections and components from spatter and corrosion. Adhesives go a step further, sealing to plastic, metal, rubber, or other substrates.
A43012 High temperature accelerometer adhesive mounting
Accelerometer adhesive mounting, epoxy, high temp, 2 oz, 2-barrel kit, Duralco #4525, enough to pot approximately 25 connectors, quantity of 3 included in HTC KIT and HTS KIT
Apex Galley Connector - Amphenol PCDAmphenol PCD
Tested to MIL-STD-1344 connector and EN 2591 contact standards, designed for legacy and new generation galley systems. Highly reliable and easy to use, it is also interchangeable and intermateable with other pre-existing equipment in the field.
Model 356A14 | PCB Piezotronics
Adhesive mtg base, 0.75" hex x 0.2" thk, 10-32 tapped hole, aluminum w/insolation hardcoat finish: 1: 080A90: Quick bond Gel (for use with accel adhesive mtg bases to fill gaps on rough surfaces) 1: 081B05: Mounting stud, 10-32 to 10-32, 0.275" long, BeCu w/shoulder: 1: ACS-1T
Flexible Printed Circuit Board Solutions - Amphenol PCD
Adhesive options as well as single and double mounting points. Pre-mounting feature for ease of installation. Various fuel and high temperature resistant grommets available. Dedicated to pressurized and unpressurized areas. Completely non-corrosive and non-conductive PEEK plastic. Easily recognizable size labels makes inspection easy
Cross Reference Products | Part Number Search | Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3. Amphenol CS does not guarantee the suitability of the referenced product for the intended application.
Model 080A237 | PCB Piezotronics
0.40"/10.2mm Triax cube adhesive mountin... $378.00 USD (Pricing valid only in the U.S.)
Guidelines for Mounting Test Accelerometers | PCB Piezotronics
Adhesives available from PCB® include Petro wax for room temperature use and Loctite® 454 quick bonding gel for higher temperature applications up to 248 °F (120 °C). Two-part epoxies offer stiffness, which maintains high-frequency response and a permanent mount.
Model 356A13 | PCB Piezotronics
Adhesive: Adhesive * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 034G05: 4-conductor, low noise, shielded FEP cable, 5-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) 1: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A90:
Model 080M217 | PCB Piezotronics
Adhesive mounting base, 0.5" hex, 1/4-28 tapped hole, aluminum hardcoat for single axis 350 series
Piezoresistive accelerometer - PCB
The Model 701AH is designed for adhesive mounting for ultimate flexibility when mounting. The Model 701FH is designed for screw mounting with the provided screws. U.S. Patent 6,988,412 applies.