Search Results for android emulator for pc
Model 633A01 | PCB Piezotronics
For information on the Windows, iOS, Android and macOS software options available for use with the product, reference the product manual. Sensitivity: 334566 counts/g (34105 counts/(m/s²)) Frequency Range: (±3dB)54 to 900000 cpm (0.9 to 15000 Hz) ...
Model 357A07 | PCB Piezotronics
Model 357A07:Low outgassing, miniature, charge output accel., high temp 1.7 pC/g, 15kHz, hermetic, titanium, M3 conn., to 500 F, with 10ft detachable cable
CHARGE OUTPUT ACCELEROMETER Revision: P - PCB
Model Number 357B21 CHARGE OUTPUT ACCELEROMETER Revision: P ECN #: 46956 Performance ENGLISH SI Sensitivity(± 15 %) 30 pC/g 3.1 pC/(m/s²) Measurement Range ± 1500 g pk ± 14,700 m/s² pk
Mobile Apps - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Learn About Glow Wire Compatibility - Amphenol CS
The quality of any electrical connection is predominantly measured by the safety it assures. Glow wire compatibility is a test that ensures safety and avoids mishaps caused by human mishandling, over-current, or short circuit failures especially within appliance wiring systems.
FCI Basics | Wire-to-Board, Board-to-Board | Input/Output, FFC/FPC ...
Our solutions include Signal & Mid Power Wire-to-Board, Board-to-Board, Input/Output, FFC/FPC and Backplane. We offer interconnection systems from 2.54mm pitch down to 0.40mm pitch, supporting speeds up to 25Gb/s.
Reading accelerometer specifications - Wilcoxon Sensing Technologies
8435 Progress Drive Frederick, MD 2101 Tel: +1 (301) 330 8811 info@wilcoxon.com wilcoxon.com buy.wilcoxon.com Wilcoxon Sensing Technologies Reading accelerometer specifications
CHARGE OUTPUT ACCELEROMETER Revision: E - pcb.com
Model Number 357B69 CHARGE OUTPUT ACCELEROMETER Revision: E ECN #: 46956 Performance ENGLISH SI Sensitivity(± 20 %) 3.5 pC/g .357 pC/(m/s²) Measurement Range ± 500 g pk ± 4905 m/s² pk
Vibration transmitter, acceleration, true peak, 20 g
Vibration transmitter, 4-20 mA output proportional to true peak acceleration, 20 g (196 m/sec2) full scale measurement range, ±5% tolerance at full scale, operation to 85°C, top exit 2-pin MIL-C-5015 style connector
Glomex 10" Dome TV Antenna Kit - gemeco.com
Altair, is different to the other omni-directional antennas, in that it has a Radome with dimensions (diameter 250 mm/10'', height 300 mm/12'') allowing the installation of the vertical reception component inside.
TV - Stand-off receptacle - 38999 Series - Amphenol Socapex
The receptacle is equipped with PC tail contacts and a stand-off, which allows for easy attachment to printed circuit boards without placing any mechanical stress on the contacts' terminations. The square flange and jam nut receptacles provide grounding continuity between the PCB and box, increasing reliability and resistance to shocks and ...
Blue Smart IP67 Charger 12/7(1) 120V NEMA 5-15 - Gemeco
The Blue Smart IP67 Waterproof Charger is the new professional battery charger with built-in Bluetooth. The Blue Smart IP67 Waterproof Charger can be used on devices in your workshop and on motor vehicles, such as (classic) cars; motorbikes; boats and camper-vans.
4830B Accelerometer Simulator IM4830B - PCB
also organized into specific “profile sets” which can be conveniently stored on a PC. Up to 40 user profiles may be downloaded to the simulator at any one time. EDVIM4830B ECO 54953 Rev C May 23, 2024 7 2.0 User interface Figure 1: 4830B user interface . EDVIM4830B ECO 54953 Rev C May 23, 2024 8
2M Filters | Products | Amphenol Aerospace
Amphenol® EMI Protection Connectors have been designed and manufactured for over 45 years. Our EMI protection connectors offer the versatility of our standard 2M connectors with EMI protection to suit the demands of your application.
IDS-39-6 Amphenol
pc/bag Leave Blank CF Contact 2 2.5mm²/ 14 WG C 100 pcs/bags 4 4.0mm²/ 12AWG M 500 pcs/bags S* S & F M Male Contact (-) 6 6.0mm²/ 10AWG *When ordering a S&F contact, please use cable size order code “4” for both 4.0mm²/ 12AWG & 6.0mm²/ 10AWG Tool and Accessory Order Codes Technical Data Test Voltage 6kV for 1 minute, 10kV impulse (1.2 ...
The Marine Guardian | Tracker Only - gemeco.com
The TMG tracker is a two-way cellular/satellite hybrid tracking system. The system features a built-in backup battery, real time battery voltage monitoring, along with disconnect and reconnect notification.
CHARGE OUTPUT ACCELEROMETER Revision: B - pcb.com
Model Number 357A64 CHARGE OUTPUT ACCELEROMETER Revision: B ECN #: 48925 Performance ENGLISH SI Sensitivity(±10 %) 1.15 pC/g .117 pC/(m/s²) Measurement Range ±1000 g pk ±9800 m/s²pk
Explosion proof vibration transmitter, velocity, RMS, 2.0 in/sec
PC420VR-20-EX Explosion-proof vibration transmitter, velocity, RMS, 0.5 in/sec, explosion proof sensor, vibration transmitter, 4-20 mA vibration sensor, 4-20 mA sensor
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6121A1-NT3G-58CU-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
CHARGE OUTPUT ACCELEROMETER Revision: K - PCB
Model Number 357B61 CHARGE OUTPUT ACCELEROMETER Revision: K ECN #: 46956 Performance ENGLISH SI Sensitivity(± 10 %) 10 pC/g 1.02 pC/(m/s²) Measurement Range ± 1000 g pk ± 9810 m/s² pk