Search Results for android emulator for pc
B150 Medium Chirp, 300W, 20° Tilt, Garmin 8-pin, DT - Gemeco
300 W. Airmar’s B150M delivers a great combination of shallow and mid-depth performance. Operating at a frequency range of 95 to 155 kHz, this transducer reveals fish in shallow waters and deeper depths down to 183 m (600') with ultra-clear target resolution.
Gost Apparition Control and Security Monitoring - Gemeco
The new GOST Apparition Security & Monitoring Package Includes: GOST Apparition Interactive Touch Screen 5" in Piano Black, Main Control Panel for the GOST Apparition, capable of up to 192 Sensors, 250 Relays, 999 Users, 8 Partitions, 254 Expansion Modules, 999 Remote Controls and Access Control for up to 32 Door/Hatches.
Model 7201-50-R | PCB Piezotronics
Model 7201-50-R:Accelerometer, PE, 50 pC/g, -100°F to +500°F, 10-32 mounting stud, side connector, 20 grams, no cable incl
Introduction to Piezoelectric Pressure Sensors - PCB
PCB® manufactures two types of pressure sensors. Charge mode pressure sensors generate a high impedance charge output. ICP® (Integrated Circuit Piezoelectric) voltage mode sensors feature built-in microelectronic amplifiers that convert the high impedance charge signal into a low impedance voltage output.
Magnet Mounting Techniques for Machinery Vibration Monitoring - PCB
Magnet Mounting Techniques for Machinery Vibration Monitoring Original Article by: Gene Bradbury, Praxair Technology Center, Tonawanda, New York Eric Saller, IMI division of PCB Piezotronics, Depew, New York Editing and Addendum by: Meredith Christman, IMI division of PCB Piezotronics, Depew, New York This article discusses magnet-mounting techniques for accelerometers.
Airmar Videos - gemeco.com
TM165HW High Wide Chirp Transducer. Maximize the coverage under your boat and see what you’ve been missing. The new TM165HW features a high-frequency range of 150 to 250 kHz and a super-wide beamwidth, averaging 30°, providing maximum coverage across the frequency band.
HS Amphe-Lite Series Industrial High Speed Amphe-Lite
• Crimp and PC tail versions available • Rear release contacts • Front and rear mount Features and Benefits. 65 Differential Quadrax Contacts High Speed Amphe-lite Series Description High data transfer rates, low power consumption, excellent EMI compatibility. Main Features
Explosion-proof, velocity loop powered sensor
Wilcoxon Sensin Technoloies 8435 Progress Drive Frederick, MD 2101 SA An Amphenol Company ote: Due to continuous process improvement, specifications are subect to change without notice.
Gemlux - Gemeco
Family owned and operated since 1980, GEMLUX has set itself above the rest to exceed requirements for the highest quality and most innovative marine hardware in the world.
7-16 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
Airmar P79-8G Depth-Only In-Hull Transducer - Gemeco
600 W. Our P79 is a dual-frequency, depth-only, in-hull transducer that easily adjusts to hull deadrise angles up to 22°. The P79 includes a plastic mounting base which is aligned to the centerline and secured inside the hull.
JT - 38999 Series II - Amphenol Socapex
The JT connectors from Amphenol Socapex are designed in accordance with the MIL-DTL-38999 series II standard, making them ideal for use in the military and aerospace industry. These connectors offer a range of features that make them a reliable and durable solution for various applications, including battlefield communication, grounded vehicles, and military avionics.
Temposonics® Operation Manual E-Series IO-Link 551845
Temposonics® E-Series IO-Link Operation Manual I 6 I 3.2 Order code of Temposonics® EP/EL d Connection type D 4 4 M12 male connector (4 pin) e Operating voltage 1 +24 VDC (±25 %) f Output K IO-Link g Advanced single-position measurement or multi-position
VHF Base Loaded Chrome Coil Mobile Antennas - PCTEL
Designed for installations that lack a suitable ground plane, this antenna features a tapered loading coil jacket with chrome plated fittings and an optional heavy-duty stainless steel spring.
Model EX619A11 Charge Output Accelerometer Installation and ... - PCB
Model EX619A11 Charge Output Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
Model 357B06 Miniature (2 gm), ring-style, charge output accel., 5 pC/g ...
Miniature (2 gm), ring-style, charge output accel., 5 pC/g, 10k Hz, 5-44 side conn. Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com.
PLATINUM STOCK SENSORS - PCB
100 mV/g (10.2 mV/(m/s²)), 1 to 4 kHz (5.4 gm) 10-ft (3-m) cable Mini 8-36 4-pin connector Titanium housing MODELS 356A01 & 356A01/NC 5 mV/g (0.51 mV/(m/s²)), 2 to 5 kHz (1.0 gm) 5-ft (1.5-m) integral cable plus 5-ft (1.5 m) extension cable w/BNC plug termination
Airmar B60-12-MM 600W Tilted Element Transducer - Gemeco
600 W. The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing.
Amphenol Solar Interconnect Solutions - Amphenol Industrial Operations
PC/PA Tin-plated Copper Alloy 4.5mm~7.8mm RoHS, REACH compliant Technical Data 34.7±0.3 20.6±0.3 19.3 ± 0. 3 33.0±0.3 5.3 ± 0. 3 28.2±0.3 3.94 ± 0. 3 Ω Ω Ø Typical Contact Resistance Rated Impulse Voltage Ambient Temperature Range Upper Liming Temperature Ingress Protecon Rang Type of Terminaon Flame Class Overvoltage Category/Polluon ...
Amphenol Solar Interconnect Solutions - Amphenol Industrial Operations
PC/PA Tin-plated Copper Alloy 4.5mm~7.8mm RoHS, REACH compliant Technical Data 34.7±0.3 20.6±0.3 19.3 ± 0. 3 33.0±0.3 5.3 ± 0. 3 28.2±0.3 3.94 ± 0. 3 Ω Ω Ø Typical Contact Resistance Rated Impulse Voltage Ambient Temperature Range Upper Liming Temperature Ingress Protecon Rang Type of Terminaon Flame Class Overvoltage Category/Polluon ...