Search Results for android emulator for pc
FoulFree - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
BoardLock Family - Amphenol Sine
www.amphenol-sine.com www.amphenol-sine.com BoardLock™ Family Comparison Chart Note: Refer to individual datasheets on www.amphenol-sine.com for full specs, faceviews, keying location and product dimensions. Series BoardLock ™ AT BoardLock ™ AT13/15 BoardLock ™ ATF13 Image Positions 2, 3, 4, 6, 8, 12 and 18 2, 4, 6, 8, 12, 13 and 18 2, 3, 4, 6, 8 and 12
Antenna Engineering Capabilities | Antenna Products - PCTEL
Expert with system-level testing in cabled test beds, over-the-air, channel emulators, etc. Embedded Antennas Design and Development Expertise. Creative embedded antenna designs for multiple platforms, indoor and outdoor; 802.11ac and 802.11ax designs; PCB design with Cadence tools;
PDM: Rev:D Released - Amphenol CS
and PCMCIA PC card Standard Release 2.0. 2.0 SCOPE All products of and memory card connectors based on JEIDA Ver.4.1 and PCMCIA Release 2.0 shall conform to this specification. 3.0 GENERAL This document is composed of the following sections: Paragraph Title 1.0 OBJECTIVE
Vibration transmitter, acceleration, RMS, 5 g, dynamic vibration output
PC420AR-05-DA Vibration transmitter, acceleration, RMS, 5 g, dynamic vibration output, vibration transmitter, 4-20 mA vibration sensor, 4-20 mA sensor
Multiband Low Profile Antenna Series - PCTEL
Attractive multiband antenna with low profile, provides industry-leading multiband coverage and designed to withstand vibration conditions, making it suitable for rail, mining, and construction app...
TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm
Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8X, Times LMR-240, Times LMR-240 UltraFlex, Belden 9258: Contact Finish: Gold: Contact Material: Brass: Contact Termination: Crimp:
Intrinsically Safe vibration transmitter, velocity, RMS, 3.0 in/sec
Intrinsically safe vibration transmitter, 4-20 mA output proportional to RMS velocity vibration, 3.0 in/sec full-scale measurement range, ±5% tolerance at full scale, operates up to 85°C, top exit 2-pin MIL-C-5015 style connector, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations
USB 2.0 - GSB1X & GSB2X | Input Output Connectors | Amphenol
Amphenol USB 2.0 - GSB1X & GSB2X Series Connector operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous bidirectional communication. It supports scalable power delivery up to 100W and performance speed up to
Model 3743F1150G Accelerometer, VC, 50g, triaxial, damped ... - PCB
Model 3743F1150G Accelerometer, VC, 50g, triaxial, damped, differential, stud mount, integral 9-pin connector Installation and Operating Manual
Minitek® Pwr 4.2 High Current Connector System - Amphenol CS
www.amhenol-cs.com Disclaimer Please note that the aove inormation is suect to change without notice. MATERIAL § Header: High current Alloy with optional Tin and Gold platings § Housing: Nylon 66 and LCP, Natural and Black, UL94V-0 § Crimping Terminal: High current Alloy with optional Tin and Gold plating MECHANICAL PERFORMANCE
5G NR (New Radio) Network Technology | Solutions - PCTEL
Discover how PCTEL's solutions are advancing 5G technology for both fixed and mobile networks, offering enhanced capacity and reduced latency. Learn more about our 5G solutions.
Galaxy Multiband, 3-Way Omni-Directional Antenna
Shakespeare Galaxy Multiband, 3-Way Omni-Directional Antenna. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
GH2183-10 Heading Sensor with Solid State Compass + GPS, 10Hz - Gemeco
Compass calibration can be done easily on any display or PC; WAAS GPS provides latitude, longitude, COG, SOG, time and date, and magnetic variation data; Outputs NMEA 0183 and NMEA 2000 ® data simultaneously; Perfect product for metal-hulled boats; IPX6 waterproof housing; Optionally available as GPS only model, G2183; Specifications
Explosion proof vibration transmitter, velocity, peak, 5.0 in/sec
PC420VP-50-EX Explosion-proof vibration transmitter, velocity, peak, 3.0 in/sec, explosion proof sensor, vibration transmitter, 4-20 mA vibration sensor, 4-20 mA sensor
Minitek® Pwr 4.2 BMI Connector System - Amphenol CS
Desktop PC and Motherboard HDD Application Rack-Mount Server Server-Orthogonal Configuration Defibrillator Hospital Bed Patient Monitor Ultrasound Equipment Chemical Detection System Radar Equipment TECHNICAL INFORMATION Minitek® Pwr 4.2 BMI Connector System Type Description Part Numbers Dual Row Vertical PCB header, through hole (BMI) 10138978
Modular 1RU Multifunction System - amphenol-ns.com
Choose the ideal high- density housing for traditional rackmount or limited-space wall-mount applications. Standard 1RU/3-Module Rack-Mount Chassis
Blue Sea Systems - Gemeco
What makes Blue Sea Systems different? SELECTION: Over 1,000 electrical products are designed to work together as a fully integrated system. FAST DELIVERY: Just in time manufacturing has made Blue Sea Systems rank among the top 5% of marine manufacturers for rapid order fulfillment.
2-Way Wireless PGM/Zone - Gemeco
2-Way Wireless PGM/Zone. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Ruggedized SATA Connector | High Speed Connectors | 38999 Plus ...
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...