Search Results for android emulator for pc
SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), FD
SV Microwave present SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), FD 3211-20034. Explore features here!
Model 357B14 High temp., miniature (2 gm), ceramic shear, charge output ...
High temp., miniature (2 gm), ceramic shear, charge output accel., 3 pC/g, 12k Hz, 10-32 top conn. (-95 F to +500 F) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
CHARGE OUTPUT LOW-PROFILE TO-5 ACCELEROMETER Revision: A - PCB
Sensitivity(± 20 %) 5 pC/g 0.51 pC/(m/s²) [2][3] Frequency Range(± 3 dB) 10k Hz 10k Hz [4][5] Resonant Frequency >25 kHz >25 kHz [5] Non-Linearity ≤ 1 % ≤ 1 % [6] Transverse Sensitivity ≤ 7 % ≤ 7 % Environmental Overload Limit(Shock) 5000 g pk 49k m/s² pk
Model 484B06 Line Powered Signal Conditioner for ICP® Sensors ... - PCB
Manual 21354 Rev E ECN 50523 PCB工业监视和测量设备 - 中国RoHS2公布表 PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table
8" Vessel Monitoring/Control Touchscreen - Gemeco
The TSM810C is an 8” dedicated touchscreen that includes Maretron’s N2KView® vessel monitoring and control software. The N2KView® software allows you to configure as many favorite screens as you want with exactly the information you want to see.
600 Amp DC Current transducer with cable - Gemeco
Features From the factory, the DCM100 is configured to use a 200A Hall effect current sensor. If you are using a 400A or 600A current sensor, you should configure the DCM100 for the proper sensor
Chetco Digital Instruments - Gemeco
Chetco Digital Instruments offers a state of the art analog to digital instrumentation hub, enabling a touch screen gauge interface, remote switching, engine data logging, and SeaSmart.NET NMEA 2000 compatible wireless networking for marine, automotive, and industrial applications.Our unique technology converts existing analog engine data into high resolution graphics which can be controlled ...
Model EX357A94 | PCB Piezotronics
Model EX357A94:Intrinsically-safe charge output accel, 3.3 pC/g, +1200F operation, int hardline cable with 7/16-27 2pin connector)
Amphenol Divisions | Aerospace, Connex, Canada, Backplane
Amphenol Corporation is one of the largest manufacturers of interconnect products in the world. View all our divisions.
PRO NMEA 0183 Multiplexer / NMEA 2000 Gateway - gemeco.com
Configuration using standard web browser, no PC operating system compatibility issues; Advanced features solve NMEA 0183 data routing problems; Fully isolated with ISO-Drive technology for peace of mind; Easy firmware updates make the device future-proof; Type Approved (RINA) Specifications.
Model EX615A42 High temperature,intrinsically safe, charge mode ... - PCB
High temperature,intrinsically safe, charge mode accelerometer, 100 pC/g sensitivity, 500 degree F, 10 ft integral cable. Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com
Global GNSS Timing Antenna - PCTEL
Features. Versatile – covers GPS L1, GALILEO E1, GLONASS L1, BEIDOU B1 frequencies; Powerful attenuation mitigation – via low noise, high gain amplifier, multi-stage filtering, superior out-of-band rejection and lower elevation pattern performance
Model EX357E92/M010NJ | PCB Piezotronics
Model EX357E92/M010NJ:Charge output accel, with UHT-12TM shear sensing crystal, 2.3 pC/g, +1200 F operation, 10m int hardline cable with smaller 10-32 coax . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In.
Micro/Mid Field Attachable (Male) - Gemeco
Features. Housing Mat/Plating: Nylon/Black; Contact Mat/Plating: Brass/Gold; Coupling Nut Mat/Plating: Brass/Nickel; Maximum Wire Size: 18 (1.02mm) AWG
Centaur - Solder Tail | Products | Amphenol Aerospace
The mythological connector of your dreams now has a new tail. The Centaur - Solder Tail features several solder tail lengths and all the same rugged, versatile options of its parent such as -40C to 85C operating temp and VITA 47 shock and vibe.
Mobile Mount, Low Profile Active GPS Antenna - PCTEL
This active NMO mount antenna provides superior GPS performance with the industry’s smallest NMO mountable footprint. Its custom-tuned frequency ceramic patch element, circuit protection, two stage low noise amplifier and a SAW filter provide excellent out-of-band signal rejection performance and consistently clear signal while minimizing loss-of-lock.
Gateway NMEA 2000®/USB - Gemeco
For older PC based navigation software that requires receiving data in NMEA 0183 format, the USB100 automatically converts information from the NMEA 2000® network to NMEA 0183 sentences. You can continue benefiting from navigational and charting software that you already own while enjoying the many benefits of networked NMEA 2000® instruments.
Model M357B11 | PCB Piezotronics
Model M357B11:High temp., miniature (2 gm), ceramic shear, charge output accel., 3 pC/g, 12k Hz, 5-44 side conn.(-95F to +500F), M3 x 0.50 integral stud
Model 7201-10 | PCB Piezotronics
Model 7201-10:Accelerometer, PE, 10 pC/g, -100°F to +500°F, 10-32 mounting stud, side connector, 18 grams