Search Results for anen connector
20021311-00026T4LF | Minitek127® | Amphenol
20021111-00026T4LF. Minitek127®, Board to Board connector, Unshrouded Vertical Header, Through Hole, Double Row, 26 Positions, 1.27mm (0.050in) pitch.
HLW22S-2C7LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connectors, HLW-S series, 22 Position, Top Entry Non-ZIF Connector, 1mm (0.039inch) Pitch, Kinked Terminal
SFV12R-4STE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 12 Position, Top Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free with Cable-Lock
006E77V01BK035SFT0R1 - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
U77E16D82001 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77E16D82001
FDE - Fiber Demarcation Enhanced Access Box - Amphenol Broadband Solutions
MPO Connectors. This product can be made even more efficient with the addition of Multi-fiber Push-On (MPO) Cable Assemblies that deliver a Plug-n-Play solution for interconnecting elements in an optical network. The MPO connectors provide a quick and reliable link for multiple fibers (e.g., 12) in a single industry-standard connector.
65043-020LF | Mini-PV™ | Amphenol
PV® Wire-to-Board Connector System, 2.54 x 2.54mm (0.1 x 0.1inch) Centerline Crimp-to-Wire PV Receptacle Housing, Double Row.
SFW10R-1STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 10 Position, Bottom side Contact, Side Entry Surface Mount ZIF Connector, Lead Free.
HM2R71PA5108N9LF | Millipacs® | Amphenol
Back Plane Connectors,2mm Hard Metric Series,Millipacs, 5 Row Vertical Header, Type B19, 95 Signal Pin, Press Fit Tail,Shielded, 250 mating cycles and ROHS Compliant. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application ...
SFV12R-4STBE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 12 Position, Top Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free with Cable-Lock, Gold Flash
RJF TV - Reduced Flange - Amphenol Socapex
Due to technical modifications, all information provided is subect to change without prior notice Designed by Amphenol Socapex Amphenol SOCAPEX
ICD26S13E4GV00LF | D-Subminiature High Density | Amphenol
D-Sub High Density Board Mount Connectors, Input Output Connectors, 26 way, Right Angle, Solder socket, >200 Mating Cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(c)
10162309-001 | PV® | Amphenol
10169235-001. The FCI Basics Semi-automatic Crimping machine is designed for applications in the prototyping phase, small production quantities and can be used with the FCI Basics range of hand tools.The FCI Basics Semi-automatic Crimping machine provide and high quality thanks to the linear crimping action, portable with only 10 Kg weight and user-friendly, operation by hand.
G832MC010808122HR | 0.8 mm pitch Board to Board connector | Amphenol
0.80mm Board-to-Board 100Ω Connector, Pitch 0.8mm, Height 18.7 mm, 80 Positions, Dual Row, BTB Vertical Receptacle SMT, 15μin Gold Black.
The future of air transportation is eVTOL aircraft
If your application requires a different shell style, Amphenol’s highly customizable High Power 5015 connector with advanced contacts features more than 25 available tooled insert arrangements and a current carrying capacity of 50 to 1200 amps. The High Power 5015 provides 40-50 percent more current carrying capacity than standard 5015 ...
IPA1151L-VF - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
G832MB011203222HR | 0.8 mm pitch Board to Board connector | Amphenol
0.80mm Board-to-Board 85Ω Connector, Pitch 0.8mm, Height 5.7 mm, 120 Positions, Dual Row, BTB Vertical Receptacle SMT, 30μin Gold Black.
SFV10R-1STE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 10 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free
G46M2023201AWEU | DisplayPort | Amphenol
DisplayPort Connector System - G46 Series, Input Output Connectors, mini DisplayPort, 20 Position, Receptacle, Right Angle, SMT+Dip (Through Hole for Shell Peg) Type, Tail 2.20mm, 30μin Gold Plating, High Temperature Thermo Plastic, Black, Tube Package
48046-000LF | Mini-PV™ | Amphenol
PV ® Wire-to-Board Connector System, 2.54mm (0.1inch) Centerline Crimp-to-Wire Receptacle. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample