Search Results for anen connector
SFV4R-3STBE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 4 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free with Cable-Lock, Gold Flash
D25P24A4GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 25 way Pin Straight Solder, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
10159684-10GLF | Minitek ® Pwr 3.0 Connector System | Amphenol
Minitek®Pwr 3.0 High Current Connector System Receptacle Terminal, Tin Over Nickel Plating, Preplated, AWG (#16-20). Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
SHRINK BOOT ADAPTER BACKSHELLS - Amphenol PCD
Contact backshells@amphenolpcd.com TABLE A DASH # Connector Shell Size A Ø Max. B Max. C Ø Min. D Ø Max. inch mm inch mm inch mm inch mm 08 8 / 9 0.75 19.05 1.00 25.40 0.25 6.35 0.53 13.54
SFW18R-6STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 18 Position, Top side Contact, Side Entry Surface Mount ZIF CIC Connector, Lead Free.
11828-1EA | LynxReceptacle 3.2mm | Amphenol
Lynx™, Mezzanine Connectors, Plug, 7mm HT 200 pin. 11826-EEA. Lynx™, Mezzanine Connectors, Plug, 8mm HT 200 pin. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
SFV6R-1STE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 6 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free
10160920-1241100LF | Minitek Pwr Hybrid 3.0 Header | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board mid power application. Contact us today for more details of Minitek Pwr CEM-5 PCIe Connector System, part number 10160920-1241100LF.
62674-201121ALF | FPC/FFC | Amphenol
0.50mm Flex Connector, SFV-S Series, 20 Position, Top Entry Surface Mount ZIF Connector, 0.5mm (0.02inch), Lead Free type, Contact area : Gold Plating
48251-000LF | Mini-PV™ | Amphenol
PV ® Wire-to-Board Connector System, 2.54mm (0.1inch) Centerline Crimp-to-Wire Receptacle. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample
High sensitivity, compact accelerometers - Wilcoxon Sensing Technologies
Output connector 10-32 coaxial Mating connector R1 Recommended cabling J93 98056 Rev.B.1 09/18 0.54" dia. 0.60" dia. 1.00" 5/8" hex 10-32 coaxial connector 10-32 mounting hole 10-32 coaxial connector 10-32 mounting hole 0.62" dia. 1.40" 0.64" dia. 11/16" hex Model 728A Model 728T. Created Date:
HLW8S-2C7LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connectors, HLW-S series, 8 Position, Top Entry Non-ZIF Connector, 1mm (0.039inch) Pitch, Kinked Terminal. Environmental Compliance Click to download Certificate of Compliance Report
10052838-101LF | AIRMAX® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of AIRMAX ® , part number 10052838-101LF
65846-010LF | Bergcon® | Amphenol
PV Shrouded Header, Wire to Board connector, 2 Wall Shrouded Header - Through Hole - Double row - 10 Positions 2.54mm - Right Angle. 67996-110HLF. BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Double Row, 10 Positions, 2.54 mm (0.100in) Pitch.
IPE12123-LTC - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
10132797-021100LF | Bergstak® | Amphenol
10132798-021100LF. BergStak® 0.5mm Mezzanine Connector, Board To Board Connectors, 20 position, 2.15mm height receptacle connector.
SFV18R-1STE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 18 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free
10155763 | Amphenol Global Search | Amphenol
BarKlip ® BK300 Connector, Power Solutions, Vertical Barklip open end with nut retention. The information below is for reference only. For more technical details, refer to product specification and application specification.
78207-116HLF | PV™ | Amphenol
PV® Wire-to-Board Connector System, Mini Latching, Double Row, 16 Positions, Polarized, 2.54 mm (0.100in) Pitch, Housing. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
65039-035LF | Mini-PV™ | Amphenol
BergStik®, Board to Board connector, Unshrouded Right Angled Header, Through Hole, Single Row, 2 Positions, 2.54 mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.