Search Results for anen connector
65863-458LF | Quickie® | Amphenol
Quickie Header, Wire to Board Connector, Double Row, 24 Positions, 2.54 mm (0.1 in.), Vertical, Eject Latch Header 0.76 μm (30 μin.) Gold Mating Plating.
L77HDE15SD1CH4FVGA | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, High Density, Right Angle PCB Through Hole, FP=8.89mm (0.35μin), 15 Socket, Bright Tin Shell, Flash Gold, 4-40 Removable Front Screwlock, Ground Tab with Boardlock, VGA
98401-101-14LF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 14 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
10132445-24LF | Minitek ® Pwr 3.0 HCC | Amphenol
Minitek®Pwr 3.0 High Current Connector System Receptacle Terminal, Tin Over Nickel Plating, Preplated, AWG (#16-20). Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Braided Cables RG 174/U-LL - AMPHENOL PROCOM
RG 174/U-LL is a ultra low loss coaxial cable. The coaxial cable has a stranded anneal copper wire and has a double braid shield. The material specification of the outer jacket is classified as Low Smoke Zero Halogen (LSZH) material.
10160855-08GLF | Minitek ® Pwr 3.0 Connector System | Amphenol
Amphenol is one of the leading manufacturers of 3.0mm Wire to Board Connectors. Contact us today for more details of Minitek ® Pwr 3.0 part number 10160855-08GLF.
D15P24A4GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 15 way Pin Straight Solder, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
10162695-107060LF | ComboLock® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of ComboLock ® Crimp-to-Wire Connector Platform part number 10162695-107060LF
ICD26S13E4GX00LF | D-Subminiature High Density | Amphenol
D-Sub High Density Board Mount Connectors, Input Output Connectors, 26 way, Right Angle, Solder socket, >200 Mating Cycles, Harpoons + Insert UNC 4 - 40 + Elec cont. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(c)
90311-020LF | Minitek® 2.00mm WTB | Amphenol
Minitek®, Board/Wire to Board Connector, 2.00mm (0, 079in), Unshrouded Vertical Header, Surface Mount, Double Row, 20 positions 77138-101LF Minitek®, Wire to Board Connector, 2.00mm (0, 079in), Crimp to Wire Contact, AWG 30 - 26.
U10DH3822002T | SLIM-LINE-SAS | Amphenol
SlimSAS Vertical X4 30µin Gold plating, Latch pin outside, Latch pin length=1.5mm, 24G, T&R packing
59453-041110EDHLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connectors, FPC/FFC Side Entry ZIF Connector, Surface Mount, 4 Positions, Bottom Contact, 0.50mm (0.020in) Pitch.
D25S13A4GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 25 way Socket Right Angle, Solder Europe standard, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
Custom Ceramic Injection Molding - CIM - Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
U10C438260T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X4 30µin Gold plating, Latch pin length=4.2mm, 24G, T&R packing
High sensitivity, compact accelerometers - Wilcoxon Sensing Technologies
Output connector 10-32 coaxial Mating connector R1 Recommended cabling J93 98056 Rev.B.1 09/18 0.54" dia. 0.60" dia. 1.00" 5/8" hex 10-32 coaxial connector 10-32 mounting hole 10-32 coaxial connector 10-32 mounting hole 0.62" dia. 1.40" 0.64" dia. 11/16" hex Model 728A Model 728T. Created Date:
10159808-A102KLF | Microspace™ 1.50mm | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board connector. Contact us today for more details of MicroSpace™ 1.50mm Crimp-to-Wire Connector, part number 10159808-A102KLF
Log In - Amphenol Broadband Solutions
Amphenol Broadband Solutions Log-In. TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support.
54202-G0805LF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 10 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
BDS208VF - Amphenol Broadband Solutions
Headend Connectors F-Type Compression OSP & Enclosures