Search Results for anen connector
10129380-908001BLF | EconoStik™ | Amphenol
EconoStik™, Board to Board connector, Unshrouded Vertical Header, Surface Mount, Single Row, 8 Positions, 2.54 mm (0.100in) Pitch.
Industrial accelerometer - Wilcoxon Sensing Technologies
connector • Manufactured in ISO 9001 facility Sensitivity, ± 5%, 25°C 100 mV/g Acceleration range, VDC > 25 V 80 g peak Amplitude nonlinearity 1% Frequency response, nominal: ± 10% ± 3 dB 1 - 9,000 Hz 0.5 - 14,000 Hz Resonance frequency, mounted, nominal 30 kHz Transverse sensitivity, max 5% of axial Temperature response: –25°C
61082-044606LF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak ® , part number 61082-044606LF.
10155520-A004LF | MicroSpaceXS™ 1.27mm | Amphenol
10155504-A004LF. MicroSpaceXS™ Unsealed 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Staggered, Top Latch, 4 Ways
71991-306LF | DUBOX® | Amphenol
Dubox®, Board To Board Connector, Receptacle, Vertical, Through Hole, Double Row, Dual Entry, 12 Positions, 2.54mm (0.100in) Pitch
48046-000LF | Mini-PV™ | Amphenol
PV ® Wire-to-Board Connector System, 2.54mm (0.1inch) Centerline Crimp-to-Wire Receptacle. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample
10131760-101LF | ExaMAX® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of ExaMAX ® 56Gb/s High Speed Backplane Connector, part number 10131760-101LF.
10164698-101LF | ExaMAX® | Amphenol
10164571-101LF. EXAMAX2® 112Gb/s High Speed Backplane Connector 92Ω, 6-Pair, 12 column, 240 position, Right Angle Receptacle, No Guide Pin.
11826-EEA | LynxPlug 8mm | Amphenol
Lynx™, Mezzanine Connectors, Receptacle, 3.2mm HT 200 pin, with cap. 11828-2EA. Lynx™, Mezzanine Connectors, Receptacle, 3.2mm HT 200 pin, with kapton tape. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
HM2J08PE5110N9LF | Millipacs® | Amphenol
Back Plane Connectors, 2mm Hard Metric Series, Millipacs, Right Angle Receptacle,Type B ,Press Fit Tail,125 Signal Pin, 250 mating cycles and ROHS Compliant. HM2S02PE5100N9LF. Back Plane Connectors, 2mm Hard Metric Series, Millipacs, Straight Receptacle ,Type B ,Press Fit Tail, ,Unshielded, 250 mating cycles,ROHS Compliant.
95278-801A08LF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded Header, SMT, Double Row, 8 Positions, 2.54 mm Pitch, Vertical, 5.84 mm (0.23 in.) Mating
68001-106HLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Single Row, , 6 Positions, 2.54 mm (0.100in) Pitch.
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
Environmental. Temperature Range:-55°C to 125°C Physical Shock: Typical to EIA-364-27 test condition C Vibration: Typical to EIA-364-28 Fluid Immersion: Typically tested to EIA-364-10 Salt Spray: Typically based on EIA/ECA-364-26 Humidity: Typically EIA-364-31 test method IV Durability: 1500 couplings minimum (in reference to connector couplings, not contacts)
71600-018LF | Quickie® | Amphenol
71918-118LF. Quickie® Eject Latch connector, 2.54mm(0.100in), Shrouded Header, Through Hole, Straight, Double Row, 18 Positions
10128351-11JLF | ExaMAX® | Amphenol
ExaMAX ® 56Gb/s High Speed Backplane Connector 92Ohm, 6-Pair, 6 column, 120 position, Vertical Header, Right Guide Pin. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample
Smart Card Connectors - Amphenol Sine
Card Connector. This is the most common manual cardhandling system. Push-Push The card is inserted manually and held in the active position by the Smart Card Connector. When pushed again the card is returned to the user (principle of a ballpointpen). PUSHMATIC® This semi-automatic system combines a manual card insertion with an automatic card ...
10128415-11JLF | ExaMAX® | Amphenol
10124308-11JLF. ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 3-Pair, 8 column, 88 position, Right Angle Receptacle, Right Guide Pin.
006277V01BK035SFT0R1 - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
10159549-124KALF|WireLock®| Amphenol
10163003-002LF. Crimping terminal for WireLock and Flexlock connectors, AWG 22/24, LV214 S2 Crimp-to-Wire Connector Platform, Wire to Board Crimping terminal.
10153118-112KALF | WireLock® | Amphenol
10159549-112KALF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Receptacle Housing 12pin A Coding