Search Results for angle brackets symbol
SMP Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMP Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMP Connectors at Amphenol RF online.
Introducing SP Max: Rugged Power and Signal Connectors - Positronic
And with hardware options including angle brackets, board locks, jackscrews, and a quick-locking system, you have a range of options for securing your connections. Plus, SP Max offers sequential mating and selective loading, making it an ideal solution for difficult applications.
Model 083200-01000 LabMaster Professional 3200 (data acquisition ... - PCB
The following symbols may be found on the equipment described in this manual: This symbol on the unit indicates that high voltage may be present. Use standard safety precautions to avoid personal contact with this voltage. This symbol on the unit indicates that the user should refer to the operating instructions located in the manual.
Brackets and Mounts YA Mounting Bracket - AMPHENOL PROCOM
Angle bracket for fixation of antennas based on mounting on 1” threaded water pipe. Application 1: Fixation on vertical structures such as: ship’s masts, cabins and rails; house roof ends. (Fixation by means of screws, bolts or rivets (not supplied)). Application 2: Fixation on vertical tubes (10 - 40 mm dia.)
Model 4115K-02A PCB L&T Torque Sensor, Rotary Transformer, 100 in-lb ...
The following symbols may be found on the equipment described in this manual: This symbol on the unit indicates that high voltage may be present. Use standard safety precautions to avoid personal contact with this voltage. This symbol on the unit indicates that the user should refer to the operating instructions located in the manual.
Blind-Mate Connectors | BMI | Wire to Board Connectors | WTB - Amphenol CS
FCI Basics is the leader in Wire-to-Board Blind-Mate Solutions. Building on the strengths of FCI connectors, whom Amphenol acquired in 2016, FCI Basics continues this legacy providing robust, modular, compact connector solutions to provide easy mating connector solutions with self-aligning features for secure connections.
D38999 SERIES III - STYLE PCB CONNECTORS
Amphenol provides circular connectors with PC Tail contacts. This product data sheet features the 38999 Series III connectors which are ideal for printed circuit board applications, either with rigid attachment or with flex print assembly attachment.
D-Sub Standard Board Mount Connectors - Amphenol CS
Amphenol’s FCI D-Sub connectors are part of an industry standard for applications requiring robust and reliable connectors. These proven D-Sub connectors are one of the most popular Input/Output interconnects, addressing. wide variety of applications in Telecommunications, Data, Consumer Industrial, Military, Instrumentation and Medical.
DDL50S564MTLF | D-SUB RIGHT ANGLE | Amphenol
Overview Product & Price Distributor Stock Check Symbol, Footprint & 3D Related Parts Part Specification Detail 3D View. Overview. Overview. Skip to the end of the images gallery . Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. DDL50S564MTLF-DSUB R/A STB 50 SOCKETLF.
NO. 4 8202-030 Lock Washer 3/8in Galv 12 Downtilt Mounting Bracket ...
1.Attach the antenna to the interface brackets using 1/2" locking hardware. A stainless steel washer P.N. 39210012 must be placed between interface bracket 13 and antenna Z-Bracket at each connection site. Adjust the brackets to ensure that they are perpendicular to the antenna 2. Assemble the interface brackets 13 to scissor brakcets 7 & 9 on top
Connectors | Products - Amphenol
The Amphenol Air LB France's grounding modules are suited for signal and low current distribution, where sealing, space and weight-saving are prime requirements. Specifically suited for wiring optimization, while offering weight and cost savings, these modules come with individual mounting brackets or can be mounted on metallic tracks.
Angle Mast Mount Includes Nut and Washer - Gemeco
N162F is a mast bracket with Ø5/8” and Ø1” holes for all types of antennas. N162F includes mounting nut/washer for all antennas with 1”-14TPI thread. It is a very versatile and installation friendly mast mount.
68015-406HLF | BergStik® | Amphenol
BergStik ®, Board to Board connector, Unshrouded Right Angled Header, Through Hole, Single Row, 6 Positions, 2.54 mm (0.100in) Pitch. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
TNC Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency TNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of TNC Connectors at Amphenol RF online.
Keeping Connections Simple - Amphenol CS
With millions of configurable options, we have the products to meet your performance and quality requirements for your specific application. Instant online access to all related info, a fast Sample Service, crimped leads and stocked items: it’s very easy to complete your design with BASICS!
112168 | Amphenol Global Search | Amphenol
BNC Right Angle PCB Jack Through Hole 75 Ohm | 112778 - Amphenol RF Under Review - Please Contact Us. Additional compliance information is available in our Compliance Center.
Search Results for presentation proposal template - amphenol.com
Install the mounting bracket with proper sized fasteners (screws or other suitable hardware) at the marked locations. Ensure that the heads of the fasteners are larger than the holes in the mounting
DE09P564CTXLF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 09 Way Pin Right Angle, with out bracket.
BergStik® 2.54mm | Unshrouded Headers Connector | Amphenol
BergStik ® FCI Basics 2.54mm unshrouded headers are available in surface-mount (SMT), through-hole (THT), press-fit, stacking and pin-in-paste (PIP) versions. Designed in single and double row, they are available in straight or right angle options, from 2 to 72 positions.
RJMG201K2417MER | RJMG | Amphenol
RJMG 1x1, 1G , Right Angle,DIP type, tab up. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample ... Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product ...