Search Results for angle connector
Technical features - rfstechnologies.com
4.3-10 Male Right Angle Connector for 1/2" Coaxial Cable, OMNI FIT™ Premium, Polymer claw and compression sealing 43MR-SCF12-E01 REV : B REV DATE : 08 Oct 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at
MCX Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector MCX Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 252123 PDF Customer Drawing (Size: 63 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
AT13-18PA-BM03GY 18 Position, Right Angle Flange Mount PCB - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... AT13-18PA-BM03GY 18 Position, Right Angle Flange Mount PCB Receptacle, Tin Plated Contacts Included, Keyed A, Grey . AT13-18PA-BM03GY 18 Position, Right Angle Flange Mount PCB Receptacle, Tin Plated Contacts ...
NTHBR11A1110SR | NETBridge+™ | Amphenol
Amphenol is one of the leading manufacturers of Automotive Ethernet connector. Contact us today for more details of NETbridge+, Part number NTHBR11A1110SR Amphenol is one of the leading manufacturers of Automotive Ethernet connector. ... NETbridge+ 1x1 Right Angle Seal A code. Environmental Compliance. Click to download Certificate of ...
Industrial Automation | Applications | Connectors & Cable Solutions ...
Amphenol's IP67 Waterproof D-Subminiature product line offers the terminations for board and cable ends, bringing down the overall cost of cable assembly and connectors significantly. The terminations include Straight and Right Angle for board side and Solder Cup for cable side. Each termination variant has both socket and plug connectors.
HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 034-5024 STP 3D Model (Size: 805 kb ) 034-5024 PDF Customer Drawing (Size: 260 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
10106262-0017101LF | PwrBlade+® | Amphenol
Amphenol is one of the leading manufacturers of Power connectors. Contact us today for more details of PwrBlade+™, part number 10106262-0017101LF. ... PwrBlade+ ®, Power Connectors, 68S STB, Right Angle, Header. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant.
USB 3.1 Gen 2 Type C Connector - Amphenol CS
HIGH SPEED CONNECTOR USB 3.1 Type C Gen 2 is the future of the USB technology providing multifunction single cable solution for Data, Power, Audio and Video. The slim form factor supports ... USB 3.1 Type C Gen 2 receptacle Right angle Top mount SMT + DIP (Long shell) 10133476-10001LF USB 3.1 Type C Gen 2 receptacle Vertical Top mount dual SMT ...
50 Ohm Coaxial Cables (50-Ohm Coax Cable Assemblies) - Amphenol
Buy 10ft Amphenol CO-058RASMAX2-010 Cables Direct from the Factory at Cables on Demand. RG58 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Right Angle Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed … Qty avail.: 14
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
AMC to SMA Cable Assemblies; AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 250 mm; AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 250 mm. In stock. 336319-12-0250. Find In Stock & Buy Now.
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
SS175 Medium Ultra-Wide Chirp, 1kW, 12° Tilt, Garmin 12-Pin, DT - Gemeco
The SS175MW Tilted Element Thru-hull is a 1 kW transducer housed in one of AIRMAR’s most popular Tilted Element housings which includes a ceramic element fixed at a 20°, 12° or 0° angle. Because the transducer is installed almost flush to the hull, the tilted element corrects for the hull deadrise and orients the ceramic element vertically ...
Amphenol
to consider using an angle plug, type 3108. This type plug lets the cable en - ter your equipment at a right angle. Which connector gets the socket? - the receptacle or the plug? You’re at the point where you desig-nate which inserts are used with which shells. Either pin or socket inserts can be used with plugs or receptacles.
52057-102LF | METRAL® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of METRAL ® HIGH SPEED 4000 SERIES, part number 52057-102LF. ... Backplane Connector, Receptacle, Right Angle, 5 Row, Press-Fit, 30 Position. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant.
Mobile Devices | Markets - Amphenol
This versatile system includes dual-row, pin-and-socket connectors for right-angle and mezzanine connections between PCB or FPC. Amphenol Communications Solutions RJ11 Modular Jack Connector FCI Basics RJ11 is the most commonly recognized registered jack. It is used as a standardized telecommunication network interface, for connecting voice and ...
Millipacs Vertical Receptacles | FCI Basics | Backplane Connectors ...
Industrial Backplane connector solutions for Diverse Applications Description DESIGNED ACCORDANCE WITH IEC 917, IEC 61076-4-101 AND TELCORDIA GR-1217-CORE STANDARDS
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated. Downloads. 031-70505 PDF Customer Drawing (Size: 923 kb) 031-70505 STP 3D Model (Size: 1437 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material:
165 series | Amphenol Global Search | Amphenol
The right angle and through hole type is offered in 2xN (2x1, 2x2, 2x4, 2x6, and 2x8) port with tab-up and tab-down options. ... Rack and Panel product lines include the B3 Brush Rack and Panel Connector, a rugged, non-floating blind-mate connector with digital and power/digital “hybrid” insert arrangements, and the LMD/LMS Connectors which ...
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.13 mm 50 Ohm ...
AMC to RP-SMA Cable Assemblies; AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 100 mm; AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 100 mm. In stock. 336314-12-0100. Find In Stock & Buy Now.
Mini-SMB Right Angle Crimp Plug ATT 735 75 Ohm | 142221-75
RF Connector Mini-SMB Right Angle Crimp Plug ATT 735 75 Ohm. Downloads. 142221-75 PDF Customer Drawing (Size: 44 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: