Search Results for angled connector n-type connectors
NF-SCF12-C02 - N Female Connect - RFS Technologies
OMNI FIT™ high performance connectors are designed for use with both CELLFLEX® (copper) and CELLFLEX® Lite (aluminum) cables. ... Connector Type: OMNI FIT™ PREMIUM Right Angle; Gender: Male; ... 43MR-SCF12-D01 4.3-10 Male Right Angle Connector for 1/2" Coaxial Cable, ...
SMP Right Angle Solder Plug RG-174 RG-188 RG-316 Times ... - Amphenol RF
SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; SMA to SMP Cable Assemblies; ... RF Connector SMP Right Angle Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. SMP-FR-C08-1 PDF Customer Drawing (Size: 158 kb)
BNC to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to SMA Adapters designed for radio frequency applications. BNC to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
NM-LCF12-D01 - N Male Connector for 1/2' Coaxial Cable (includes ...
OMNI FIT™ Premium Connectors Technical features GENERAL SPECIFICATIONS Transmission Line Type Coaxial Cable Cable Size 1/2 Cable Type Foam Dielectric Model Series LCF12-50 Series, ICA12-50 Series, RCF12-50 Series, DragonSkin Connector Interface N Connector Type OMNI FIT™ PREMIUM Straight Sealing Method Polymer claw + 360° Compression ...
SMA to BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMA to BNC Adapters designed for radio frequency applications. SMA to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Ruggedized SATA Connector | Products | Amphenol Aerospace
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...
Amphenol
Type RADSOK® Size Cable Size Back shells Sealing Color Keyway SLP P A 25 B S O SLP IP A 25 B S O 3 *Inline receptacle, 90° and 120° keyways only ** Not available for 10.3mm ***Only available for inline type **** 10.3mm requires Keyway selection SLPPA25BSO: 5.7mm SurLok Plus™ Right Angle Plug without shielding and no HVIL, orange, 25mm² cable,
Ultraminiature Connectors - Amphenol RF
The Ultraminiature connector series, AMC, AMMC, and AMC4, are low profile PCB products with an extremely small board footprint. These series are used in applications with 50 ohm impedance requirements, and have performance from DC to 6 GHz.
N-Type PCB Through Hole Right Angle Jack 50 Ohm | 172234-10
RF Connector N-Type PCB Through Hole Right Angle Jack 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) ... N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 000-18750.
EDSFF High speed connectors & cable assembly | Amphenol
The EDSFF 2-piece cable solution features a Mini Cool Edge 1C/2C/4C on one end; the other end allows for connector form factor selection (e.g., MCIO, Multi-Trak, backplane connectors). It has a two-piece cable solution that facilitates direct connection to the main PC board, which supports PCIe® 5.0 data rate of up to 32Gb/s.
Canada
Straight / Right Angle Exit Suitable for M83513 connectors Sizes 9 thru 100 p38-40 MICRO-D CONNECTOR SAVER / ADAPTER: SERIES 100, 101, 102 "P/S" 2-in-1 Connector Intermates with M83513 connectors Opposite mating genders (consult factory for same genders) Sizes 9 thru 100 p41-42
N-Type Plug to TNC Jack Adapter 50 Ohm Straight | 242130 - Amphenol RF
SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; SMA to SMP Cable Assemblies; SMA to Unterminated Cable Assemblies; ... N-Type Plug to TNC Jack: Adapter Type: Between-Series: Alias: NM-TF1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold:
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; SMA to SMP Cable Assemblies; ... N-Type Right Angle Crimp Plug Times LMR-600 Optimized 50 Ohm 082-5995. M39012/01-0005 N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved 082-4352.
SMP Female Connector, R/A for RG-178 Cable - SV Microwave
Cable Connectors / SMP Female Connector, R/A for RG-178 Cable. Previous SMP Female Connector, ... Right Angle : Coupling ... Cable Type RG-178 : Finish Gold : Electrical Frequency 3 GHz ...
MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; SMA to SMP Cable Assemblies; ... RF Connector MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 919-387P-51A PDF Customer Drawing (Size: 123 kb)
MiniSAS HD | High Speed Interconnects | Amphenol
Amphenol Mini-SAS High Density receptacle is the next generation SAS system; the SAS 2.1 standard meets SAS-3 next generation speed and density requirements that provides faster data transmission and more bandwidth for end users. The low-profile syste
UG-21D/U N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; SMA to SMP Cable Assemblies; ... N-Type Right Angle Crimp Plug RG-59 RG-62 50 Ohm 172179. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172326. Contact Us. Subscribe and Stay Connected with Amphenol RF.
N-Type to N-Type Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of N-Type to N-Type Cable Assemblies designed for radio frequency applications. N-Type to N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
MS Series - Amphenol Australia
Contact Type. Shell Size. Metric Adaptor . 10SL to M12: 10SL ADAPTOR: Plug Cap ... 14 Pin Right Angle Plug 20 Shell Size . MS3108E20-27P . Standard: MS3108E 20-27P: Drawing: 14 Pin Cable Connecting Receptacle ... Cable connectors supplied complete with telescopic bushing MS3420 (designed to keep dirt, oil and moisture out of the endbell) ...
PCIe M.2 Connectors | Storage and Server Systems | Amphenol
Amphenol's PCI Express® (PCIe) M.2 connectors provide 67 contacts on 0.5mm pitch. It occupies less board space, offers more connector height options and supports higher data rates compared to PCIe Mini Card connector.