Search Results for angled connector n-type connectors
Fiber Optic Terminus End Face Quality Standards
Type Radius of Curvature Fiber Height Apex Offset Physical Contact 7 to 25mm +50nm to -125nm <50um Angled Physical Contact 7 to 12mm +100nm to -100nm < 50um Table 1 – GR 326 Terminus and Fiber Geometry Requirements for Single Mode Expanded Terminus and Fiber Geometry Requirement for Single Mode and Multimode
Wire-to-Board Connectors | FCI Basics | Cable to Board | WTB Connector ...
They have a range of terminals, crimp housings and PCB connector plugs in straight and right angle, surface-mount and through-hole configurations. Minitek ® is one of our legacy brands when it comes to board to board and wire/cable to board connectors. These modular and fine pitch wire to board solutions are available in 0.80mm, 1.00mm and 1 ...
U10C438240T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X4 30µin Gold plating, Latch pin length=2.2mm, 24G, T&R packing
What is the Power Handling Capability of a Connector? - Amphenol RF
Power Handling Capability is the ability of a connector to pass high currents and keep heat rise at a moderate temperature.. The Chart below details different Connector Series and Cable Conductor gauges and outlines their power handling capabilities.
USB3F TV - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The Amphenol Socapex USB3F TV is a reinforced USB 3.0 connector designed to operate in harsh environments. Based on the MIL-DTL-38999 series III standard, this connector features a threaded locking mechanism and is sealed against fluids and dust (IP68). It is ideal for use in military avionics, grounded vehicles, battlefield communication, and industrial applications.
Size 8 High Speed Quadrax and Differential Twinax Contacts For use in ...
Amphenol Quadrax Connectors can be ordered by coded part number. The below connectors are kitted with the 100 Ohm Quadrax 21-033385-051 Socket and 21-033384-051 Pin contacts only. For contacts other then the above please consult factory for part numbers. Example TVP00RQW21–75P Connector Type
N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector N-Type Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. Downloads. 172129 STP 3D Model (Size: 1987 kb ) 172129 PDF Customer Drawing (Size: 98 kb) Product Life Cycle. ... N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm 082-6520.
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
AMC Right Angle Plug to AMC Right Angle Plug 1.32 mm DS 50 Ohm 25 mm
AMC Right Angle Plug to AMC Right Angle Plug 1.32 mm DS 50 Ohm 25 mm (.98 Inches) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... AMC to N-Type Cable Assemblies; AMC to RP-SMA Cable Assemblies; AMC to RP-TNC Cable Assemblies; AMC to SMA Cable Assemblies;
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm D Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm D Key Code Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... AMC to N-Type Cable Assemblies; AMC to RP-SMA Cable Assemblies; AMC to RP-TNC Cable Assemblies; AMC to SMA Cable Assemblies;
HSD Right Angle PCB Through Hole Plug 100 Ohm | HSD-NBRP-PCBA3B
RF Connector HSD Right Angle PCB Through Hole Plug 100 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; SMA to SMP Cable Assemblies; SMA to Unterminated Cable Assemblies;
D-Sub Pressfit Connectors
%PDF-1.4 %âãÏÓ 2373 0 obj > endobj xref 2373 61 0000000016 00000 n 0000002372 00000 n 0000002535 00000 n 0000008054 00000 n 0000008199 00000 n 0000008913 00000 n 0000009370 00000 n 0000009485 00000 n 0000009598 00000 n 0000010003 00000 n 0000010540 00000 n 0000011137 00000 n 0000011802 00000 n 0000011831 00000 n 0000012148 00000 n ...
FCI Basics | Wire-to-Board, Board-to-Board | Input/Output, FFC/FPC ...
COMPACT, BLIND MATING, SUPER SPEED UP TO 40GB/S Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer... VIEW PRODUCT. USB 2.0 Connector ... OCTIS™ - Signal Connectors and Cable Assemblies ...
Types of Polarization Techniques for Secure Mating - Amphenol CS
A tab extended outside the connector ensures the correct mating orientation. This connector feature is used in Quickie ® 2.54mm connectors from Amphenol. Polarization Pegs . Apart from keying, some connector designs come with polarization pegs. As the name suggests, these are pegs or projections outside the connector.
PwrBlade Connector and Cable Assemblies | Power Connectors - Amphenol
PwrBlade ® Connector and Cable Assemblies. In the dynamic landscape of technological advancements, power connectors play a pivotal role in ensuring the seamless and efficient operation of electronic systems. Among the leading innovations in this domain is the PwrBlade® connector family by Amphenol renowned for its high-performance blade-type ...
N-Type Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm ... N-Type Right Angle Clamp Plug RG-8 RG-213 RG-225 50 Ohm 172337. ... N-Type Right Angle Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm 172373.
Breaking Down Military Connector Specifications - Amphenol NEXUS ...
They can take up to 60V and a 0.5A maximum current. With either solder cup contacts or crimp sleeves, these connectors are available with miniaturization, right angle, filtering, and shielding. If you’re ready to select a Mil-Spec connector for your application, contact us today to learn more about our manufacturing capabilities.
Backshells Archives - Amphenol PCDAmphenol PCD
Cable terminations where heat shrink boots are used may require provision for terminating the screens. Dummy Receptacles . Provide organization and protection against contaminants for MIL-DTL-26482 connectors. Engine . Qualified to Aerospace Defense Security Standard ESC 75, 76, 77. Available in ...
Millipacs ® 2.00mm Product Presentation - Amphenol CS
©2024 Amphenol Communications Solutions Millipacs® 2.00mm Hardmetric 7 •Vertical Receptacle Range •5 and 8 row Receptacle Housing Body •1 – piece concept, fixing pegs options •Selective loading option Contacts •2-beam tulip contact & open gap type for low mating forces •“Eye of the needle” press-fit •Terminations : Short tail 3.7 mm & Rear plug up 13.0 / 14.5 / 16.0 mm
TNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm IP67 ARC ...
SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; SMA to SMP Cable Assemblies; ... RF Connector TNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm IP67 ARC Extreme Exposure. Downloads. 031-6501-EE PDF Customer Drawing (Size: 148 kb)