Search Results for angled connector n-type connectors
N-Type Plug to 4.1-9.5 Jack Adapter 50 Ohm Straight | 242281 - Amphenol RF
N-Type Right Angle Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm 172373 4.1-9.5 Straight Clamp Jack 1/2-inch Annular Corrugated 50 Ohm 332111 7-16 Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 272111
RADSOK® | Products - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
7-16 Right Angle Solder Plug 1/2-inch Annular Corrugated 50 Ohm
SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; SMA to SMP Cable Assemblies; ... RF Connector 7-16 Right Angle Solder Plug 1/2-in Annular Corrugated 50 Ohm. Downloads. 272FPRA4-10 PDF Customer Drawing (Size: 32 kb) Product Life Cycle. Product Life Cycle; Part Status:
N-Type Straight Crimp Jack LMR-300 50 Ohm | 172335
RF Connector N-Type Straight Crimp Jack LMR-300 50 Ohm Shop Categories Search. Products. Back; RF Connectors ... N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; ... UG-997A/U N-Type Panel Mount Right Angle Jack 4-Hole Flange Solder Cup 50 Ohm 000-8975.
Amphenol
Connectors. Overmolded Cable Overmold seals and cables can be designed for almost any industrial application. A variety of materials are available: neoprene, hypalon and others; and a variety of lengths can be designed to meet customer specifications. Overmold seals to the rear of the connector and to the cable jacket providing moisture sealing.
Rectangular Connectors with High Speed Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
FME-Connectors - AMPHENOL PROCOM
N° DE PRODUIT DESCRIPTION MODELE; FME-RG 58: 130000559: Connecteur FME de base pour sertissage sur câble RG 58: FME-RG 174: ... Amphenol Procom offer quality Cable Components like Grounding Kits, Coaxial Loads, Attenuators, Arrestors, DC-blocks and SWR Analyzers. See our products here. Explorez tousConnecteurs.
Cable Assemblies | Products - Amphenol
SV Microwave has just released a series of 180° clocked cable assemblies that feature right-angle connectors positioned in opposing directions. These high-performance assemblies have been configured to maximize space in applications with tight routing. These fixed-length 6" and 12" cable assemblies are available in SMP and SMA series in both ...
L-1102-8.fm - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 441 0 obj > endobj xref 441 140 0000000016 00000 n 0000003999 00000 n 0000004191 00000 n 0000004330 00000 n 0000004385 00000 n 0000004440 00000 n 0000004486 00000 n 0000004541 00000 n 0000004596 00000 n 0000004651 00000 n 0000004706 00000 n 0000004762 00000 n 0000004818 00000 n 0000004874 00000 n 0000004930 00000 n 0000004986 00000 n 0000005042 00000 n 0000005098 00000 n ...
TVOP - Fiber Optic Connectors - Amphenol Socapex
The Amphenol Socapex fiber optic connector TVOP is a high-performance solution for butt joint fiber optic connectivity in harsh environments. The connector features a fiber optic connector design with a 38999 Series III shell, providing robustness and reliability. The optimized insert for butt joint termini has a diameter of 2.5mm, ensuring high-quality connectivity for both multimode and ...
Rack and Panel Connector | Products | Amphenol Aerospace
Environmentally sealed connector mounting interface ; EMI protection is available at mounting surfaces and connector interface; ESD protection is available – allows use of Class 3 hardened chips (4KV max. voltage) Tapered mating surface provides near-zero X & Y plane movement between mated connectors
Leading the Evolution of RF/Microwave Technology on a Global Scale | SV ...
Part # SF1521-60070-1S 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) Available Inventory: 639
CONEC connectors by CONEC
CONEC offers circular connectors in the in the sizes M8, M12, 7/8“ and Round24. Available are connectors with mould-on cable or tailored for special applications as well as BUS systems and panel mount connectors. ... DIN EN 60603-2 (DIN 41612), DIN 41617 and PC104/PC104Plus connectors. Depending on theDepending on the connector type, versions ...
Learn More about Connector Mating Cycles - Amphenol CS
The material used for connector contact, plating type and thickness is a major factor that determines the mating cycles of a connector. Cheaper connector pins made of copper alloy with tin plating will lose its effectiveness after 10-15 mating cycles. ... USB Type-C Connectors (1) VHDCI (1) Video Surveillance (1) Warehouse Robot (1) Waterproof ...
7-16 Plug to N-Type Jack Adapter 50 Ohm Straight | 242136
SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; ... 7-16 Plug to N-Type Jack: Adapter Type: Between-Series: Alias: NF-716M-N/NTS-50: Body Finish: White Bronze: Body Material: ... 7-16 Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 272117.
Split-Pair Quadrax Contacts | Products | Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Data Rate: 6.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level, DWV 1000 VAC rms between all inner ...
N-Type Crimp Straight Plug 50 Ohm Reverse Thread
RF Connector N-Type Crimp Straight Plug 50 Ohm Reverse Thread. Downloads. 172102H243RT PDF Customer Drawing (Size: 40 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
PwrMAX G2 Power Connector | Power Solutions | Amphenol
Amphenol's PwrMAX ® G2 connectors offer high-current density, customizable, and reliable power solutions for data centers, networking, and ... Wire/Cable/Flex to Board. Signal. Power. Flex to Board. Wire to Wire. Blind-mate. High Voltage. Hand Tool. Power. Power Supply. ... Orthogonal, mezzanine, right-angle, and coplanar configurations available;
N-Type Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm
SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; SMA to SMP Cable Assemblies; SMA to Unterminated Cable Assemblies; ... N-Type Right Angle Crimp Plug RG-316DS 50 Ohm 172245. N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 082-5584.
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: Solder: Coupling Mechanism: Threaded: