Search Results for anjali tannan md reviews
RP-SMA to Type-N Cables (Coaxial Cable Assembly with Type-N to RP-SMA ...
Shop RP-SMA to Type-N Cables (Coaxial Cable Assembly with Type-N to RP-SMA Connectors) at Amphenol Cables on Demand.
BNC Cable Plug RG-59 Plenum Belden 8279 75 Ohm | 112119-11 - Amphenol RF
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59 Plenum, Belden 8279, Belden 8279A, Belden 9209, Belden 9209A, Belden 82241, Belden 88241
N-Type Panel Mount Jack 4-Hole Flange Solder RG-405 0.086-inch ...
Under Review - Please Contact Us; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder RG-405 0.086 50 Ohm ...
SMA Panel Mount Jack 4-Hole Flange Slot 50 Ohm | 132214
RF Connector SMA Panel Mount Jack 4-Hole Flange Slot 50 Ohm
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
Under Review - Please Contact Us; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 Plenum 50 Ohm ...
Under Review - Please Contact Us; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 Plenum 50 Ohm IP67 ...
SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.445 ...
Under Review - Please Contact Us; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.445 Post 0.312 PTFE ...
THREADED FASTENER DESIGN AND ANALYSIS - PCB
4 The third zone is the elastic clamping range, wherein the slope of the torque-angle curve is essentially constant. The fourth zone is the post-yield zone, which begins with an inflection point at the end of the elastic
Amphenol CO-174SMAX200-004 SMA Male to SMA Male (RG174) 50 Ohm Coaxial ...
Buy 4ft Amphenol CO-174SMAX200-004 Cables Direct from the Factory at Cables on Demand. RG174 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 coax cable with pre-terminated SMA Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is guaranteed with our 90% tinned copper braid shielded MIL-C-17 type RG174/U coax.
Amphenol MP-52RJ11SNNE-003 Shielded Category-5e RJ11 Ethernet Cable (2 ...
Buy 3ft Amphenol MP-52RJ11SNNE-003 Category-5e RJ11 (2-Pair) Ethernet Cables Direct from the Factory at Cables on Demand. Initially designed for legacy PBX phone systems, this Shielded CAT5e 2-pair data cable with RJ11 connectors has proven popular with AT&T U-Verse and Verizon FiOS customers who need to extend the length of the data connection between the wall jack and their cable/dsl modem.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Under Review - Please Contact Us; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm ...
Amphenol MP-54RJ45DNNE-015 Cat5e STP Double Shielded Patch Cable (Braid ...
Buy 15ft Amphenol MP-54RJ45DNNE-015 Cables Direct from the Factory at Cables on Demand. Amphenol brand dual foil screened twisted pair (FTP) Cat-5E patch cables improve data integrity in the most severe EMI/RFI environments. Our double shielded Category 5E patch cables include a concentric foil screen overlayed with 98% aluminum braid, protecting the internal twisted pair bundles from ...
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
Under Review - Please Contact Us; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm ...
BNC Straight Crimp Plug Belden 1164A Belden 8218 75 Ohm
Body Finish: Nickel: Body Material: Phosphor Bronze: Cable Type (Terminates to) Belden 1164A, Belden 1164B, Belden 1167B, Belden 1263A, Belden 1406B, Belden 1407B ...
1.0-2.3 Right Angle Crimp Plug RG-316DS RD-316 50 Ohm
Under Review - Please Contact Us; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector 1.0-2.3 Right Angle Crimp Plug RG-316DS RD-316 50 Ohm ...
PCTEL Reports Fourth Quarter and Full Year 2022 Financial Results
Launched new features in the SeeHawk™ Central cloud platform which simplifies the tracking, review and approval of public safety network coverage testing Full Year 2022 Highlights. Revenues of $99.4 million were 13.2% higher compared to the prior year GAAP gross profit margin of 46.0% GAAP net income of $2.9 million or $0.15 per diluted share
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
Under Review - Please Contact Us; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead ...
P330W Eval Kit - amphenol-sensors.com
P330W Eval Kit Absolute Catheter Sensor Evaluation Kit 1F (330µm) Features • Extremely small die: 900µm x 330µm x 120µm cross-section
BNC Straight PCB Jack Through Hole 75 Ohm Tape and Reel
RF Connector BNC Straight PCB Jack Through Hole 75 Ohm Tape and Reel
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
Under Review - Please Contact Us; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm ...