Search Results for anl 40 amp
USB3F TV - 頑丈なイーサネット、USBおよびディスプレイコネクタ|Amphenol Socapex
Amphenol Socapex USB3F TVは、過酷な環境で動作するように設計された強化USB 3.0コネクタです。MIL-DTL-38999シリーズIII規格に基づき、このコネクターはねじロック機構を備え、液体やほこりに対して密閉されています(IP68)。軍用アビオニクス、地上車両、戦場通信、産業用アプリケーションでの使用 ...
Amphenol
Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²) Insulation OD (mm) Plating Reel Size Packaging ... AT60-16-0622-LP Pin S&F Size 16 13A 16-20AWG 1.0-0.5mm² 1.40 - 2.54mm Nickel-Plated - Loose Piece AT60-16-0644 Pin S&F Size 16 13A 16-20AWG 1.0-0.5mm² 1.40 - 2.54mm Gold-Plated - - ...
Mission-critical Power And Signal Connectors - Positronic
The Science of Certainty. At Positronic, we build high reliability power and signal connectors. But our true call is to provide certainty. Rock solid, mission-critical performance upon which you can bank life and limb, family and fortune.
pld-14 | Amphenol Global Search | Amphenol
pld-14-3-20241103-021 | Amphenol Global Search | Amphenol MRJ5 | Amphenol Global Search | Amphenol operating temperature: -40°c to +105°c. led characteristics: forward dc current 25 ma max, forward voltage 2.5 v max @ 2 ma. available mating area covers provide added protection.
b | Amphenol Global Search | Amphenol
Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International, Inc. 1300 Central Expressway North, Suite 100 Allen, TX 75013 Phone: 214.547.2400 - 800.472.4225
NovaSensor Filtration Air Restriction Sensor - amphenol-sensors.com
Operating Temp Range -40°C to 125°C Storage Temp Range -55°C to 150°C Start-Up Time 10 ms Response Time < 2 ms Intended Media Clean Dry Air Clamp Limits Upper/Lower 92.5% to 7.5% VDD Diagnostic Limits Upper/Lower 97.5% to 2.5% VDD Pressure Ranges Available 5” H 2 O 10” H 2 O (2) 40” H 2 O 1 PSI (2) 5 PSI [1] Use 5 VDC +/- 2.5% for 5 ...
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²) Insulation OD (mm) Plating Reel Size Packaging ... AT60-16-0622-LP Pin S&F Size 16 13A 16-20AWG 1.0-0.5mm² 1.40 - 2.54mm Nickel-Plated - Loose Piece AT60-16-0644 Pin S&F Size 16 13A 16-20AWG 1.0-0.5mm² 1.40 - 2.54mm Gold-Plated - - ...
1.25G SFP Transceivers | Optical Transceivers | Amphenol
To browse the Venia store, enable JavaScript in your browser.
Amphenol Socapex's product lineup | Connectors & interconnect solutions ...
Welcome to the world of Amphenol Socapex. We are a leading provider of innovative interconnect solutions. With over 50 years of experience, Amphenol Socapex offers a comprehensive range of high-quality products designed to meet the diverse needs of industries such as aerospace, defense, industrial, and entertainment.
Backshells Archives - Amphenol PCDAmphenol PCD
Available in Mil-Spec M85049, commercial, and custom designs for harsh environments. Amphenol’s Backshells offer dependable strain relief, environmental protection, and EMI/RFI shielding for the termination area of virtually any circular connector, including MIL-DTL-5015, MIL-DTL-26482, MIL-DTL-38999, and MIL-DTL-83723. We provide an extensive range of QPL (M85409) and Commercial Backshells ...
TACBeam FOM - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International (AFSI) offers the TACBeam? Fiber Optic Modem (FOM) to provide optical-electrical (O-E) and electrical-optical (E-...
2 Sensor for Automotive Applications - Amphenol
• -40°C to + 90°C Storage Temperature Range • -40°C to +110°C Relative Humidity • 0-95% non-condensing Electrical Characteristics: Voltage Ratings ... TE AMP 4-1718346-1 Socket Configuration 1 ~ Ground (Common) 2 ~ LIN 3 ~ Supply +V LIN Interface The sensor implements a LIN interface defined by a generic LDF file.
SENSORS FOR LOAD & TORQUE - pcb.com
cyclic loads are present. Applications include material testing, component life cycle testing, and structural testing. All fatigue-rated load cells are guaranteed against fatigue failure for 100 million fully reversed cycles.
tafe graphic design intro | Amphenol Global Search | Amphenol
INTRODUCTION: Typically instrumentation system designers worry about parameters such as low and high-frequency -3dB points, signal-to-noise ratios, anti-alias filter types and settings, data digitization rates, bit resolution, data post processing algorithms, and more.
Amphenol
Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²) Insulation OD (mm) Plating Reel Size Packaging ... AT60-16-0622-LP Pin S&F Size 16 13A 16-20AWG 1.0-0.5mm² 1.40 - 2.54mm Nickel-Plated - Loose Piece AT60-16-0644 Pin S&F Size 16 13A 16-20AWG 1.0-0.5mm² 1.40 - 2.54mm Gold-Plated - - ...
Asia Pacific Archives - Page 28 of 40 - Amphenol Antenna Solutions
Asia Pacific Archives - Page 28 of 40 - Amphenol Antenna Solutions
B A1 - Amphenol Sine
Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²) Insulation OD (mm) Plating Reel Size Packaging AT60-204-12141-10 Pin Machined Size 12 25A 10-12AWG - - Nickel-Plated - - AT60-204-12141 Pin Machined Size 12 25A 12-14AWG - - Nickel-Plated - - AT60-220-1231 Pin Machined Size 12 25A 12-14AWG - - Gold-Plated - -
B45 Traditional/CW Thru-hull - Airmar
600 W. The B45 is Airmar’s smallest and most economical, dual-frequency, bronze, stem transducer. It features a single, 50/200 kHz ceramic element.
3D Models - Document Library - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
P39 Smart™ TRIDUCER® Multisensor/CW Transom Mount - Airmar
60/100 W* The P39 is our mid-size, transom-mount, TRIDUCER ® Multisensor, combining depth, speed, and temperature functions in a single housing. Its hydrodynamic shape features a rounded nose which reduces the turbulence under the transducer’s acoustic face for accurate high-speed depth readings.