Search Results for anl fuse 40 amp
R-VPX VITA 46 Connector System | R-VPX Evolution 2.0 VITA 46.30 ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards.
NTC Thermistors Type RL20 - amphenol-sensors.com
RL2007-40.6K-138-K 75K D13.8 4561 .160 4.06 6.5 30 RL2007-44.5K-155-K 85K D15.5 4783 .160 4.06 6.5 30 RL2010-54.1K-138-K 100K D13.8 4561 .190 4.83 7.0 35 RL2008-52.3K-155-K 100K D15.5 4783 .170 4.32 6.5 30 0.220 in max (5.6 mm) 0.156 in (4 mm) 1.5 in (38 mm) min B thickness 26 awg tinned copper refer to table ...
C146 ハウジング C146 10R010 550 8|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
heavy|mate C146シリーズは、産業用ロボット、工作機械、自動車生産ライン、鉄道車両、風力発電等、あらゆる産業用途に適したモジュール型の耐環境コネクタです。
EU RoHS Declaration - svmicrowave.com
ITEM # RoHS COMPLIANCE STATUS SF1521-60107 YES W/ EXCEPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
18.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : smps straight female ( 3821-40029 )
Amphenol
L2000C Large 0-10 20 40 L2000D Large 0-20 20 20 L2000G Large 0-50 20 8 S2000C Standard 0-10 10 12 S2000D Standard 0-20 10 6. Page 2 of 11 Protimeter Speedy March 2014 Moisture Test Procedure for Standard Size Speedy A standard size speedy is shown in the photograph to the left. The moisture test
6.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.1/2 smpm plug-in contact ( 3221-40019 )
HYBRIFLEX® Hybrid Trunk Cable, Single-Mode Fiber, 4 mm² Power Cable
External Document Links Notes PRODUCT DATASHEET HA-FODC-ALBB-04-XX HYBRIFLEX® Hybrid Trunk Cable, Single-Mode Fiber, 4 mm² Power Cable HA-FODC-ALBB-04-XX REV : B REV DATE : 27 Apr 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at
Actives & Passives Archives - Page 12 of 14 - Page 12 of 14 - Amphenol ...
Skip to main content. Products; Solutions; Company. News; Events; Media; Fiber 101 Training; Certifications
Thermometrics ZTP-101T Thermopile IR Thermopile Sensor
Field of View-60 -50 -40 -30 -20 -10 0 10 20 30 40 50 60 0.0 0.1 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1.0 N o r m a li z e d O u t p u t Degree 2 4 6 8 10 12 14 16 18 20 0 ...
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
• -40°C to 85°C Output Modes • Digital Models - I2C • Analogue Models - PDM (Convertible to analogue) Power Supply Requirements • 3.3 VDC or 5.0 VDC ±5% (Nominal voltage is model dependent) Current Consumption • 750 µA (typical) Cable • Outer Diameter 4.20 ± 0.20 mm, 4 Core, shielded, double insulated and flexible
NTC Type NDK - amphenol-sensors.com
• Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s • Dissipation factor: 1.5 mW/K • Voltage insulation: 500 VDC • Packing/MOQ: 500/box NTC Type NDK Dimensions in(5mm) max 0.117 in (3 mm) max 0.095 in (2.4 mm) max 0.095 in (2.4 mm) max
TECHNICAL FEATURES - rfstechnologies.com
Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL1569 Type MC, UL Listed PRODUCT DATASHEET HBF058-08U1SS-12F1 HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 1 Single Strand, Single-Mode Fiber with LC
www.amphenolpcd.com.cn
CUSTOM CABLE ASSEMBLIES. OUR EXCELLECT ABILITY DESIGN A WIDE RANGE OF CUSTOME CABLE ASSEMBLIES THAT INCLUDE HIGH POWER, WIRE HARNESSES AND OTHER INDUSTRIES.