Search Results for anlge
Automotive Sensors | HVAC
The single solar sensor has one photo diode cell inside, and is used in the independent type ATC, by sensing the amount of light left to right via angle light activating filters. Thermometrics Sensor Assemblies | JS6780 Active Incar Sensor
65846-010LF | Bergcon® | Amphenol
PV Shrouded Header, Wire to Board connector, 2 Wall Shrouded Header - Through Hole - Double row - 10 Positions 2.54mm - Right Angle. 67996-110HLF BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Double Row, 10 Positions, 2.54 mm (0.100in) Pitch
QMA PCB Surface Mount Right Angle Jack Bulkhead 50 Ohm
RF Connector QMA PCB Surface Mount Right Angle Jack Bulkhead 50 Ohm. Downloads. 930-111J-51P STP 3D Model (Size: 1032 kb ) 930-111J-51P PDF Customer Drawing (Size: 299 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Zinc Diecast: Cable Type (Terminates to)
BNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector BNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 112178 PDF Customer Drawing (Size: 75 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) 112178 STP 3D Model (Size: 517 kb ) Product Life Cycle.
Assembly Instructions-C34 Amphenol TNC
79075 TNC Angle Plug RG-58 .281(7.1) .109(2.8) 79875 TNC Plug RG-58 .281(7.1) .109(2.8) 79600 TNC Jack RG-58 .300(7.5) .110(2.8) Step 1 Place nut, washer (when supplied) and gasket over cable and strip jacket to dimension a shown in table above. Step 2 Comb out braid and fold out. Trim insulation off center conductor to dimension c shown in ...
HM2R89PA8101N9LF | Millipacs® | Amphenol
Millipacs accesories, Pressfit insertion tool for 8 row right angle receptacle Type F. Mating Part. HM2P89PD8111N9LF. Back Plane Connectors,2mm Hard Metric Series,Millipacs, 8 Row Vertical Header, Type F with peg 2.5mm, 88 Signal Pin, Press Fit Tail,Shielded, 250 mating cycles and ROHS Compliant.
UHF PLUG RIGHT ANGLE Amphenol RF ADAPTER NICKEL PLATED
THIRD ANGLE PROJ. DRAWING NO. Amphenol RF Danbury, CT, USA Tainan, Taiwan Shenzhen, China www.amphenolrf.com 74868 CODE ID TITLE DATE DATE DATE DWG SIZEDRAWING NO. B SCALE: REV SHEET OF REV DESCRIPTION DATE REVISIONS ECO APPR 83-1AP 3.0:1 2 2 83-1AP 0.775 MAX 0.812 0.890 REF 0.078 REF A ARUN PRABU 03-Jul-09 UHF PLUG RIGHT ANGLE ADAPTER NICKEL ...
2082-624X-dB-CRYO - Model - XMA Corp
third angle projection. note: interpret iaw ansi y14.5-1982 3 decimals inch [mm] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print material: drawing practices per ansi-y-14.5 mil-std-100 & 1000 4 3 2 ...
Amphenol Canada Corp.
right angle on pcb with matching right angle usb receptacle series rugged usb ordering code: m u s b - a 3 1 1 - x x notes 1. material • all materials used are rohs compliant per eu directive 2011/65/eu and amendments. • outer shell - diecast zinc alloy, nickel plated. • contacts - phosphor bronze, plated with 0.76 microns (30 microinches ...
SMA Panel Mount Right Angle Jack 4-Hole Flange Solder RG-405 0.086-inch ...
SMA Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 132201 SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 901-9602-3SF SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm 132302-11
About - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
DESCRIPTION - Amphenol Socapex
- Straight or right angle plug - Square flange receptacle - In-line receptacle - Square flange receptacle with mating nut Automation Instrumentation Robotics Power Nuclear equipment CHARACTERISTICS SLS First mate last break earth (FMLB) contact bonded to the connector shell.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
172137 | Amphenol Global Search | Amphenol
172137 | Amphenol Global Search | Amphenol FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 A Key Code 2FA1-NASP-C01E1. AMC4 Right Angle Plug to TNC Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 250 mm 095-850-286-250. N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm IP67 ...
MIL-DTL-55116 | Amphenol Global Search | Amphenol
Complete line of qualified MIL-DTL-55116 audio connectors which are used throughout military and commercial radio systems and intercom systems for ground, vehicle, airborne, and naval communications. Custom M55116-type connectors with options such as PCB contacts, grounded and shielded connectors, and right-angle plug connections.
examax | Amphenol Global Search | Amphenol
10124411-101LF. ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 2-Pair, 8 column, 64 position, Right Angle Receptacle, No Guide Pin.
Model AG | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB