Search Results for anlge
UHF PLUG RIGHT ANGLE Amphenol RF ADAPTER NICKEL PLATED
THIRD ANGLE PROJ. DRAWING NO. Amphenol RF Danbury, CT, USA Tainan, Taiwan Shenzhen, China www.amphenolrf.com 74868 CODE ID TITLE DATE DATE DATE DWG SIZEDRAWING NO. B SCALE: REV SHEET OF REV DESCRIPTION DATE REVISIONS ECO APPR 83-1AP 3.0:1 2 2 83-1AP 0.775 MAX 0.812 0.890 REF 0.078 REF A ARUN PRABU 03-Jul-09 UHF PLUG RIGHT ANGLE ADAPTER NICKEL ...
MIL-C-24308 Style (D-Sub) Filter Connectors
3 - Right Angle mounting bracket 4 - Right Angle mounting bracket with 4-40 threaded clinch nut Capacitance (pF) Pi A4 = 400 to 800 02 = 1800 to 3600 04 = 4000 to 8000 08 = 8000 to 16000 16 = 16000 to 32000 C, CLR, LRC, T A2 = 200 to 400 A4 = 400 to 620 01 = 900 to 1800 02 = 1800 tp 3600 04 = 4000 to 8000 10 = 10000 to 15000 16 = 16000 to 32000 ...
D D C C - Amphenol Sine
third angle without the prior written consent of the owner ltd.. no part thereof may be reproduced and used this document is the property of amphenol australia pty. linear x, xx± x, x ± x ~± and remove all burrs break all sharp edges unless otherwise specified f in sh: matl: x~ ' ± cad file: x~ ' "± d ime nso do not scale x ± angular ...
B C- B C- - Amphenol Sine
2. modifications: flange mount,pcb,right angle; 3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac 3.4 insulation resistance: 1000 megohms min @ 25°c 3.5 moisture resistance:
Traceable Patch Cords - Amphenol Broadband Solutions
The Traceable Patch Cord is targeted toward high density and high congestion areas of the telecommunication fiber optic network. Areas of use spans across the network where passive and active fiber management elements are located.
HDAS Series Connectors - Amphenol Aerospace
Mezzanine or right angle board to board connection; Technical Information Performance Specifications How to Order Guide. Documents Videos Complementary Products Request Quote. Performance Specifications. Mechanical Characteristics: Backoff 1 (mm) 1.2 [.0472] MAX: Mating force per contact (N)
MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 919-387P-51A PDF Customer Drawing (Size: 123 kb) 919-387P-51A STP 3D Model (Size: 446 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb)
Amphenol PCD Shenzhen
plug, 2 pin, 350a max, alternate position a/b/c, with hvil, 70mm2 / 95mm2 cable rated current 250a@70 mm 2 cable size 350a@95mm 2 cable size
IT Datacom | Markets - Amphenol
F308/F332 series is a 0.50mm pitch right angle Non-ZIF flex connector with an auto-lock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts. This series features a cable thickness of 0.33mm and provides the durability of 20 mating cycles. Its robust connector design makes it suitable for robotic ...
Brackets and Mounts YA Mounting Bracket - AMPHENOL PROCOM
Angle bracket for fixation of antennas based on mounting on 1” threaded water pipe. Application 1: Fixation on vertical structures such as: ship’s masts, cabins and rails; house roof ends. (Fixation by means of screws, bolts or rivets (not supplied)). Application 2: Fixation on vertical tubes (10 - 40 mm dia.)
110WXS NMEA 0183 / AG WeatherStation® - SolarShield and Relative ...
Ultrasonic measurement of wind speed and angle is virtually maintenance-free with no moving parts to wear out. Barometric pressure as well as calculated wind chill and heat index round out the critical parameters being measured. The durable, rugged housing is designed to be an integral component of a land-based station.
51939-973LF | PWRBLADE HEADER - RIGHT ANGLE | Amphenol
Contact us today for more details of pwrblade header - right angle , part number 51939-973LF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
AirSTREAM Compact - Lutze
KSS Angle adapter Properties • For affixing components, e.g. hat profiles, at an angle of 30° vertically. KSS can be attached to hat profiles or assembly webs in the sliding nut channel. There is a sliding nut channel for affixing the components. Technical data Part-No. Type PU piece 330926.0010 S* KSS 40x40x22 10 Bracket Properties
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 999 mm
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 999 mm (39.33 Inches) Downloads. Ultraminiature Product Series Data Sheet (Size: 92 kb) A-1PAX113-XXXYZ PDF Customer Drawing (Size: 173 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
MS & 97B - Series ACRMS02 0313 - Amphenol Australia
(3102), straight plugs (3106) and angle plugs (3108). Shell hardware is manufactured from aluminium alloy and cadmium plated with olive drab chromate finish. This finish has excellent conductivity; it is non-reflecting and corrosion resistant. Black anodised finish and cadmium-free zinc plating with olive drab chromate finish are also available.
AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle ...
Right Angle: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 105: Temp (Min Degrees Celsius) 40: Termination Style: PCB - Through Hole: Thread Direction: Standard: Our Newest Automotive Products.
my cloud | Amphenol Global Search | Amphenol
Amphenol's SlimSAS was adopted by SFF committee(SFF-8654), and can support UPI1.0, PCIe Gen4 and PCIe Gen5 signal transmission. we have straight type, right angle , left side exit and right side exit configurations, both 4X and 8X connectors are available, cable types from twinax cable, fine film laminated cable to loosen cable, conductors size range from 34AWG to 30AWG.
ampenol | Amphenol Global Search | Amphenol
Amphenol offers a wide range of high-performance storage connector solutions for M.2, EDSFF, NGSFF, SAS, U.2, U.3, SATA and PCIe applications meeting a wide range of vertical and right angle configurations for usage across server and storage equipment and next-generation enterprise applications.
51722-10201200ABLF | PwrBlade® | Amphenol
Amphenol is one of the leading manufacturers of PwrBlade ® . Contact us today for more details of PwrBlade ® , part number 51722-10201200ABLF.