Search Results for antenna
HEX654CW0000x - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 65°, 696-960 | 1695-2180 | 1695-2180 MHz, 13.8|16.8|16.8 dBi, 0-14°|0-10°|0-10°, 1298 mm (51.1 in)
Solutions - Amphenol Antenna Solutions
Solutions Solutions OUR SOLUTIONS Amphenol Antennas is driving greater connectivity with coverage & capacity solutions for your world-class network Amphenol partners with our customers to ensure we’re designing innovative antennas to meet real-world environments. With our fluid building-block design, Amphenol can tailor solutions to
5798400R-3 - Amphenol Antenna Solutions
(3x) Hexa Band, 36-Port, Tri-Sector Antenna, 65°, (2x) 698-960 | (2x) 1427-2180 | (2x) 2490-2690 MHz, 2340 mm
Download or Request RET Files - Amphenol Antenna Solutions
Download RET Configuration Files Download the Antenna Control Unit Configuration Files for Base Station Antennas (Pack 38 - last updated December 20, 2021) Download RET Configuration Files Request RET Settings Files Use this form to request downloadable settings files which can reprogram an
BA1012-1 - Amphenol Antenna Solutions
Omnidirectional Fiberglass Antenna, 144-162, 2.1dBi, N Female
12-Port - Amphenol Antenna Solutions
12-Port - Amphenol Antenna Solutions
Coaxial Dipole Antenna, 1" 14TPI Male, Excludes N240F
Frequency Range [MHz]: 154.0 - 174.0. Connector: N - Female. Max. Input Power [Watt]: 150. This is an omnidirectional dipole antenna manufactured in premium quality materials in order to prevent galvanic corrosion.
8-Port Antenna
8-Port Antenna 698-960 | 698-960 | 1427-2690 | 1427-2690 MHz PRODUCT OVERVIEW Frequency Range (MHz) 698-960 698-960 1427-2690 1427-2690 Array R1 R2 Y1 Y2
antenna | Amphenol Global Search | Amphenol
Internal Antenna Features and Benefits. Ideal for IoT, Wi-Fi and LTE applications; Dual-band, multi-band and wide-band options available; Secure adhesive mount backing for easy install; Flexible options for use in compact IoT devices; Low profile design; Reliable RF performance
BXA-70063-6CF-EDIN-X - Amphenol Antenna Solutions
Single Band, 2-Port, Panel, XPOL, 63°, 696-900 MHz, 16.6 dBi, Fixed Tilt (0°, 2° or 5°), 1804 mm (71.0 in)
QUAD656C0000x - Amphenol Antenna Solutions
Twin Band, 4-Port, Panel, XPOL, 65°, 696-900 | 696-900 MHz, 15.0|15.0 dBi, 0-12°|0-12°, 1889 mm (74.4 in)
LTE 4G/5G Antennas 424x.06-875-Tx - AMPHENOL PROCOM
The 424x Series colinear antennas are designed for LTE/GSM applications where a durable and high performance antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
PCU-KIT-4-XX Spec Sheet - Amphenol Antenna Solutions
Portable control system that enables field adjustment of AISG devices such as Remote Electrical Tilt (RET) antennas or AISG TMAs. Ordering Information
HEX656CW0000x - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 65°, 696-960 | 1695-2180 | 1695-2180 MHz, 15.0|17.2|17.2 dBi, 0-12°|0-10°|0-10°, 1906 mm (75.0 in)
Multiband Low Profile Antenna Series - PCTEL
With superior pattern coverage for mobile and fixed applications across a wide range of frequencies, these antennas deliver industry leading wideband performance and reliability, with minimum loss ...
5047000 - AMPHENOL PROCOM
5047000 - AMPHENOL PROCOM
8-Port Antenna
8-Port Antenna 698-960 | 698-960 | 1427-2690 | 1427-2690 MHz PRODUCT OVERVIEW Frequency Range (MHz) 698-960 698-960 1427-2690 1427-2690 Array R1 R2 Y1 Y2
BA6312-5 - Amphenol Antenna Solutions
1-Port Omnidirectional Fiberglass Antenna 380-400 MHz Features These antennas feature a very broad frequency band, rugged construction and small size.
TTA-UMG101H - Amphenol Antenna Solutions
TTA-UMG101H - Amphenol Antenna Solutions
Stacked-Dipole-Antennas - Amphenol Antenna Solutions
Stacked-Dipole-Antennas - Amphenol Antenna Solutions