Search Results for antenna
6-Band, 12-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1945 mm
ELECTRICAL SPECIFICATIONS Ultra Low Band R1 Frequency Range MHz 698-960 MHz 698-806 790-862 824-894 880-960 Polarization --- ±45° Gain Over all Tilts dBi 14.1 ± 0.5 14.8 ± 0.4 15.0 ± 0.6 15.4 ± 0.4
2L4U4MT360X06F wxys4 - Amphenol Antenna Solutions
2L4U4MT360X06F wxys4 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Full Length Lowband Quarter Wave Mobile Antenna - PCTEL
Built for lowband applications, this rugged full length quarter wave antenna features a high quality stainless steel shock spring. Model Numbers:
40 dB GPS Timing Reference Antenna - PCTEL
This GPS timing reference antenna features a low noise, high gain internal amplifier and multi-stage filtering to address the attenuation issues of congested cell-site applications and longer cable runs. Its integrated, on-board lightning protection alleviates the need for downstream, in-line surge suppressors.
6177700E - Amphenol Antenna Solutions
8-Port, Panel, 65°, (4x) 1695-2690 MHz, 1391 mm
SmartDisc MIMO Combination Antenna - PCTEL
SmartDisc MiMo Combination Antenna supporting up to 4 in 1 -Cellular MIMO 2G, 3G, 4G, GNSS and BT/WiFi in a low-profile enclosure with durable design. The antenna can be mounted on metal or non-conductive materials enabling flexible and easy installation. Ideal for vehicle and load handling equipment utilizing fleet management, smart city and mobile gateways.
Quality Policy & Certificates - Amphenol Antenna Solutions
Resources Resources Quality Standards Amphenol Antennas is committed to meeting customer requirements, achieving quality objectives and continuous improvement. NORTH ...
Antenna Mounting Kit - Amphenol Antenna Solutions
21700000 1 of 1 www.amphenol-antennas.com REV050913 Improvements to product may be made without notice. 3-Point Pole Mounting and Downtilt Mounting Bracket Kit
AAS - Amphenol Antenna Solutions
Learn more about AAS, a leading provider of antenna solutions for wireless networks, with over 30 years of experience and global presence.
Cellular 2G, 3G, 4G, 5G, LTE, & CBRS Base Station Antennas - PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
Software Solutions - Amphenol Antenna Solutions
Resources Resources Software Solutions Download the latest Software and Firmware. Should you have questions, Amphenol's Technical Support teams are ready to assist. Network Element Manager Software: NEM-ALD-W The NEM-ALD-W is designed to discover any device connected to an Antenna Line Device (ALD) network. It is
APXVLL14H_43-C-I20, -A-I20 - Amphenol Antenna Solutions
4-Ports, X-Pol, Panel Antenna, 1.4m, 2x 1695-2690MHz, 65deg, Integrated RET
Direct Mount Multiband Blade Antenna for 5G FR1 Devices
The MPAMB6 is a portable multiband 5G NR (FR1) omnidirectional antenna that supports the operation of leading routers and access point devices in the 5G FR1 spectrum for Industrial IoT and enterprise wireless networks. It also supports the major carrier operating frequencies ranging from 618 MHz to 6 GHz.
Hush Covert WiFi Glass Mount Antennas - PCTEL
Tape-mounted to allow for maximum placement flexibility, these discreet, low-profile antennas are ideal for Bluetooth, DSRC, WiFi hotspot and Industrial IoT applications.
5976308NG - Amphenol Antenna Solutions
5976308NG - Amphenol Antenna Solutions ... 5976308NG
Handrail - Amphenol Antenna Solutions
Handrail - Amphenol Antenna Solutions
CX063X24x00 - Amphenol Antenna Solutions
Single Band, 2-Port, Panel, XPOL, 65°, 696-960 MHz, 16.8 dBi, 0-10°, 2421 mm (95.3 in)
LP70x-Series Low-Profile Multiband Antenna - PCTEL
LP70x-series low profile multiband antenna operates simultaneously in the 698-960 MHz and 1710-2700 MHz bands with omnidirectional performance. It is designed to be a surface mount that performs well on metallic or non-metallic surfaces. The low profile housing gives a high degree of vandal resistance, making it perfect for M2M applications where reliable communications is required.
Ground Plane Independent, Low Profile Dual Band WiFi Antenna
A ground plane independent dual-band antenna for WiFi applications, this antenna features a rugged, low profile housing suitable for both indoor and outdoor installations.
6-Port Antenna
6-Port Antenna 698-960 | 1695-2690 | 1695-2690 MHz PRODUCT OVERVIEW Frequency Range (MHz) 698-960 1695-2690 1695-2690 Array R1 Y1 Y2 Connector 1-2 3-4 5-6