Search Results for antenna
8-Port Antenna
8-Port Antenna 698-960 | 698-960 | 1695-2690 | 1695-2690 MHz PRODUCT OVERVIEW Frequency Range (MHz) 698-960 698-960 1695-2690 1695-2690 Array R1 R2 Y1 Y2
RF Antenna Embedded LoRa Chip 433MHz | ST0643-00-N01-A - Amphenol RF
RF Antenna Embedded LoRa Chip 433MHz; RF Antenna Embedded LoRa Chip 433MHz. In stock. ST0643-00-N01-A. Find In Stock & Buy Now. 433MHz LoRa, IoT, ISM, LPWAN. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate;
12-Port Antenna - Amphenol Antenna Solutions
12-Port Antenna 698-960 698-960 1427-2690 1427-2690 1427-2690 1427-2690 MHz 5G Ready 65° 1993 mm 5778400R 5778400RG 5778400RDx Hexa Band, 12-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1993 mm
20-Port Antenna - amphenol-antennas.com
20-Port Antenna 698-960 698-960 1427-2180 1427-2180 2300-2690 1427-2690 1427-2690 1427-2690 2300-2690 1427-2690 MHz 5 Rea 5 7 mm 5780700
CMTA Platform GNSS + Cellular + WiFi Multiband Antenna
The CMTA configurable multiband through hole mounted antenna (CMTA) platform for up to 10×1 antenna functions supports the high speed requirements of complex railway communication systems used in Intelligent Transportation Systems (ITS). Featuring multi-spectrum coverage of global GNSS systems, this antenna provides compliance with Hy-Rail Limits Compliance System (HLCS) standards.
RET user guide - Amphenol Antenna Solutions
Title : Amphenol Antenna Solutions RET User Manual Titre : Manuel d’utilisation des RET Amphenol Antenna Solutions Reference : Manuel d’utilisation DRAFT Page 5 sur 69 3.2 Amphenol R T’s principle The MUX The RET of AAS antennas comprises of a motor
antenna | Amphenol Global Search | Amphenol
Internal Antenna Features and Benefits. Ideal for IoT, Wi-Fi and LTE applications; Dual-band, multi-band and wide-band options available; Secure adhesive mount backing for easy install; Flexible options for use in compact IoT devices; Low profile design; Reliable RF performance
GPS/GLONASS High Performance Micro Helix Antenna
Ideal for performance in critical asset tracking and network timing synchronization applications, this robust, active, high performance antenna covers both GPS L1 and GLONASS L1 frequency bands. Its proprietary filtering design allows wideband coverage while achieving superior out-of-band rejection.
RET Control Units - Amphenol Antenna Solutions
MDDU Module for Antenna Sharing 3 of 3 www.amphenol-antennas.com REV091913 Granted or pending patents apply to this product. Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions.
Antenna Mounting Kit - amphenol-antennas.com
21700000 1 of 1 www.amphenol-antennas.com REV050913 Improvements to product may be made without notice. 3-Point Pole Mounting and Downtilt Mounting Bracket Kit
900 MHz Horizontally Polarized Omnidirectional Antenna
The BOA8905HNF horizontally polarized omnidirectional antenna is ideal for high RF density applications. This easy to install design uses “Top shelf” materials provide maximum durability and performance.
Precision Performance Wide Area Augmentation System (WAAS) Antenna
Precision Performance Wide Area Augmentation System (WAAS) Antenna Designed for aviation operations
AllDisc Combi MIMO Wifi-7/LTE Sec GNSS+ - PCTEL
AllDisc Combi MIMO Wifi-7/LTE Sec GNSS+ platform can be configured to support several antenna systems: Cellular MIMO 2×2 LTE / 5G, GPS/GLONASS/Galileo or MIMO Wifi 6E. It has a low profile casing with durable design and is ground plane independent which enables flexible and easy installation, making it perfect for fleet management, track and trace, navigation, cargo handling and V2X.
8-Port Antenna
8-Port Antenna 1695-2690 | 1695-2690 | 1695-2690 | 1695-2690 MHz 6177700 4-Band, 8-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1391 mm
amphenol antenna | Amphenol Global Search | Amphenol
REV012715U www.amphenol-antennas.com 1 of 1 • Single band, colinear omni antenna, vertically polarized • High gain AMPS omni antenna • 4x4 MIMO high band compatible • Lightning proof antenna 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90
Distributed Antenna Solutions DAS - AMPHENOL PROCOM
Indoor DAS Antennas Outdoor Donor Antennas Directional Couplers Product Type Pattern Gain Pol VHF UHF 600MHz GPS 698-2700MHz 4000MHz 6000MHz XCPI SISO Directional 2.0 dBic RHCP PLPI/TETRA SISO Directional 7.0 dBi V-POL
Antenna Mounting Kit - Amphenol Antenna Solutions
21700000 1 of 1 www.amphenol-antennas.com REV050913 Improvements to product may be made without notice. 3-Point Pole Mounting and Downtilt Mounting Bracket Kit
Stick Antenna 2400-2500 MHz SMA | ST0226-30-002-A - Amphenol RF
Passive Stick Antenna 2400-2500 MHz SMA 2.4GHz, 5GHz, Dualband, Bluetooth, Wi-Fi, WLAN, Zigbee IoT, ISM 50 Ohms
Sealed IP67 External Antenna Provides Improved Performance with Low ...
Amphenol RF expands its antenna portfolio with adhesive mount external GPS/GNSS antenna designed for outdoor use with sealed IP67 capabilities.
Integrated Connector Antennas - PCTEL
These integrated connector antennas provide a simple and cost effective solution for the ISM band. Featuring an N male connector built into the base, these antennas mount easily to any N female bulkhead or panel mount connector.
Mobile Magnetic Mount GPS Antenna - PCTEL
A high performance antenna with a wide voltage range, this product is ideally suited for vehicular telematics applications. It features a low noise amplifier and SAW filter. It offers greater installation flexibility for rooftop locations using either its internal magnets or screw mount holes. This antenna can be used with the vast majority of GPS L1 systems available.
Antenna Solutions | Products - Amphenol
The PRO-AR is an active wideband receiver multicoupler for the VHF and UHF bands (30-960 MHz) with 1 antenna input and 4, 8, 12 or 16 RX output ports.
Wi-Fi Dual Band Antenna FPC 30x10 Cable : OD1.37 x 100mm
Passive Wi-Fi Dual Band, FPC 30x10, Cable : OD1.37 x 100mm 2.4GHz, 5GHz, Dualband, Bluetooth, Wi-Fi, WLAN, Zigbee IoT, ISM, UNII 50 Ohms
ALDC_UM - Amphenol Antenna Solutions
Heading 1 ALDC_SW_UM ©2011 Amphenol Antenna Systems | www.amphenol-antennas.com Page 2 of 41 1. Introduction The Antenna Line Device Control (ALDC) system is a portable primary controller used for configuration and control of AISG v1.1 and/or
Omnidirectional Fiberglass Antenna, 1" 14TPI Ferrule, Includes ... - Gemeco
Frequency Range [MHz]: A: 0.15 - 30 / B: 88 - 108 / C: 160 - 250. Connector: 18m / 60ft RG58. Max. Input Power [Watt]: Receive Only. Professional FM/AM omnidirectional fiberglass antenna including DAB, 1" 14TPI Ferrule includes 18m/60' RG58 cable.
Fixed Wireless – Broadband Over the Air - Amphenol Broadband Solutions
Page 2 amphenol broadband.com | Phone: 800-677-2288 Fixed Wireless - Broadband Over the Air Some of the advantages of FW are: • The ability to greatly increase a broadband service area at low cost by eliminating the need to place fiber or coax to
8-Port Antenna
8-Port Antenna 698-960 | 1695-2690 | 1695-2690 | 1695-2690 MHz PRODUCT OVERVIEW Frequency Range (MHz) 698-960 1695-2690 1695-2690 1695-2690 Array R1 Y1 Y2 Y3
Power Line Monitoring Antenna - PCTEL
The low profile antenna has a circular polarized hemispherical radiation pattern designed to cover power line frequencies. The circular polarization enables communication regardless of the polarization of paired antennas.
Businesses - Amphenol
Each of our Amphenol businesses partners with its customers across different market segments and regions to connect our world through leading-edge innovation.
News - Amphenol Mobile Consumer Products
Hangzhou Amphenol Phoenix is implementing the TS16949 standard (an ISO technical specification based on the ISO 9001 and first published in March 2002 as an automotive sector-specific QMS set of requirements) into their training program of auto parts in order to expand their market and enhance competitiveness.
10-Port Antenna - Amphenol Antenna Solutions
PRODUCT OVERVIEW Frequency Range (MHz) 698-788 880-960 1695-2180 1695-2690 2490-2690 Array R1 R2 B1 Y1 Y2 Connector 1-2 3-4 5-6 7-8 9-10
4-Port Antenna
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE 1695-2690 1-2Y1 7/16-DIN Female Long Neck or 4.3-10 Female 1695-2690 3-4Y2 7/16-DIN Female Long Neck or 4.3-10 Female Top Bottom Left Right Y1 Y2 Diagram shown at right depicts the view from the front of the antenna.
Stick Antenna 2400-2500 5180-5825 MHz AMC | ST0129-30-401-A - Amphenol RF
Passive Stick Antenna 2400-2500, 5180-5825 MHz AMC 2.4GHz, 5GHz, Dualband, Bluetooth, Wi-Fi, WLAN, Zigbee IoT, ISM 50 Ohms
Wi-Fi 6E PCB Antenna 30x7mm 1.37 mm cable | ST1225-10-401-A
Antenna Connector Type: AMC Plug: Antenna Wireless Application: Bluetooth, Wi-Fi 6E, Zigbee: Band Type: Multi Band: Cable Type (Terminates to) 1.37 mm Micro-cable
NodeLine - Amphenol Antenna Solutions
Network evolution creates antenna waste The evolution of mobile networks – 2G, 3G, 4G, 5G plus all the changes within each generation – drives constant
Antenna Mounting Kit - Amphenol Antenna Solutions
21699999 1 of 1 www.amphenol-antennas.com REV061112 Improvements to product may be made without notice. 2-Point Pole Mounting and Downtilt Mounting Bracket Kit
NTN Testing & Monitoring Brochure - PCTEL
PCTEL’s Non-Terrestrial Network (NTN) testing and monitoring solutions are designed to help ensure reliable Direct-to-Device coverage, while avoiding interference with terrestrial networks and ensuring international regulatory compliance.
amphenol antenna | Amphenol Global Search | Amphenol
REV032118NA www.amphenol-antennas.com 1 of 3 • Tri band, hex-port panel antenna with variable electrical tilt • AWS-3 Ready • 4x4 MIMO high band compatible • Patented internal RET actuator adds no additional length to the antenna • Can be ordered with a Multi-Device Dual Unit (MDDU) with two separate inputs for independent control of
External Antenna 1575.42 1602 MHz SMA Plug | ST0326-41-001-A
Active External Antenna 1575.42, 1602 MHz SMA Plug GNSS, GPS, GLONASS GNSS 50 Ohms
Antenna Datasheets - Document Library - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
2-Port Antenna
2-Port Antenna 1710-2690 MHz PRODUCT OVERVIEW Frequency Range (MHz) 1710-2690 Array Y1 Connector 1-2 Polarization XPOL Azimuth Beamwidth (avg) 65° Electrical Downtilt 0-12°
8-Port Antenna
8-Port Antenna 698-960 | 698-960 | 1427-2690 | 1427-2690 MHz 65° 2683 mm 5961400P 5961400PG 5961400PDx 4 Band, 8-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2683 mm
Airborne Antennas - PCTEL
Rely on these high-performance antennas for GPS vehicle tracking and marine and airborne navigation in extreme conditions. With sealed o-rings, high-grade polymer radome, and resistance to de-icing fluid, jet fuel, and standard cleaning solvents.
10-Port Antenna - Amphenol Antenna Solutions
Quoted performance parameters are provided to ofier typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
696-960 / 1695-2700 MHz - Amphenol Antenna Solutions
Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Public Safety | Industry - PCTEL
Public safety fleets, first responders, and critical infrastructure rely on wireless technology to stay connected, indoors and out. Our purpose-built antennas, public safety network testing, spectrum monitoring, and BDA information tracking solutions are designed to enable mission critical LMR and broadband public safety connectivity, including P25, TETRA, LTE/FirstNet, and even 5G networks.
What is an antenna? - amphenolprocom.com
An antenna is a transducer, i.e. a "converter" between two media. The antenna converts electromagnetic energy in a cable into electromagnetic radiated power in free space.
Reverse Polarity SMA Assemblies Provide More Design Options for Antenna ...
Reverse Polarity SMA Assemblies Provide More Design Options for Antenna Applications. Amphenol RF is pleased to announce the expansion of the fixed length cable assembly product line to include additional RP-SMA connector configurations.These new cable assemblies feature the popular RG-174 and RG-316 flexible cables and join the robust offering of previously released RG-58 options.
Base Station Antennas | Huge range | Amphenol Procom
Amphenol Procom delivers state-of-the-art Base Station Antenna products for both RF and mechanical constructions. Our innovative approach to product development offers the highest quality and our thorough testing protocol guarantees our Base station antennas are the mos t reliable on the market. W e test all of our products performance against dust, water, wind load, temperature and lightning ...
14-Port Antenna - Amphenol Antenna Solutions
ELECTRICAL SPECIFICATIONS Filtered Low Band R1 Frequency Range MHz 698-803 Polarization --- ±45° Gain Over all Tilts dBi 15.1 ± 0.4 Azimuth Beamwidth degrees 74.2° ± 3.3°