Search Results for antenna
GNSS/Cellular/WiFi Combination Antennas | PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
GPS 4/... - AMPHENOL PROCOM
Full hemispherical coverage due to quadrifilar helix antenna element. Built-in high gain, low noise amplifier. Input filter for thorough RF-overload protection.
No Ground Plane Base Loaded Chrome Coil Antennas - PCTEL
When no suitable ground plane is available, these antennas do the job with a tapered loading coil jacket, chrome plated fittings and base-loaded matching network supporting the collinear or trilinear rod sections. Optional heavy-duty stainless steel spring.
BA6312-0 - amphenol-antennas.com
1-Port Omnidirectional Fiberglass Antenna 406-512 MHz Features These antennas feature a very broad frequency band, rugged construction and small size.
CXL 70-3C/... - AMPHENOL PROCOM
The antenna is provided with our “C” universal fixation bracket made of epoxy-coated, seawater resistant aluminium. The accompanying U-bolts and fittings are made of stainless steel. CXL 70-3C/… can be mounted on 27 to 65 mm dia. mast tubes, and it is possible to lead the cable either along the inside or on the outside of the mast tube.
QUAD858C0000x - Amphenol Antenna Solutions
Twin Band, 4-Port, Panel, XPOL, 85°, 696-900 | 696-900 MHz, 15.0|15.0 dBi, 0-10°|0-10°, 2410 mm (94.9 in)
China - Amphenol Antenna Solutions
China - Amphenol Antenna Solutions
FLX 400/900-SMA - AMPHENOL PROCOM
Flexible antenna made of steel wire covered with black silicone tubing. End-fed ½ λ whip on 900 MHz, and ¼ λ whip on 400 MHz. High gain and efficient decoupling from the portable equipment due to half-wave design.
More on Radiation Patterns - Beamwidth - PCTEL
Consider the azimuth and elevation plane patterns shown below. These plots are basically antenna gain vs angle. In the case of the azimuth plane pattern, that angle is the angle around the antenna parallel to the ground (phi, φ).
MKS09T01 - Amphenol Antenna Solutions
Mounting Kit, 2-point scissor tilt mounting and downtilt bracket
MKS10T02 - Amphenol Antenna Solutions
Mounting Kit, 3-point, extended scissor tilt mounting bracket
C4UT360X06Fxys4 - Amphenol Antenna Solutions
Canister, 2FT, 10-Port, Omni Pattern, XPOL, (1x) 696-960 | (4x) 1695-2700 MHz, Fixed Tilt, Can be ordered with unique tilt combinations for Y1/Y2 and Y3/Y4
1710-2170 MHz - Amphenol Antenna Solutions
1710-2170 MHz 5131108F0 Single Band | Panel Antenna | X-Pol | 35° | 14.0 dBi | Fixed Tilt Electrical Characteristics 1710-2170 MHz Frequency Bands 1710-1880 MHz 1920-2170 MHz
RET Control Units - Amphenol Antenna Solutions
MDDU Module for Antenna Sharing 3 of 3 www.amphenol-antennas.com REV091913 Granted or pending patents apply to this product. Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions.
8-Port Antenna
8-Port Antenna 698-960 | 698-960 | 1427-2690 | 1427-2690 MHz 65° 2683 mm 5961400P 5961400PG 5961400PDx 4 Band, 8-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 2683 mm
AllDisc Combi MIMO Wifi-7/LTE Sec GNSS+ - PCTEL
AllDisc Combi MIMO Wifi-7/LTE Sec GNSS+ platform can be configured to support several antenna systems: Cellular MIMO 2×2 LTE / 5G, GPS/GLONASS/Galileo or MIMO Wifi 6E. It has a low profile casing with durable design and is ground plane independent which enables flexible and easy installation, making it perfect for fleet management, track and trace, navigation, cargo handling and V2X. Dual ...
Ant™ Combination Antenna - PCTEL
Ant Combination Antenna for vehicle roof mount. Includes a cellular antenna, GPS antenna with low noise amplifier and the option to mount an external rod. A wide range of rods are available for different frequencies if needed. Ant can be used in different applications depending on which system it is integrated with: fleet management, safety/security systems, logistics and other telematics ...
GPS/GLONASS High Performance Micro Helix Antenna - PCTEL
Ideal for performance in critical asset tracking and network timing synchronization applications, this robust, active, high performance antenna covers both GPS L1 and GLONASS L1 frequency bands. Its proprietary filtering design allows wideband coverage while achieving superior out-of-band rejection.
6874398NG - Amphenol Antenna Solutions
ACCESS PORT DESCRIPTION (CONNECTORS) The antenna has 6 colour-coded connectors located at the bottom face. Frequency Designation R1 Y1 Y2 Frequency Range 698-960 MHz 1710-2690 MHz 1710-2690 MHz
Antenna Solutions for Intelligent Transportation Systems
CONTACT US. At PCTEL, we know that gains in efficiency, safety, and security can only be realized if your devices stay connected. See how PCTEL antenna solutions can help you optimize your intelligent transportation systems so you can connect with confidence.