Search Results for antenna
Omni Antennas 470.05.05.00 - AMPHENOL PROCOM
Description. The 470 Series of glassfibre omni antennas are designed for ground-to-air wide band applications and can also be used in military scenarios. These antennas cater to the most stringent physical and environmental requirements, and they've been crafted to provide optimal performance across a wide bandwidth.
Low Profile High Performance GPS Antennas - PCTEL
For fleet management and asset tracking applications requiring a low-profile and compact footprint, this permanent mount antenna platform offers two high gain antenna options and outstanding out-of-band rejection performance.
Embedded GNSS & GPS Antennas | PCTEL
PCTEL offers rugged and reliable GNSS/GPS embedded antennas for handheld devices and mobile asset tracking equipment. Learn more.
Omni Antennas 7500118 - AMPHENOL PROCOM
A rugged and durable VHF End Fed Dipole antenna housed inside a high-strength, glassfibre shroud. An integrated mounting clamp allows easy installation on poles or horizontal rails. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions.
7360012 - Amphenol Antenna Solutions
Single Band, 1-Port, Shrouded Yagi, VPOL or HPOL, 26°, 2300-2500 MHz, 17.0 dBi, 1000 mm (39.4 in), Available with N-Type Female Connector
Stingray GNSS Magnetic High Rejection Tracking Antenna
This high rejection, magnetic mount tracking antenna covers the full GNSS band. Its proprietary filtering design allows wideband coverage while achieving superior out-of-band rejection. Ideal for any global GNSS tracking application that requires an externally mounted antenna.
Mobile Antennas - AMPHENOL PROCOM
Mobile Antennas Amphenol Procom offer a wide range of products for Mobile communication applications. Amphenol Procom's Mobile Antennas are designed by experienced engineers with a focus on the professional user. In our collection you will be able to find Whip Antennas, Mobile Mounts, GPS Combination Antennas, Low Profile/Covert, Motorcycle Antennas, Danmike, and other Mobile Antenna Components.
Antennas for Smart Railways Brochure - ITS - PCTEL
Antenna Solutions for ITS – Smart Railways. Roll with the leader in precision antenna technology to provide ridership with reliable wireless connectivity. Link rail and local jurisdictions for faster response times. Use real-time data transmissions to intelligently manage Positive Train Control (PTC). Download this brochure to learn more ...
VenU ® Directional CBRS Panel Antennas - PCTEL
A compact, low profile directional panel antenna that operates at CBRS frequencies, this antenna is ideal for indoor or outdoor installations supporting CBRS networks, including small cells and DAS.
Scanning QR Codes - Amphenol Antenna Solutions
Resources Resources Scanning Amphenol's QR Codes All Amphenol Antenna Solutions' products include a QR code on the serial number label. These QR codes link to archived test results and data sheets. Scanning a QR code is an easy process - open your reading app, point your camera
Yagi Antennas 7014400 - AMPHENOL PROCOM
A 12-element UHF Yagi antenna for PMR/Trunked Radio and Telemetry. Produced to the highest quality standards these robust antenna designs will ensure reliable operation in harsh environmental conditions.
Internal Antennas - Amphenol RF
Internal Antenna Features and Benefits. Ideal for IoT, Wi-Fi and LTE applications. Dual-band, multi-band and wide-band options available. Secure adhesive mount backing for easy install. Flexible options for use in compact IoT devices. Low profile design. Reliable RF performance. FPC and PCB Applications. Wi-Fi Enabled Lawn Mowers.
VenU ® Sealed Dual Band High Performance Omnidirectional Antennas - PCTEL
This high performance omnidirectional antenna is designed to cover frequencies from 2.4-2.5 GHz and 4.94-5.925 GHz for broadband access applications. With the integral N Female and N Male connector options at its base, it can be directly mounted on the radio equipment.
amphenol-antennas.com
Dual Band | Twin Beam | 8-Port | Panel Antenna | (2x) X-Pol | 35° | 2100 mm TwinBeam Dual band, Twin beam antenna, Dual polarisation, 8 connectors Independent tilt on each band 0-10° RET version, 3GPP/AISG2.0 with integrated RCU Mounting and downtilt brackets included
Features - Amphenol Antenna Solutions
Features. (1x) 617-906 | (1x) 1695-2700 | (2x) 3300-4200 MHz. LU2VX65X2F wxy. FIXED TILT. 8-Port Panel Antenna. 65° 25.0 in. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on ...
Tower Mounted Amplifiers - Amphenol Antenna Solutions
Tower Mounted Amplifier (TMAs) are cost-effective solution for extending cell coverage and capacity in cellular networks by improving uplink gain.
Compact, Ground Plane Independent Dual Band WiFi Omnidirectional Antenna
Built to cover frequencies for WiFi and industrial wireless data applications, this omnidirectional, low-profile antenna delivers high performance in a rugged, fixed mount housing. Its mating bulkhead connector enables this antenna to be directly mounted on radio equipment or other enclosures.
Amphenol Antenna Solutions
Amphenol Antenna Solutions
VPD90 Directional Antenna - PCTEL - SMARTEQ
VPD90 is a high gain antenna designed for discreet outdoor installations. The directional antenna VPD90 can be pointed towards the optimal direction by mounting the antenna housing in predefined directions. VPD90 is optimized for the GSM bands, 3G frequencies and the licensed free 868 MHz band.
4250.09-875-Tx.indd - Amphenol Antenna Solutions
Single Band | Omni Antenna | V-Pol | 360° | 9.0 dBd | Fixed Tilt | With 25% NULL FILL. Ordering Options. When ordering, replace the “x” in the model number with the electrical downtilt. Select from the options listed below. Antenna with 0° fi xed electrical downtilt. 4250.09-875-T0. Antenna with 3° fi xed electrical downtilt.