Search Results for antsolutions.eu
Omni Antennas CXL 450-1LW-SS-Ex - AMPHENOL PROCOM
CXL 450-1LW-SS-Ex is a 0 dBd, vertically polarized, omnidirectional base station antenna which covers the 380 - 510 MHz band in three models. The antenna is specified as an ATEX antenna for use in zone 2 in potentially explosive areas.
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance August 9, 2021 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions
DuraSwap | Custom Battery Connectors | Swappable Docking Connector
Swappable custom battery connectors come in 2 power & 6 signal configurations, carrying 15A-70A continuous current, with 10,000 mating cycles
RECOMMENDED PCB LAYOUT - Amphenol CS
all materials are rohs compliant per eu directive 2011/65/eu and amendments • outer shell - diecast zinc, nickel plated • contacts - copper alloy with 30 microinches (0.76 microns) gold over 50 microinches (1.27 microns) minimum nickel on the mating area and tin on the contact tails. • usb housing - engineering thermoplastic, high
RJ45 IP6X Rectangular Push-Pull Connectors and Cables, NDH Series
RJ45 IP6X Push-Pull connector (NDH) offers Cat5E Ethernet, IEC 60603-7 interface, fully sealed to IP65, IP66, and IP67 standards for reliable connectivity.
40 dB GPS Timing Reference Antenna - PCTEL
Rugged – materials comply with provisions stipulated by EU directives RoHS 2002/95/EC; Ends need for downstream, in-line surge suppressors – through Integrated, on-board lightning protection; Applications. Congested cell sites; Environments requiring ESD, reverse polarity protection and transit voltage;
PSAS5M2130221TR | SAS PCIE | Amphenol
Amphenol is one of the leading manufacturers of Storage Connectors. Contact us today for more details of SAS PCIE, part number PSAS5M2130221TR
ExaMAX 56Gb/s High-Speed Backplane Connector | Amphenol
ExaMAX ® backplane connector system is designed for higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion. Each s
European Calibration Services | PCB Piezotronics
ISO/IEC 17025:2017 calibration. PCB Europe’s precision Calibration Laboratory D-K-19664-01-00 is accredited by the Deutsche Akkreditierungsstelle GmbH (DAkkS) (former: German Accreditation Body GmbH (DKD)).
ANTENNAS
%PDF-1.4 %âãÏÓ 9315 0 obj >stream hÞ”[] \·‘ý+÷q÷!=dñ« ä$ÆbÛk –÷I ŒYa (Q4Âx Xÿ~ëðÖ¹ Ëš& HÃê¾u‹õÍb‘ ó ¶Ø¶ ú Ë&1o±nRì“n-5 ûÖ²=•`c †²µ"m ±±Ú+ikUòfÿZbïn ë6 Cm ¾ÑÓb´ ^·ï“ÑëjcÜ4ä¼%±±Ù˜6 ö'e [ÜRÙTlþT7MÆ^j6v uÓ¬ö¼oZŒ¹ l4ºÙè•®[6zÕ ³Ñ«n6…6 1 ½Vì{£§%nÙèi·÷ ^7æ²ÑëU· ¶ BÛ ¥ C.b ...
Product Compliance - Amphenol CS
EU RoHS Directive 2011/65/EU and 2015/863/EU: The majority of ACS parts do meet the requirements of EU RoHS directive 2011/65/EU and 2015/863/EU with or without exemptions. However we do have very few parts which are non compliant as it contains lead/cadmium used in plating which are used for customer special requirements such as military ...
M39012/01-0503 N-Type Straight Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
RoHS (EU). Compliant with Exemption 6C - View Certificate; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. M39012/01-0503 RF Connector N-Type Straight Crimp Plug RG-55 RG-142 RG-223 ...
G800W306018EU | Board mount | Amphenol
Board mount - Header Plug - Pin Header 2.54mm Pitch Vertical,1x2Pin,Gold Flash,NY6T,6.1mm*2.5mm*3.0mm
Product Compliance Search - Amphenol RF
Global designer, manufacturer and marketer of radio frequency interconnection solutions worldwide. With consistent year over year growth, innovative technology, and a team that breeds success, Amphenol RF has been established as the RF industry leader.
Amphenol
l-2119-eu fscm77820 january 2014 21-033384-381 (pin) 21-033385-381 (socket) b c a e f rear insulator front insulator inner contacts front insulator keyway rear insulator slots crimp bushing outer contact rivet key outer contact body (pin shown for reference) outer contact orientation key.230 crimp area slots are aligned with splayed inner ...
EU RoHS II CoC - amphenol-aerospace.com
Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 5/20/2021 9:08:41 AM ...
EU RoHS II Declaration - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 42 0 obj >/Filter/FlateDecode/ID[319326B42520F42A1BAEA04A0AFD5913>]/Index[10 59]/Info 9 0 R/Length 144/Prev 243169/Root 11 0 R ...
R-Series V Position Sensors - Temposonics
Temposonics ® R-Series V sensors are the most advanced linear position sensors on the market, combining the latest magnetostrictive technology with innovative smart diagnostics for industrial applications.. Powerful linear position sensor with high accuracy and reliability; More robust due to improved shock and vibration resistance; Up to 30 positions and speeds can be measured simultaneously
124018802112A | USB 3.1 GEN1 | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB 3.1 CONN GEN2 (Type C) Part Number, 124018802112A.
SMPM Female VITA 67.3 Contact Removal Tool - SV Microwave
EU RoHS Directive 2011/65/EU Compliant . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP, BBP, DBP and ...