Search Results for antsolutions.eu
Cross Reference Search - Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. For example: 1234* or *234* To Search Multiple Parts at once, copy/paste or type one part number per line.Example: Part number 1
ARINC 801 | Circular Connectors - Amphenol Fiber Systems International ...
Learn about the versatile ARINC 801 cylindrical fiber optic connectors, suitable for various military and aerospace needs.
SMA Terminator Pl 50 Ohm Without Chain | 132360 - Amphenol RF
RoHS (EU). Under Review - Please Contact Us; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Terminator Plug 50 Ohm Without Chain ...
ROHS Compliant Alternatives to Cadmium Plating
EU RoHS/ELV Compliant; Technical Information AP-93 1000 Hour Alt-to-Cad Plating Durmalon Plating Information Black Zinc Nickel Plating Information. Documents. AP-93 1000 Hour Alt-to-Cad Plating. Durmalon Plating Information. Black Zinc Nickel Plating Information. RoHS Compliant Platings Data Sheet
Amphenol Adronics
Amphenol Adronics is a quality award winning and leading Tier 1 supplier of Antenna Systems, Fakra Coax Cables and Wire Harnesses to OEMs for a growing array of automotive electronics applications, ADAS (Advanced Driver Assistance System), V2X (Vehicle to Everything) communication and onboard electronics.. Amphenol Adronics is part of the Amphenol Automotive Group Since 2010.
EU Type Examination Certificate - temposonics.com
EU Type Examination Certificate CML 16ATEX1090X Issue 2 1 Equipment intended for use in Potentially Explosive Atmospheres Directive 2014/34/EU 2 Equipment Linear Position Sensor Temposonics® T-Series TH 3 Manufacturer Temposonics GmbH & Co. KG Temposonics LLC 4 Address Auf dem Schüffel 9, 58513, Lüdenscheid, Germany 3001 Sheldon Drive,
Cable Boot RG-58 | 031-1277-1
Body Finish: Black: Body Material: Silicone Rubber: Boot Color: Black: Boot Material: Silicone: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200 ...
EU RoHS II Certificate of Conformance - Amphenol Aerospace
Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or ...
ARINC 801 Fiber Optic Connectors - Amphenol Aerospace
Amphenol offers a multi-channel circular connector that complies with the ARINC specification. This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini.
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance May 10, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions
LUTZE Inc. - Lutze Inc.
With ground-breaking innovations and international patents, the company, still young at the time, was already calling attention to itself. With the launch of the LSC system for switch cabinet wiring in 1972, switch cabinet manufacturers could for the first time save up to 25% more space than the conventional layout.
Amphenol Industrial Operations (AIO) EU RoHS Certificate of Conformance
EU RoHS Certificate of Conformance September 21, 2017 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Industrial Operations offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 97-3057-1007(621) YES CLAMP, CABLE N/A
Temposonics
The sensor conforms to the EU directives and is provided with CE and GOST marking. 3.4 Scope of delivery Profile: Sensor, position magnet, 2 mounting clamps up to 1250 mm + 1 clamp for each 500 mm. Rod: Sensor and O-ring: 4. Product description and commissioning: 4.1 Functionality and system design
ATSeries Cable Assemblies - Amphenol Sine
www.amphenol-sine.com ATSeries ™ Cable Assemblies Standard products. Custom solutions Customer Service +1 800 394 7732 www.amphenol-sine.com Amphenol Sine Systems’ AT Series™ Cable Assemblies are an overmolded strain relief option for our high-performance, thermoplastic, cost-effective AT Series™ Connectors. Available in 2, 3, 4, 6, 8 and 12 position Plugs and Receptacles with single ...
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy;