Search Results for apa cable directlink
ABS Coaxial Cable Product Type: T6TQP77-LTV Black -051M
Cable Ordering Information Part Number Description NEC / CSA Listing 006E77V01BK0350000R1 T6TQP77-LTV Black-051M None Characteristics Material Detail inches mm Inner Conductor Copper Clad Steel 0.0403 1.02 Dielectric Foamed Polyethylene 0.180 4.57 1st Outer Conductor Sealed APA Tape 0.188 4.78
ABS Coaxial Cable Product Type: T6TQP77-LTV (CATV) Black
Cable Ordering Information Part Number Description NEC / CSA Listing 006E77V04BK0310000R1 T6TQP77-LTV (CATV) Black NEC 820 CATV Characteristics Material Detail inches mm Inner Conductor Copper Clad Steel 0.0403 1.02 Dielectric Foamed Polyethylene 0.180 4.57 1st Outer Conductor Sealed APA Tape 0.188 4.78
ABS Coaxial Cable Product Type: T11TSFx77-FE Black
Designed for enhanced shielding, targeting todays LTE interference problems... Customers are reminded that they are SOLELY responsible for confirming that all products are properly installed and used in accordance with all applicable codes and regulations.
Braided Cables AP 195 LSZH - amphenolprocom.com
The Amphenol Procom cable AP 195 is a 50-Ohm low smoke zero halogen cable and is a high-performance, ultra-broadband, flexible, low-loss RF coaxial cable. The AP 195 is able to cover frequencies up to 7.5 GHz and supports multiple technologies such as HF, VHF, UHF, TETRA, LTE, 5G, and the latest Wi-Fi 6E & Wi-Fi 7 frequencies.
Bond Strand Cable - tpcwire.com
ATPC Bond Strand Wire is designed to create a strong electrical connection between two sections of rail to ensure continuity for track circuit applications. Designed to meet AREMA 10.3.12 to ensure safety and reliability for critical system functions, and to maintain long-life performance.
Buy Cables on Demand products from top electronics ... - Amphenol
Amphenol Cables on Demand has partnered with the nation's premiere electronics component distributors, so if you prefer to buy from distribution, we have you covered! Our products are available from Digi-Key, Mouser, Allied, Newark, Amazon & Master!
ABS Coaxial Cable Product Type: T6TQP77-LTV (AA) Black -051M
Cable Ordering Information Part Number Description NEC / CSA Listing 006E77V84BK0350000R1 T6TQP77-LTV (AA) Black-051M None Characteristics Material Detail inches mm Inner Conductor Copper Clad Steel 0.0403 1.02 Dielectric Foamed Polyethylene 0.180 4.57 1st Outer Conductor Sealed APA Tape 0.188 4.78
ABS Coaxial Cable Product Type: T6TQP77-LTV (AA) Black -051M / T-GNGN
Cable Ordering Information Part Number Description NEC / CSA Listing 006E77V84BK6540000R1 T6TQP77-LTV (AA) Black-051M / T-GNGN None Characteristics Material Detail inches mm Inner Conductor Copper Clad Steel 0.0403 1.02 Dielectric Foamed Polyethylene 0.180 4.57 1st Outer Conductor Sealed APA Tape 0.188 4.78
ABS Coaxial Cable Product Type: T6TSFx77- Orange
Designed for enhanced shielding, targeting todays LTE interference problems... Customers are reminded that they are SOLELY responsible for confirming that all products are properly installed and used in accordance with all applicable codes and regulations.
ABS Coaxial Cable Product Type: T11TSFx77-LTV Black -072M
Designed for enhanced shielding, targeting todays LTE interference problems... Customers are reminded that they are SOLELY responsible for confirming that all products are properly installed and used in accordance with all applicable codes and regulations.
ABS Coaxial Cable Product Type: T6FEP60-V (CATVP) Natural
Cable Ordering Information Part Number Description NEC / CSA Listing 006S60V06NA5010000R1 T660-V (CATVP) Natural NEC 820 CATVP Characteristics Material Detail inches mm Inner Conductor Copper Clad Steel 0.0403 1.02 Dielectric Foamed FEP 0.170 4.32 1st Outer Conductor Sealed at Overlap APA Tape 0.177 4.50
ABS Coaxial Cable Product Type: T6Q60/40-V Black -051M
Cable Ordering Information Part Number Description NEC / CSA Listing 006Q64V01BK0050000R1 T6Q60/40-V Black -051M None Characteristics Material Detail inches mm Inner Conductor Copper Clad Steel 0.0403 1.02 Dielectric Foamed Polyethylene 0.180 4.57 1st Outer Conductor Sealed APA Tape 0.188 4.78
ABS Coaxial Cable Product Type: TX15A60-V Black
ABS Coaxial Cable Product Type: TX15A60-V Black Document: tx15a60-v black_1.8ghz18.docx Revision: 01.08.2019 Page: 2 of 2 uncontrolled copy All Rights Reserved, Specifications subject to change without notice Customers are reminded that they are SOLELY responsible for confirming that all
ABS Coaxial Cable Product Type: T11TQP77-LTV (CATV) Black
Cable Ordering Information Part Number Description NEC / CSA Listing 011E77V04BK0310000R1 T11TQP77-LTV (CATV) Black NEC 820 CATV Characteristics Material Detail inches mm Inner Conductor Copper Clad Steel 0.0641 1.63 Dielectric Foamed Polyethylene 0.280 7.11 1st Outer Conductor Sealed APA Tape 0.288 7.32
TFC Coaxial Cable Product Information Sheet Type: T59SCSQ95/95-V (CATV ...
Cable Ordering Information Part Number Description NEC / CSA Listing 059Q95V04xx5100000R1 T59SCSQ95/95-V(CATV) xxxx- / HE NEC 820 CATV Listed Characteristics Material Detail inches mm Inner Conductor Silver-Plated Copper Clad Steel 0.0320 0.81 Dielectric Foamed Polyethylene 0.144 3.66 1st Outer Conductor Sealed APA Tape 0.152 3.86
ABS Coaxial Cable Product Type: TX15AT77-FE Black
Cable Ordering Information Part Number Description NEC / CSA Listing 015T77E00BK2910000R1 TX15AT77-FE Black None Characteristics Material Detail inches mm Inner Conductor Copper Clad Aluminum 0.109 2.77 Dielectric Foamed Polyethylene 0.455 11.56 1st Outer Conductor Sealed APA Tape 0.463 11.76
ABS Coaxial Cable Product Type: T6Q60/40-V (BLX-CATV) Black
Cable Ordering Information Part Number Description NEC / CSA Listing 006Q64V14BK0010000R1 T6Q60/40-V (BLX-CATV) Black NEC 830 BLX NEC820 CATV Characteristics Material Detail inches mm Inner Conductor Copper Clad Steel 0.0403 1.02 Dielectric Foamed Polyethylene 0.180 4.57 1st Outer Conductor Sealed APA Tape 0.188 4.78
ABS Coaxial Cable Product Type: T6TQP77-FE Black
Cable Ordering Information Part Number Description NEC / CSA Listing 006E77E00BK0610000R1 T6TQP77-FE Black None Characteristics Material Detail inches mm Inner Conductor Copper Clad Steel 0.0403 1.02 Dielectric Foamed Polyethylene 0.180 4.57 1st Outer Conductor Sealed APA Tape 0.188 4.78 2nd 77Outer Conductor % Aluminum Braid 0.212 5.38
ABS Coaxial Cable Product Type: TX15AQ60/40-V (CATVR) Black
ABS Coaxial Cable Product Type: TX15AQ60/40-V (CATVR) Black. Customers are reminded that they are SOLELY responsible for confirming that all products are properly installed and used in accordance with all applicable codes and regulations.
ABS Coaxial Cable Product Type: T5995-V (CATV) XXXX-/ HE
Cable Ordering Information Part Number Description NEC / CSA Listing 059S95V04xx0010000R1 T5995-V (CATV) xxxx-/ HE NEC 820 CATV Listed Characteristics Material Detail inches mm Inner Conductor Copper Clad Steel 0.0320 0.81 Dielectric Foamed Polyethylene 0.144 3.66 1st Outer Conductor Sealed APA Tape 0.152 3.86