Search Results for apc06-18-16s
Contacts - Amphenol Sine
AT60-16-0122 Nickel-Plated Male Stamped & Formed Contact, Size 16, 14-18 AWG 4000 pcs. Reel. Comparable to PNs# 1060-16-0122, 845240008 REQUEST A QUOTE AT60-202-1631 Gold-Plated Male Machined Contact, Size 16, 16-20AWG.
PCB Piezotronics | Measure vibration, pressure, force, and more
%PDF-1.5 %âãÏÓ 7 0 obj > endobj xref 7 18 0000000016 00000 n 0000000817 00000 n 0000000656 00000 n 0000000892 00000 n 0000001013 00000 n 0000001328 00000 n 0000001359 00000 n ... {ÆdAL Ó¦ nðƒÑ²ßþÿþ=†» [«\F endstream endobj 16 0 obj >/Width 152/Height 696/BitsPerComponent 1/ImageMask true/Type/XObject ...
DWG NO - Amphenol Sine
1" 1/16-18 UNEF THREAD 33.4 RTS718*32Sxx XXXX MASTER KEYWAY 41.3 41.3 A2 -- UPDATE NOTES Jul-06-2017 Nick Tommy A3 -- UPDATE DRAWING Mar-21-2018 White Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed
AT04-12PA-PM05 | Amphenol Global Search | Amphenol
at04-12pd-gry at04-12pd-blk at04-12pd-grn * at04-12pd * note: an asterisks ( * ) placed before the color denotes the standard molded color of the connectors shown above. other colors shown are available via special order. p/n at04-12pa key-a configuration standard color: grey p/n at04-12pb key-b configuration standard color: black p/n at04-12pc ...
B A1 - Amphenol Sine
CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 M300-25A Hand Crimp Tool used with Crimp Locator MFX-3966, Size 12, 10AWG MFX-3966 Contact Locator used with Hand Crimp Tool M300-25A, Size 12, 10AWG Contact Removal Tools (For both Machined or Stamped & Formed Contacts) ... 12/23/2021 4:18:36 PM ...
B A5 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
18.1 7 REFERENCE DIMENSIONS - ASSEMBLED PLUG ASSEMBLED PLUG AND RECEPTACLE 54 NOTES: UNLESS OTHERWISE SPECIFIED ... SOLID, SIZE 16, 16-20 AWG 6 1 AT06-2S PLUG, 2 SOCKET, AT SERIES 1 1 AW2S S-WEDGELOCK, 2 POSITION, AT SERIES 2 6 2 AT62-201-16141 CONTACT, SOCKET, SOLID, SIZE 16, 16 - 20 AWG 3. Title: C:Usersdparks ...
Model HT356B21 | PCB Piezotronics
Model HT356B21:Platinum Stock Products; Triaxial ICP® accel, 10 mV/g, 500 g, mini 4-pin conn, to +325 F (+163 C), 10 ft cable included
858 series | Amphenol Global Search | Amphenol
This product line reflects the industry’s demand for affordable connectors that are compatible with IEC 60529 and NEMA 250-1991 performance requirements for electrical enclosures.
Crosstalk - Amphenol Ardent Concepts
16 SMA Connectors (in millimeters) Unmatched Real Estate Savings High quality . connectors (SMA, 2.92 mm, 1.85 mm) Compression mounts to PCB quickly . and easily Multiple high speed . 2.54 mm footprint.047” durable . ... -18 dB through 70 GHz Insertion Loss: 2-1.5 dB through 40 GHz, -3 dB through 70 GHz ...
pc06a-12-8s | Amphenol Global Search | Amphenol
pc06a-12-8s | Amphenol Global Search | Amphenol 12, 14, 16, 18, 20, 22, 8 24 and 28 6 18 149 192 259 7 92 152 222 342 84 152 204 334 9 24 135 199 240 Y* 98 152 268 338 * Position Y supersedes inactive positions 10 and Z designations . Ref . MIL-STD-1554 . Alternate positioning is also available with the rotation of the insert . ...
SGX - SGX Sensortech Sensor
Sira 99ATEX1121U Iss 18.pdf: Get Your Exclusive Price Now! STOCKS. Check aviability. Check distributor page. Check aviability. Check distributor page. Check aviability. Check distributor page. Check aviability. ... +41 (0) 32 732 16 70. contact@sgxsensortech.com Home Search for Sensors About Us
B A1 - Amphenol Sine
1 11/16-18 unef thread 110°ref 110°ref main polarizing keyway backshell ring adapter-blue 2.6 Ø43.08±0.12 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm Ø40.1 tommy 47.6 ref: hdp24-24-29pe-l017 size 12 contacts size 16 contacts (4 places) (19 places) size 20 contact (6 places) duramate--6 6 6
Amphenol
• 18-bit pressure and 16-bit temperature resolution • Die Dimensions (LxWxH): 4 mm x 4 mm x 1.65 mm • QFN package allows AVI to detect the solder joint AAS-930-274A-NovaSensor-NPB102-BaromtrcPressSnsr 021221.indd 1 2/17/2021 4:39:00 PM. Created Date:
Amphenol
PLUG, 18 SZ, 8 SOCKET, STD ARRANGEMENT, NORMAL SEAL, SRA,DURAMATE AHDP SERIES 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST ... Size 12/16/20 CA-5D12 Universal Hand Crimp Tool, Size 12/16/20 CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 ...
www.amphenol-cs.com
%PDF-1.4 %âãÏÓ 1 0 obj /Filter /FlateDecode /FunctionType 0 /Domain [ 0 1 ] /Range [ -1 1 ] /BitsPerSample 8 /Size [ 256 ] /Length 12 >> stream xœkh ÙDÀ ...
12.0 ± 0 - svmicrowave.com
1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPM Backplane Contact to VITA 67.3 ... FV67.3SMPM-085-FV67.3SMPM-120 DRAWN 2022-10-18 17:16:47. Created Date:
AT04-12PA-PM16 12 Position Receptacle, Pin, Panel Mount, Key
AT60-16-0622 Nickel-Plated Male Stamped & Formed Contact, Size 16, 16-20AWG 4000 pcs. Reel. Comparable to PNs# 1060-16-0622, 845240004. ... ATT-16-01 - Size 16 Stamped and Formed Contact Tool 18-20 AWG. REQUEST A QUOTE. AT-RK200 - Miniature Field Repair Kit. REQUEST A QUOTE. ATRT-100 - Contact and Wedgelock Extraction Tool.
LTI RF Interconnects - svmicrowave.com
0 2 4 6 8 10 12 14 16 18 VSWR Frequency (GHz) Average LTI Environmental VSWR LTI Control Average LTI +Mud Average LTI +Mud & Salt Average The data shown in Figure 3 shows the typical VSWR response of a mated pair of adapters (1180-6056 & 1180-6057) as shown in Figure 4. The test was performed before and after each environmental exposure ...