Search Results for apc06-18-16s
EFD TETRA-1000/... - AMPHENOL PROCOM
Model Product No. Frequency; EFD TETRA-1000/l: 140000610: 380 - 410 MHz: Add to quote: EFD TETRA-1000/h: 140000580: 410 - 430 MHz: Add to quote
C:UsersMarkEBY Electro, IncCommunication site - DocumentsDWGPS7X0-XX ...
Title: C:UsersMarkEBY Electro, IncCommunication site - DocumentsDWGPS7X0-XX-0XX Model (1) Author: Mark Created Date: 7/18/2023 2:08:16 PM
B A3 - Amphenol Sine
16.6 25.8 36.8 flange seal 3.05±0.4 27.0 17.3 16.2 of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material specifications: approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description this drawing is supplied for information only. design features, specifications and ...
APXVLL15B 43-C-I20 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 18.6 18.7 18.7 18.2 15.9 Cross Polar Discrimination Over Sector dB 9.3 11.1 11.9 12.4 9.8 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 16.5 18.5 19.1 22.1 24.0 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 28 28 28 28 28 Interband Isolation dB 28 28 28 28 28
Protimeter ConcreteMaster Moisture Meter
Protimeter ConcreteMaster Moisture Meter
plug | Amphenol Global Search | Amphenol
RF Connector MMCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
SPECIFICATIONS ELECTRICAL FREQUENCY RANGE - XMA Corp
1 ta-2082-619x-dbu-df assy, attenuator, sma-m/f, dc-18 ghz, 2w, UNMARKED 1 This unit will use raw materials that are in accordance with DFAR Clause 252.225-7014,
Model 3713F1130G | PCB Piezotronics
18: Lead Time for 1-5 is 10 Dys. Lead Time for 6-10 is 20 Dys. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; Triaxial VC MEMS accelerometer, 45 mV/g, 30 g, single-ended, 9-pin socket. ... $16.00 USD (Pricing valid only in the U.S.) Add to Cart. Model: EN.
TITLE: DWG NO - Amphenol Sine
1 11/16-18 UNEF 2A THREAD M38X1.5 6g THREAD 110°REF 110°REF Ø50.8 SIZE 12 CONTACTS (6 PLACES) 6 SIZE 16 CONTACTS (13 PLACES) 6 12.8 2.6 41.5 Ø40.1 A2 ADD MORE MATERIAL NOTES 24/OCT/18 BROOK TOMMY. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
Contact backshells@amphenolpcd.com TABLE A DASH # A Ø Max. B Max. C Max. D Max. E Closed ±.031 ±.787 inch mm inch mm inch mm inch mm inch mm 08 0.86 21.79 0.77/0.51 19.56/12.95 1.01 25.65 0.88 22.35 0.22 5.56
User Guide: Manufacturing Guidelines - PCB
PAGE 1 of 16 REV AJ CS001 User’s Guide Template Rev. NR 10/30/08 (Note: This document is also posted on www.pcb.com.) PURPOSE: ... 18. Symmetry: Unless otherwise specified, dimensional tolerance symmetrical about centerline is .005”. 19. Centerline: Features shown on centerline must be within ±.0025 of centerline.
Amphenol
• 18-bit pressure and 16-bit temperature resolution • Die Dimensions (LxWxH): 4 mm x 4 mm x 1.65 mm • QFN package allows AVI to detect the solder joint AAS-930-274A-NovaSensor-NPB102-BaromtrcPressSnsr 021221.indd 1 2/17/2021 4:39:00 PM. Created Date:
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
RTS6BS18N23SHEC03 Straight plug with endcap, 23 positions, s
MS16M23G5 Socket Contact, Size 16, Machined, Gold 5µ", Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MS20M23F Socket Contact, Machined, Gold Flash, Wire Range .34-.50mm², 20-22 AWG
B A6 - Amphenol Sine
6(&7,21 $ $ 6&$/( 6(&7,21 % % 6&$/( 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 $ 5(/($6( 1(: ':* )250$7 2&7 '53 6(( 3$57 180%(5 &+$57
AT-4400 HIGH RESOLUTION & HIGH ACCURACY WIRELESS - pcb.com
rotor. With precision signal conditioning circuitry, 16-bit digital resolution, and digital data transmission off of the rotor, the AT-4400 provides extremely high precision torque transducer measurement capability. This single-channel telemetry system is inductively ... 9 to 18 VDC input, 15 watts. 0 to 40 °C, 90-240 VAC 50-60 Hz desktop ...
Amphenol-Air LB
20 18 17 16 20 18 17 16 19 18 1720 19 18 17 16 20 19 18 17 16 20 19 18 17 16 19 1720 19 18 17 16 20 19 18 16 Male module drawing Layout Peripheral Sealing 20 contacts size 22 [5 x 4] shunted contacts SIM EZ 2022 P Q 20 contacts size 22 [3 x 4] + [4 x 2] shunted contacts SIM EZ 2A22 P Q 20 contacts size 22 [10 x 2] shunted contacts SIM EZ 2B22 P ...
Data Sheet EH SSI - Temposonics
I 2 I Temposonics® EH SSI Fig. 1: Time-of-flight based magnetostrictive position sensing principle Fig. 2: Typical application: Plastics processing 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted ...