Search Results for apc06-18-16s
rt001619pn03 | Amphenol Global Search | Amphenol
Search Results for rt001619pn03 n02 252 4124c | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating ...
TOMMY - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Marine Antennas CXL 800-1/... - AMPHENOL PROCOM
Approx. 420 mm / 16.54 in. Weight: Approx. 0.35 kg / 0.77 lb. Mounting: On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) Environmental; Operating temperature range-30 °C to +70 °C: Survival Wind Speed: 200 km/h: Diagram and Mounting. Accessories (To be ordered separately) Ordering Designations.
Temposonics
I3 I Temposonics® MH-Series MH4 MH200 Analog/Digital Data Sheet 2. Temposonics® connector system M12 Temposonics presents the innovative connector system for Temposonics® MH-Series The Temposonics® Connector System meets the highest protection requirements important for a harsh environment in mobile hydraulic applications. Protection type IP69K performs water and dust proof.
DWG NO - amphenol-sine.com
MP16M23G5 MS16M23G5 18-16 0.75-1.5 Gold 5µ” SP16M2G5 SS16M2G5 18-16 0.75-1.5 Gold 5µ” MP16M23G10 MS16M23G10 18-16 0.75-1.5 Gold 10µ” SP16M2G10 SS16M2G10 18-16 0.75-1.5 Gold 10µ” MP16M23G15 MS16M23G15 18-16 0.75-1.5 Gold 15µ” SP16M2G15 SS16M2G15 18-16 0.75-1.5 Gold 15µ”
PL 1300EV N SERIES Industrial Ethernet Connectors For Industrial ...
Mate: 16.5 lbs. Max Un-mate: 3.5 lbs. Max Unintended extraction: 50lbs. Min. Backshell Withdrawal: 18.5lbs. Min.*** Environmental Operating Temp: -20C to +105C** Moisture Resistance: to IP-67 (mated) Sterilizable: gamma & EtO Chem. Resistance: common OR cleaning solvents **Dependent on overmold material ***Backshell sold separately
h4 | Amphenol Global Search | Amphenol
Search Results for evh6-l2zk-ha-06 REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets
APXVBLL18B2 43-C-I20 - amphenol-antennas.com
Over all Tilts dBi 15.7 ± 0.5 16.0 ± 0.2 16.1 ± 0.3 Max Gain dBi 16.2 16.2 16.4 ... First Upper Side Lobe Suppression dB 18.3 19.4 17.6 Cross Polar Discrimination Over Sector dB 10.2 8.9 7.3 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 26.8 30.4 25.3
Automotive Interconnects | ADAS | EV Charging | Automotive Lighting ...
Connectors are typically used to connect sensors, actuators, and other components that make up the Advanced Driver Assistance System (ADAS). These connectors must be able to support high-speed data transmission, withstand vibration and temperature fluctuations, as well as provide superior electrical performance and EMI protection, and meet the stringent requirements of the automotive ...
Businesses - Amphenol
Each of our Amphenol businesses partners with its customers across different market segments and regions to connect our world through leading-edge innovation.
Temposonics
I 6 I Temposonics® EP / EL Start / Stop Data Sheet ORDER CODE b Design 0 Without position magnet a Sensor model L Ultra low profile P Compact profile c Stroke length X X X X M 0050…3000 mm X X X. X U 002.0…118.0 in. f Output R 3 Start / Stop with sensor parameters upload function d Connection type D 8 4 M12 (8 pin) male connector e Operating voltage
rt0l-10cg-c2 | Amphenol Global Search | Amphenol
RT0L-18CG-S2 Long Backshell (straight), Shell Size 18, Cable Range 13.5-17.0mm. REQUEST A QUOTE. RT071823PNH Receptacle, Jam Nut, 23 Position, Male, Shell Size 18. Compatible to part # UT071823PH. REQUEST A QUOTE. RT071823PNH03 Receptacle, Jam Nut, 23 Position, Male, Shell Size 18, with Silicone Seal.
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
Amphe-Lite M3 & S1 - Amphenol Industrial Operations
Features and Benefits For Amphe-Lite M3 Ÿ Acme threads provide coupling durability and quick-mating. Ÿ High Vibration Resistance. Ÿ High-density connectors suitable for small footprint designs. Ÿ Uses removable crimp contacts. Ÿ 100% scoop-proof shells. Ÿ Self-Locking Threaded Coupling. Ÿ 9 shell sizes and 5 Keyway options are available to eliminate mismating.
Board-Level Connectors | Products - Amphenol
Amphenol's BergStak® Lite 0.8mm is a comprehensive, versatile, and flexible solution designed for high speed and high density, parallel board-to-board connector system with 16 PCB stack heights in 4 sizes up to 100 positions.
A1 RELEASE NUMBER 30/NOV/18 ROOKIE ADDED DATE CODE FEATURE 4DEC24 JHEAD ...
rookie 30/nov/18 orion 30/nov/18 tommy 30/nov/18 none 12p receptacle, flange mount notes: unless otherwise specified 1. see sheet 2 for key arrangements and colors. 2. material: housing: thermoplastic seal: silicone rubber 3. modifications: flange 4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55 ! to +125.
Technical features - rfstechnologies.com
Gain Over All Tilts dBi 17.2 +/- .7 17.9 +/- .5 18.0 +/- .5 Cross-Pol over 10 dB HBW dB 10 10 9 F/B at +/-30 Total Power dB 22 25 25 Upper Side Lobe Peak to +20 dB 17 16 15 PRODUCT DATASHEET APXV4ALL24-U-J20, -V-J20 6-Ports, X-Pol, Panel Antenna, 2.4m, 617-894/2x 1695-2690 MHz 45deg, Integrated RET APXV4ALL24-U-J20, -V-J20 REV : P9 amphenol ...
PROTIMETER - amphenol-sensors.com
ing materials. It is equivalent to 16-18% moisture content in wood. Graphs could also be drawn for every other building material, but the materials are so immensely variable that such graphs would probably be different for every sample of mortar, plaster, concrete or wall board, and all would be very different from wood. If several different mate-