Search Results for apc06-18-16s
Automotive Interconnects | ADAS | EV Charging | Automotive Lighting ...
Connectors are typically used to connect sensors, actuators, and other components that make up the Advanced Driver Assistance System (ADAS). These connectors must be able to support high-speed data transmission, withstand vibration and temperature fluctuations, as well as provide superior electrical performance and EMI protection, and meet the stringent requirements of the automotive ...
C-AT62-201-20XXX REV A7 - Amphenol Sine
Title: C:\Users\jhead\Desktop\CP Precision Contacts\Size 20 Wire Range Change\C-AT62-201-20XXX_REV_A7.dwg Author: JHead Created Date: 5/10/2019 9:13:25 AM
200 W 3 dB Coupler (90° Hybrid) - AMPHENOL PROCOM
Available with N(f), 4.3/10(f) or 7/16-DIN(f) connectors. 3 dB 90° Hybrid Couplers also known as quadrature hybrids are a passive four port device that can be used in many different modes depending on the application. It can be used as a splitter, combiner or injection of a signal into a signal path. SPECIFICATIONS Electrical
High Density Interconnects - Amphenol-Air LB
139 Contacts ools 2 pecs 2801 2803 2804 2805 2 exception of the contacts and insert arrangements. Accessories 38999 icro-Terrapin es Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com
Marine Antennas CXL 2-1LW/... - amphenolprocom.com
To be mounted on vertical or horizontal mast tubes, 16 to 54 mm in outer diameter. ... Approx. 1300 mm / 51.18 in. Weight: Approx. 0.76 kg / 1.68 lb. Mounting: On 16 to 54 mm / 0.63 x 2.13 in. dia. mast tube: Environmental; Operating temperature range-30 °C to +70 °C: Survival Wind Speed:
Cable Configurator | PCB Piezotronics
Add or remove components to create custom cables. *** If you don't see what you are looking for, give us a call at (800) 959-4464 or email us (by clicking here) and one of our team members will help you find the product you need.
ATTESTATION D'EXAMEN DE TYPE TYPE EXAM/NATION CERTIFICA TE - PCB
16 DESCRIPTIVE DOCUMENTS Technical file n033701 rev.B dated 2013/04/18. This file includes 10 items (25 pages). 17 SPECIAL CONDITIONS FOR SAFE USE Unchanged. 18 ESSENTIAL HEALTH AND SAFETY REQUIREMENTS Covered by standards EN 60079-0:2009 and EN 60079-15:2010. 19 ROUTINE VERIFICATIONS AND TESTS Unchanged. Fontenay-aux-Roses, le 20 AOUT 2013
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
2 4 6 8 10 12 14 16 18 20 Wavelength ( m) Transmission (%) 80 60 40 20. Title: Thermometrics ZTP-015 IR Sensor Author: GE Subject: The ZTP-015 thermopile sensor is used for non-contact surface temperature measuring. Created Date: 3/25/2014 7:15:51 AM ...
APXVBLL18B2 43-C-I20 - amphenol-antennas.com
Over all Tilts dBi 15.7 ± 0.5 16.0 ± 0.2 16.1 ± 0.3 Max Gain dBi 16.2 16.2 16.4 ... First Upper Side Lobe Suppression dB 18.3 19.4 17.6 Cross Polar Discrimination Over Sector dB 10.2 8.9 7.3 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 26.8 30.4 25.3
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
Amphenol
44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS:
Log Periodic Antennas 7410000 - AMPHENOL PROCOM
Model Product No. Frequency; FM band log-periodic antenna, 500W: 7410000: 88 - 108 MHz: Add to quote
AT04-12PA-PM05 | Amphenol Global Search | Amphenol
at04-12pd-gry at04-12pd-blk at04-12pd-grn * at04-12pd * note: an asterisks ( * ) placed before the color denotes the standard molded color of the connectors shown above. other colors shown are available via special order. p/n at04-12pa key-a configuration standard color: grey p/n at04-12pb key-b configuration standard color: black p/n at04-12pc ...
ROHS COMPLIANT PRODUCT DATA DRAWING DATE REV DESCRIPTION
vswr: 1.11 max. dc to 18.0 ghz. 1.13 max. 18.0 to 25.5 ghz. 1.29 max. 25.5 to 50.0 ghz. insertion loss: .07 x (f)^1/2, f in ghz. product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating.
C-AT15-12PX-BMXX REV A2 - Amphenol
$7 3; %0;; 5(/($6( 1(: '5$:,1* -81 -21< 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 ;6 0$7(5,$/6 /,67 6,=( 352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216
Protimeter SurveyMaster Dual-Function Moisture Meter
Protimeter SurveyMaster Dual-Function Moisture Meter
Braided Cables RG 214 - amphenolprocom.com
RG 214 is a Low Loss coaxial cable with double braid and flame retardent jacket material. All used materials are free of halogens.
Amphenol TPC Wire & Cable Products
Wire and Cable. We're the industry leader in high-end electrical wire and cable used in demanding and abusive applications. Our rugged products are designed to withstand abuse from impact, abrasion, continuous flexing, caustic chemicals, and extreme temperatures.
Issue 1 Print 4 LT‐PM3201‐1 PM INSTALLATION INSTRUCTIONS & OWNER’S MANUAL
Issue 1 Print 4 LT‐PM3201‐1 Charles Industries, Ltd. All rights reserved. Printed in the United States of America. 5 Figure 1. PM − Control Unit Figure 2.