Search Results for apc06-18-16s
2001-61XX-0X-DF - Sheet1 - XMA Corp
d added ** note to table; length tol 16-143 6/23/16 t.kuhn ** exception for the 200x-6151-02, outer housing is gold plated and nut is passivated e removed 2001-6118-0x 17-046 4/11/17 t.kuhn f 4-12.4ghz vswr was 1.05:1, 6116 and 6117 18-121 8/13/18 t.kuhn g changed vswr for -6117 & -6111 20-027 2/20/20 t.kuhn 2001-61xx-0x-df yyww xma marking ...
B A2 - Amphenol Sine
weight: 16.2g none-- tommy notes: unless otherwise specified 1. material: housing: thermoplastic; contact: copper alloy,gold plating seal: silicone rubber 2. specifications: 2.1 current rating: 7.5amps max 2.2 operating temperature: -55°c to +125°c 2.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac.
$ ORQHSK0 3(6 - Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
PRO-COM450-HDAR-3 - AMPHENOL PROCOM
PRO-COM450-HDAR-3 - AMPHENOL PROCOM
Amphenol REQUIRES CONTACT RETENTION W
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
P4-BBRRMMUU20-N0 - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 18.7 22.3 24 21.8 20.4 First Upper Side Lobe Suppression dB 15 16.9 16.9 17.8 16.8 Cross Polar Discrimination Over Sector dB 6.9 7.9 1.1 3 0.6 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 18.8 21 17.5 18 18.4 Maximum Effective Power Per Port Watts 200 W Cross Polar Isolation dB 26
Data Sheet E-Series EP/EL Analog - Temposonics
I 2 I Temposonics® E-Series EP/EL Analog Data Sheet 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
TR-QL-16X2-2.54-XXXX-1 - Sheet1 - Amphenol Ardent Concepts
1-16 install channel markers, 3 tr16x2-2.54-xxxx-1 1 4 refer to fp16x2-2.54-msl-epcb-1 refer to use minimum 2"-long shrink tubing item no. part number description default/qty. 1 tr16x2-2.54-xxxx-1 16 channel, 2 row, 2.54mm pitch tr assembly 1 2 sa-ql-16x2-2.54-1 shroud assembly, quick latch tr, 16x2 1 3 m20sb3l20 m2 shoulder bolt, 3mm dia ...
G:EngineeringacadUsers working folderJim HeadAT Series ... - Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
Data Sheet R-Series V RH5 EtherCAT - temposonics.com
3 Temposonics® R-Series V RH5 EtherCAT® Data Sheet TECHNICAL DATA Output Interface EtherCAT® Ethernet Control Automation Technology Data protocol EtherCAT® 100 Base-Tx, Fast Ethernet Data transmission rate 100 MBit/s max. Measured value Simultaneous position, velocity and acceleration for up to 30 magnets
Marine Antennas CXL 900-3LW - AMPHENOL PROCOM
To be mounted on vertical or horizontal mast tubes, 16 to 54 mm in outer diameter. The cable can be led either on the outside or along the inside of the mast tube. Large bandwidth with respect to both VSWR and gain. To substantially reduce noise caused by atmospherical discharges, all metal parts in the antenna are DC-grounded.
Blog
Amphenol Network Solutions blog regarding company news, product launch news, and informational posts about our industry and products.
TITLE
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
TFC Coaxial Cable Product Information Sheet Type: T10500J - Amphenol
Characteristics Material Detail inches mm Inner Conductor Copper Clad Aluminum 0.109 2.77 Dielectric Foamed Polyethylene 0.450 11.4 Outer Conductor Seamless Aluminum Tube 0.500 12.7 Floodant ----- --- Jacket Polyethylene, Outdoor, Black 0.560 14.2 Messenger ----- --- Cable Width ----- --- Mechanical Specifications
SMA Female to Male Attenuator, 18 GHz (Nonscreened)
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
600A Dual-Feed Load Center Frame - Amphenol Broadband Solutions
Triple-pole: 3/8-16 studs on 1" centers; lugs up to 1.7" wide Four-pole: 3/8-16 studs on 1" centers; lugs up to 2" wide Return terminals 1/4-20 studs on .625" centers; lugs up to .650" wide Chassis ground 1/4-20 pem nuts, bolt-on connection on .625" centers; lugs up to 2" wide; ground on both sides of chassis Alarms
JSFC - amphenol.co.jp
25 J 1.6250 12.7 13.8 20.1 18.8 38.1 34.9 46.3 3.9 M37×1-6g 4.6 5.8 42.2 37.3 5.2 23.0 23.0 6.1 † レッドバンドは、完全に嵌合する位置を示します。 †† ブルーバンドは、リアリリースコンタクトリテンション構造であることを示します。
B60 Traditional/CW Tilted Element™ Thru-hull - Airmar
Fixed 20° tilted version for 16 to 24° hull deadrise angles; Fixed 12° tilted version for 8 to 15° hull deadrise angles; Find an Airmar Certified Installer/Dealer Near You! Features. Depth and fast-response water temperature sensing; 600 W of power; Dual-frequency element:
SS12A1T Socket Contact, Stamped, Tin, Wire Range 2.5mm - Amphenol Sine
Our Product Lines > ecomate Connectors > ecomate RM > 18-8 Position > CONTACTS- Size 2.5mm; Our Product Lines > ecomate Connectors > ecomate RM > 16-9 (4+5) Position Mix > CONTACTS- Size 2.5mm; Our Product Lines > ecomate Connectors > ecomate Aquarius Fathom Lock > 12-4 (2+2) Position Mix > CONTACTS- Size 2.5mm
Connector Solutions M23 Standard Series - Amphenol Sine
Sealing: IP66/67 AWG: 18-14 (0.75 - 2.5 mm2) CHART 1 Crimp Contacts, Machined For ALL Parts except those listed below in Chart 2 Part # Size Type AWG mm2 Plating SC000036 2.0mm Pin 18-14 1.5 - 0.75 Gold SC000045 2.0mm Socket 18-14 1.5 - 0.75 Gold CHART 2 Crimp Contacts, Machined For parts: MB7RJN0601, MB7RJN0602, MB5RJN0601, MB5RJN0602