Search Results for apex sealed coupling housings
C:Users orceDesktopMiniBoss Data SheetsC-MN44PW02-a1 - Amphenol Sine
coupling nut: machined aluminum, anodized insulation insert: thermoplastic, ul 94/v-0 contact: gold flash plating over copper alloy cable rating: ul listed type 1015, csa certified type tew, ft1 flame rating, 600v, 105°c cable jacket material: pvc conductor insulation: pvc number of conductors: (4) 16awg technical data: miniboss m22 (7/8"), 4 ...
TPS8DE-694/3800 - Unequal Divider/Tapper
TESTING AND ENVIRONMENTAL Environmental Class IP65 External Document Links Notes PRODUCT DATASHEET TPS8DE-694/3800 Unequal Divider/Tapper TPS8DE-694/3800 REV : A REV DATE : 30 Aug 2019 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
NovaSensor P111 Medium Silicon Pressure Sensor Die
is available as an absolute pressure sensor where the media pressure is referenced to an internal vacuum sealed in the die. The P111 is also available as a differential and gage sensor. With NovaSensor’s SenStable® process, the P111 will provide very good long-term stability and excellent repeatability. Sensor die have a 63 mil glass con-
Telaire Air Quality Sensors
• Agricultural livestock housing ventilation control • Air purifier control & monitoring • Automotive in cabin air quality and safety • Liquid Fuel based residential heating safety • Handheld CO2 and IAQ instruments • CO2 Leak Detection • Frost monitoring for small ventilation units • Occupancy detection for wall mounted heaters