Search Results for apex sfciealed coupling housings
SMP Female Connector, R/A for .047 Cable - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
Board-Level Connectors | Products | Amphenol
The BergStak® product range is expanded to include 0.5mm mezzanine connectors. Available in 3mm to 6mm stack height options in 0.5mm increments, this connector is offered in 10 to 60 positions in 10 position increments. Designed with scoop-proof housing the terminals are protected from damage when parts are mated.
Model 351M35 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Temposonics® Tank SLAYER® transmitters
Designed for bulk storage inventory monitoring The Level Plus Tank SLAYER ® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions. The Tank SLAYER ® transmitter provides 4-in-1 measurement using one process opening for product level, interface level, temperature and volume ...
Automotive | Markets | Amphenol
The aluminum housing ensures a robust structure in the vehicle, it can withstand higher temperatures and can dissipate high currents. The HEAVYSOK connectors are available with various codings. ... a commercial MIL-DTL-26482, Series 1 crimp contact, general duty or ruggedized harsh environment, metal bayonet coupling, power, and signal ...
SMP Straight Full Detent Receptacle Jack Round Post Thread-in 50 Ohm
RF Connector SMP Straight Full Detent Receptacle Jack Round Post Thread-in 50 Ohm
3002-7100-02 - Model - XMA Corp
housing brass with tri-alloy plating dielectric teflon per astm d1710 marking part looks like product image above. part marking orientation and format as shown. marking to be as large as possible, clear, readable. yyww equals date code. qty. part number description item no. ...
Model 086C03-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING - DCN 43202 03/17 MAL
coupling nut: passivated per ams-2700 contact: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz. product data drawing part number interface sf1115-6086 full detent sf1115-6087 smooth bore ...
SMP Male PCB Surface Mount Connector (Pre-Tinned), R/A, FD
SV engineers present the SMP Male PCB Surface Mount Connector (Pre-Tinned), R/A, FD 1211-40089 for high performance in tough environments.
Model prmlxt1 | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Mini-UHF Straight Jack Solder Cup Bulkhead 50 Ohm
RF Connector Mini-UHF Straight Jack Solder Cup Bulkhead 50 Ohm
Model 352C65/ACS-23 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
RP-TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector RP-TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Model EX607A11 | PCB Piezotronics
Model EX607A11:Intrinsically-safe, low profile industrial ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, integral cable & swiveler base, single p