Search Results for apk magistv descargar pc gratis
SOFTWARE/APPS - Airmar
Download the appropriate firmware for your Airmar sensor by clicking on the links below. WeatherCaster™ PC Software must already be installed on your PC in order to flash update an Airmar sensor. If WeatherCaster PC software is not installed, click on the download WeatherCaster Software link above.
CAST App - Gemeco
For advanced speed-through-water calibration, CAST allows you to manually enter data for up to four heel angles and up to ten speeds. Prior to CAST, this feature was only available on the market through expensive PC software. Connects wirelessly with DST810 and DX900+ Smart Multisensors, and SmartBoat® modules via Bluetooth Low Energy
Kaye Escritorio - kayeinstruments.com
Para descargar actualizaciones, sólo tiene que seleccionar el título deseado a continuación. A continuación, puede descargar los archivos, descomprimirlos en su escritorio y seguir las instrucciones de instalación que aparecen a continuación.
Maretron Cloud Services 100GB/Month - Gemeco
Using Maretron Real Time Cloud Service is simple, just imagine receiving an email or text notification from the vessel indicating a problem and you simply log onto the vessel using a smart phone, tablet, or PC.
iKonvert 2000-0183 Gateway Converter with USB - Gemeco
Every popular Marine Navigation app that runs on PC/MAC/LINUX computers can read NMEA0183 data. iKonvert provides a simple, reliable and cost effective way to access the navigation data on an NMEA2000 network.
Tri-band WiFi 7 Sealed Omnidirectional Antenna - PCTEL
The high-performance WiFi 7 tri-band omnidirectional antenna series is designed to cover frequencies from 2.4-2.5 GHz and 4.94-7.125 GHz for broadband access applications.
Fiber Optic Solutions for Broadcast Applications
Amphenol Fiber Systems International 5 www.fibersystems.com 110 Series - SMPTE 304M Connectors 110-6500-125-C In Line Receptacle 110-6000-125-R Fixed Receptacle Front Square Flange
RJF TV Cat5e, Cat6, Cat6A - Conectores Ethernet, USB y de pantalla ...
La serie de conectores Ethernet robustos Socapex RJF TV de Amphenol es una gama de conectores de alto rendimiento diseñados para proporcionar una conectividad Ethernet robusta y fiable en entornos duros y exigentes. Disponibles en las variantes Cat5e, Cat6 y Cat6A, estos conectores son adecuados para una amplia gama de aplicaciones, incluidas las militares, aeroespaciales, industriales y de ...
MMS 2 Moisture Measurement System - Protimeter
Last ned gratis app Denne appen er tilgjengelig gratis i både Apple App Store og Google Play Store. Når appen er installert, vil du kunne koble til MMS3 og lagre lesedata sammen med bilder. Rel H2O/WME %RH Tair Tdew grains/ g/kg Dry A Te mp er at ur e % 12. 30. 2004 9: 30: 00 PM 12. 30. 2004 9: 00: 00 PM 12. 30. 2004 30: 00 PM 12. 30. 2004 8: ...
Model 422E55 | PCB Piezotronics
0.5 mV/pC: 0.5 mV/pC: Overrange: ±8 V: ±8 V: Low Frequency Response (-5 %) 0.5 Hz: 0.5 Hz: High Frequency Response (-5 %) 100 kHz: 100 kHz [1] Non-Linearity: ≤1.0 % FS: ≤1.0 % FS: Environmental: Temperature Range (Operating)-65 to +250 °F-54 to +121 °C: Maximum Shock: 5000 g pk: 49050 m/s² pk: Maximum Vibration (5) 100 g pk: 981 m/s² ...
Model J356A45 | PCB Piezotronics
Model J356A45:Triaxial ICP® accelerometer, 100 mV/g, 50 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0, Ground isolated
Force Sensors | PCB Piezotronics
PCB's quartz, piezoelectric force, and strain sensors are durable measurement devices with exceptional characteristics for measuring high frequency dynamic force and strain events.
Maretron - Gemeco
We understand that a vessel is made up of many complex systems including the engine, transmission, generators, electrical, and much, much more.
CAST App - AIRMAR EMEA
For advanced speed-through-water calibration, CAST allows you to manually enter data for up to four heel angles and up to ten speeds. Prior to CAST, this feature was only available on the market through expensive PC software. Connects wirelessly with DST810 and DX900+ Smart Multisensors, and SmartBoat® modules via Bluetooth Low Energy
MXflex® Scanning Receiver | Test & Measurement - PCTEL
Features. Fast concurrent multi-technology measurements; 4G/5G dynamic spectrum sharing (DSS) support; 4×4, 4×2 and 2×2 LTE MIMO measurements; Blind scan simplifies test setup by automatically detecting channels
Multiple Mount GPS Mobile Antenna - PCTEL
This GPS antenna provides outstanding support for many vehicle tracking applications. It features an electrically shielded LNA PCB assembly that is permanently encased in a UV-stable, black radome, and offers various mount options for maximum versatility.
Células de carga con cabeza de vástago | PCB Piezotronics
Células de carga con extremo de varilla. Nuestras células de carga de extremo de varilla están diseñadas para su integración en la medición de tensión.
Glomex 14" TV Antenna with Shark Fin - Gemeco
THIS ANTENNA IS SUPPLIED WITHOUT THE AMPLIFIER AND THE COAXIAL CABLES. THIS ANTENNA IS COMPATIBLE ONLY WITH GLOMEX AMPLIFIER (50023/14 AND 50023/98 SERIES) The V9112AGCU/AASY is the Omni-directional TV antenna renewed in design and performance keeping the essential style that is the ideal solution for any type of boat.
Caja de prueba de cables | PCB Piezotronics - pcb.com
Aplicaciones: Validación de cables antes y después de la prueba para garantizar la integridad de los datos; Pruebas de vibración, acústicas, de presión y de fuerza
PCB Search Results (10-32)
Platinum Stock Products; Modal array, ceramic shear ICP ® accel, 100 mV/g, 0.5 to 3k Hz, 10-32 side conn., stud mount