Search Results for apmhenol
R39 Rectangular 38999 - Amphenol Canada
Amphenol Canada. sales@amphenolcanada.com (416) 291-4401. R39 Rectangular 38999. The R39 provides high performance in the severe environment demands of military specifications. Its lower profile translates into a smaller space-saving footprint and the new rectangular orientation provides additional installation options. It is available in a ...
Amphenol | Fiber Optic Employment & Jobs
Explore employment opportunities at Amphenol Fiber Optic and join a leading manufacturer in the fiber optics industry.
Minitek Connectors | FCI Basics | Board-to-Board / Wire ... - Amphenol CS
FCI BASICS MINITEK ® COMPACT AND MODULAR CONNECTOR SYSTEM FCI Basics Minitek ® range consists of modular board-to-board connectors suitable for parallel, perpendicular, and coplanar applications as well as wire-to-board connectors featuring crimp-to-wire and IDC capabilities. They serve versatile applications like datacom, industrial, automotive, consumer, and military.
124019772112A | USB 2.0 CONN (Type C) | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details ofWaterproof USB Type C, part number 124019772112A JavaScript seems to be disabled in your browser.
RJ Magnetic | RJMG Series | PoE Connectors - Amphenol CS
RJMG series offer a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. This series comes with LED options and is compatible with Power over Ethernet (PoE).
Amphenol Aerospace
%PDF-1.4 %âãÏÓ 11615 0 obj > endobj xref 11615 47 0000000016 00000 n 0000002710 00000 n 0000002874 00000 n 0000006130 00000 n 0000006837 00000 n 0000007231 00000 n 0000007397 00000 n 0000007513 00000 n 0000007601 00000 n 0000008139 00000 n 0000008769 00000 n 0000009856 00000 n 0000010855 00000 n 0000011515 00000 n 0000012255 00000 n 0000012341 00000 n 0000012440 00000 n 0000013089 00000 n ...
Product Environmental Compliance Report Multisearch - Amphenol CS
Enroll a list of parts here to get their Product Environmental Compliance Reports (If you want to search for less than 10 parts)
Custom Connector Solutions For Industrial and Automotive
Amphenol can support your custom connector requirements with value added solutions to meet your needs with minimal turnaround time and competitive pricing.
RJ Magnetic (RJMG) - Stacked | Input Output Connectors | Amphenol
RJMG series offer a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. The right angle through hole type is offered in RJMG Stacked USB 2.0/3.0. This series comes with LED options and is compatible with Power over Ethernet (PoE). RJMG
SlimSAS - U10 Series | High Speed Interconnects | Amphenol
PROVEN, HIGH SPEED, NEXTGENERATION SAS-4 INTERFACE. SlimSAS™ connectors address issues in next-generation storage devices such as bulk cable form factor restrictions and the introduction of multi-lane storage devices.
EDSFF E1/E3 High-Speed Cable Assembly - Amphenol CS
Amphenol's EDSFF E1/E3 high-speed cable assembly transmits power and high-speed signals via a cable that directly connects to the main PC board supporting EDSFF E1/E3 SSD and CXL or other modules. JavaScript seems to be disabled in your browser.
Rugged Modular Jack | Input Output Connectors | Amphenol
Ruggedized RJ connectors with die cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications, and mate with standard RJ plugs.
ExaMAX+ High Speed Backplane Connector System | Amphenol
The ExaMAX+ backplane connector system is designed to meet 56Gb/s PAM4 industry specifications with plenty of SI margin while maintaining mating interface compatibility with previous ExaMAX products.
12401826E412A | USB 3.1 CONN (Type C) | Amphenol
Amphenol is one of the leading manufacturers of Input Output Contact us today for more details of USB C, part number 12401826E412A JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
SlimSAS™ Low Profile Connectors - U10 Series - Amphenol CS
In order to provide higher speed and smaller size solution on networking equipment and server, Amphenol has developed SlimSAS low profile connector which is used in application of UPI1.0, 11.2GT/s, 24Gb/s SAS signal or 16GT/s PCIe signal.
Venue-Stadium-Antennas - Amphenol Antenna Solutions
Amphenol Antennas is pleased to introduce a new series of antennas for Venues and Stadiums called CleanBeam™, unique products designed with our patent pending MetaLens™ technology CleanBeam Venue and Stadium Antennas We are kicking off the CleanBeam
Slim Cool Edge 0.65mm Hybrid Power & Signal Connectors
Slim Cool Edge Hybrid Power and Signal connectors provide one-piece high speed and high power card edge package. Thee connectors offer a cost competitive and high density solution.
MDCU-G0000 Archives - Amphenol Antenna Solutions
MDCU-G0000 Archives - Amphenol Antenna Solutions
ExaMAX ® 56Gb/s Backplane Cable - Amphenol CS
The ExaMAX I/O system offers cable assemblies and I/O connector solutions for both internal and external applications. ExaMAX I/O products are capable of delivering high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher.
Amphenol
For additional information on Amphenol® 97 Series connectors, or for special application requirements, contact your local Amphenol sales office, authorized distributor, or - Amphenol Corporation Amphenol Industrial Operations 40-60 Delaware Avenue Sidney, New York 13838-1395 Telephone: 607-563-5011 Fax: 607-563-5157 Web site: www.amphenol ...