Search Results for app-9-179-phenol
CONTACT FORCE~ 40 GRAMS PER CONTACT - ardentconcepts.com
9 031dp0125 1/32 x .125 dowel pin 8 5 1 2 9 8 4 6 3 7 scale 30 : 1 section b-b 6 0.51 0.77 2.21 compressed height 38.00 contacts 4x r2.00 63.50 mounting 54.00 tooling 59.50 4x 2.40 thru m2/2-56 mounting screw clearance holes b b 2.72 tooling pin dowel spacing dowel diameter 1.50 package alignment 37.13 + 0.05 0.00 0.5mm min dowel height 41.00
MobiSTOP – Next Stop Sign
Voltage. Nominal 24 V DC Supply 17-32 V DC. Power consumption . Varies with resolution (example 8x96 <1A or 16x144 <2A) Data communication
NTC Unleaded Disc - amphenol-sensors.com
Thermometrics Thermistors NTC Unleaded Disc Features • Available as a broad range of resistances and material systems • High sensitivity to changes in temperature
SV Microwave, Inc.
checked: approved: drawn: e.m. simulation: stw 08/21/07 stw 08/21/07 jmc 08/21/07 used on: n/a sk-2473, sk-2474 configuration control level: 2 - rel. dnrn 34262 08/21/07 stw
main | B258 50/200kHz, 1kW, w/ FB, Navico BL, DT
B258 50/200kHz, 1kW, w/ FB, Navico BL, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
TSW-10 Turbidity Sensor - amphenol-sensors.com
TSW-10 Turbidity Sensor The TSW-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
NTC Thermistor Type RL10 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO) and Commercial Air Division (ACAD)
main | AISNET Network AIS Base Station Receiver
AISNET Network AIS Base Station Receiver. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Protimeter Speedy 2000 Series - amphenol-sensors.com
Moisture testers for soils, sands, powders, aggregates, concrete and masonry PROTIMETER Speedy ®
EU Declaration of Conformity - AMPHENOL PROCOM
EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio equipment and services; Part 1: Common technical requirements RoHS Directive 2011/65/EU and amending directive (EU)2015/863 EN IEC 63000:2018 Technical documentation for the assessment of electrical and electronic products with respect to the restriction of
Kaye LabWatch Pro ÜB
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
35400038356SCS - Amphenol Air LB
Fixing system ABS1694 Type N Model 2
Weld Spatter & reel tenSion Create tough environment for Cable
Customer Problem: Our customer was changing out this cable every week due to molten iron and slag burning the cable when it would splash out of the pouring vessel.
REPORT - PCB
SP Technical Research Institute of Sweden REPORT Date Refereence Page 2013-08-14 3P03218 4 (4) Appendix 1 !!!! Test object (Microphone cartridge) ! Meets IEC 61094-4
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
C146 HSE 高電流型インサート C146 10B006 102 5
heavy|mate C146シリーズは、産業用ロボット、工作機械、自動車生産ライン、鉄道車両、風力発電等、あらゆる産業用途に適したモジュール型の耐環境コネクタです。
Amphenol Assembletech
9. Signal Attenuation USB Spec 2.0 section 7.1.17 5.8dB max (at 400MHz) 3.2dB max (at 200MHz) 1.9dB max (at 96MHz) Product Environmental Compliance. RoHS 2.0: RoHS 2.0 Compliant. China RoHS: Yes. REACH SVHC: Yes. Low-Halogen Status: Not Reviewed Packing. Per Amphenol’s Site Operating Procedure #SOP-708 REV 2 ...
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
Barley: 10.9 to 29.3 Corn: 10.4 to 26.2 Peas: 12.0 to 30.9 0-100 relative Note: Not all calibrations are for ground samples. Accessories M&T Probe: List crop calibrations and measurement ranges, probe dimensions and probe weight. FR Temp Probe: Temp measurement range,
NA T 3XXX 0XX U - Amphenol Sine
mechanical operation IEC 60512-9-1 Silver >500 mating cycles / Gold >1000 mating cycles housing material brass and / or zinc die cast, nickel plated or thermoplast material thermoplastic contacts silver or gold plated termination technique solder wire gauge <0,5mm² / 20 AWG <0,35mm² / 22 AWG flamability UL 94 VO