Search Results for app-9-179-phenol
Amphenol MP-52RJ11SNNE-002 Shielded Category-5e RJ11 Ethernet Cable (2 ...
Buy 2ft Amphenol MP-52RJ11SNNE-002 Category-5e RJ11 (2-Pair) Ethernet Cables Direct from the Factory at Cables on Demand. Initially designed for legacy PBX phone systems, this Shielded CAT5e 2-pair data cable with RJ11 connectors has proven popular with AT&T U-Verse and Verizon FiOS customers who need to extend the length of the data connection between the wall jack and their cable/dsl modem.
HB114-U6S12-950-TH Connectors, 950 ft - rfstechnologies.com
Maximum DC-Resistance of Armor Ω/km (Ω/kft) 0.9 (0.27) Diameter Corrugated Armor mm (in) 35.9 (1.41) CABLE JACKET UV-Protection Individual and External Jacket Yes DC POWER CABLE SPECIFICATIONS Number of DC Pairs 6 Maximum DC-Resistance Power Cable Ω/km (Ω/kft) 1.4 (0.41) Cross Section of Power Cable mm² (AWG) 13.3 (6)
Drink service - el-cab.com.pl
380 172 230 order no.: 10.5307.10.00 with remote control 10.5307.00.00 without remote control voltage: 12 V DC power: 400 W warm-keeping function: 45 W current consumption: 35,0 A weight: 2,3 kg volume: 2,5 l volume cups 125 ml: 20 cups time of brewing process 85°C: 50 min. Electromagnetical Compatibility Norm ECE-R10
Data Sheet TempoGate Smart Assistant - temposonics.com
3 TempoGate® Smart Assistant Data Sheet TECHNICAL DATA Operation conditions Operating temperature −20…+60 °C (−4…140 °F) Ingress protection IP20 Vibration test 2g/10Hz…150Hz/2.5 h, DIN EN 60068-2-6
BMZ Pin D38999 Contact (Size 8) for .085 Cable - SV Microwave
The well designed BMZ Pin D38999 Contact (Size 8) for .085 Cable SF9821-6000. This one has high-level electrical, mechanical and environmental specifications.
www.sgxsensortech.com
SENSORTECH ENVIRONMENTAL POLICY STATEMENT Title Issue Number Approved Page Date of Issue Document No. 1 of 1 18-Sep-2013 cp04-2-1 Environmental Policy Statement
Receptacle SIM serie2 Monomodule Long flanged Olive drab cadmium With ...
Receptacle SIM serie2 Monomodule Long flanged Olive drab cadmium With color coding plate With conductive panel sealing Polarization B
Tapper - Amphenol Antenna Solutions
Tapper TP-xxLX-yy-JJ Tapper | 350-2700 MHz REV120617JJ www.amphenol-antennas.com 1 of 2 Electrical Characteristics Tapper Coupling Model (xx) 06 07 08 10 13 15 20 30
RJ45 Middle Size - Amphenol LTW
The Middle Size RJ connectors sharing the same panel cut out as Ceres Middle Size. These connectors comply with protection class IP67 and offer Cat.5e & Cat.6A transmission speed with a rated current up to 1.5A.
NTC Miniature Series - amphenol-sensors.com
a 77°F (25°C)/257°F (125°C) ratio of 16.9 or less are aged at 392°F (200°C); and all other material systems are aged at 572°F (300°C). Intermittent operation at temperatures up to 1112°F (600°C) is permissable, however, degraded stability will result when the aging temperature is exceeded. This appiles to the NTC Type P20/25/30 also.
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
• P Clamp - 9.53 mm Hellermann Tyton (MPN T3D03750M4) or equivalent • Grommet – 11 mm Advanced Antivibration Components (MPN V12R30M16004616) or equivalent. Approvals and Qualifications • RoHS / REACH Compliant • IP67 Certified • Halogen Free Design • Cable UL VW-1 Certified Warranty Terms • 12 months
Cord sets & C oNNeCtor AsseMBLIes / dIN tors Abrasion | Chemicals ...
(9.4 mm) Mini – 11 MM sub-Micro DIN 43650 sub-Micro standard – 9.4 MM Form “C” – 8 MM Why use a molded assembly? While hand wiring a DIN connector is labor intensive, molded assemblies provide a more secure installation, offer technical advantages and save installation time, labor and cost. Considering the overall cost of the
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
90 8.380 8.745 9.118 95 7.143 7.460 7.785 100 6.111 6.388 6.670 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View 81 86 91 Degree 50% of Maximum Output 0 20 40 60 80 100-2 0 2 4 6 8 O u t p u t [m V]
CPM 502 - allsensors.com
3000 3) 200 3) 5250 350 7500 500 2.5 to 3.9 7.05 6000 3) 3400 ) 7500 500 9750 650 3.1 to 4.8 7.32 9000 3) 600 11250 750 14250 950 3.1 to 4.8 7.55 Reference Conditions Supply voltage 2 to 30 V DC stabilized (I max. = 4 mA) Bridge resistance 11 kΩ ± 30 % Reference temperature 25 °C Measuring supply voltage 10 V DC
NTC Thermistor Type RL10 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Multimedia 2016 17 - el-cab.com.pl
9. KAMERAS. Sie brauchen Hilfe? - Wir beraten Sie gerne! Fon: +49 5723 94 170 ALLROUNDER Kamera RK 1004M Ballkamera für den Seitenbereich von Gelenkbussen. Nach allen Seiten ausrichtbar. CM-1-110-04 Blickwinkel 110° // Schutzklasse IP69K Kamera RK 1002M
CHT cylinder head temperature sensor
Specifications R @ 100°C 2,040 ohms ± 5% B (25/85) 3977K Operating Temperature-40°C to 185°C Storage Temperature -40°C to 185°C Response Time
Applicant Information - fibersystems.com
I certify that I have given true, accurate and complete information (application, work history, skills inventory, resumes, etc.). I authorize educational institutions, associations, registration and licensing boards, and others to furnish whatever detail is
main | Centerpin Technology INC | Solderless BNC Coax Connector for RG-8X
Centerpin Technology INC Solderless BNC Coax Connector for RG-8X