Search Results for app-9-179-phenol
www.fepz.de
Europäische Gemeinschaft AEO-Zertifikat 1. Inhaber des AEO-Zertifikats FEP Fahrzeugelektrik Pirna GmbH EORl-Nummer: DE 6778925 Nr. der amtl. Eintragung: HRB 25588
B A5 - amphenol-sine.com
(Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
NTC Type NDM - amphenol-sensors.com
Title: NTC Type NDM Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in \(0.2 mm\) tinned-copper lead-wires.
Amphenol
Protimeter® Speedy User Instructions AAS-INSSPEEDY2000, Rev. A March 2014 PROTIMETER Amphenol Advanced Sensors Table of Contents Introduction ...
Thailand - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
A Series™ - amphenol-sine.com
(Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
MA2JAP1700 17 position receptacle extension, Checkmate™, Qu
MA4FSR-A10.5 Flex Grip™ backshell, 9.5 -10.5mm cable range. REQUEST A QUOTE. MA4FSR-A12.8 Flex Grip™ backshell, 11.5 -12.8mm cable range. REQUEST A QUOTE. AFM8 Universal Hand Crimp Tool, 1.0mm Wire Range 20-32AWG. REQUEST A QUOTE. AF8 Universal Hand Crimp Tool, 1.0 -2.0mm Wire Range 12-26AWG.
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
2 ZTP-148SRC1 Specifications Thermopile Chip Parameter Limits Unit Condition Min Typ Max Chip Size 1.8 X 1.8 mm2 Diaphragm 1.0 x 1.0 mm Active Area 0.7 X 0.7 mm2 Absorber area Internal Resistance 60 85 110 kΩ @25°C
Onboard toilets and accessories - el-cab.com.pl
790 820 1960 1235 520 70 6 7 Central access toilet The toilet for installation in the centre bus area. The central access toilet is specially designed for installation at the bus‘s middle
Declaration of Conformity to RoHS - SV Microwave
Q@ Q@ ÕÜV6ÒM4‘à `³»°U@;’x KNñ†“«Ý, š¦ u3dˆá¹GcŽOæŸ+z‹™- £E R QE ðwü uÿ(ÎÕ?ì`Ó ôcWóÙ_Пü uÿ(ÎÕ?ì`Ó ôcWóÙ_®pGü‹ŸøŸä Äü@ÿ‘¢ÿ üÙýj~Ï_ò@¼ ÿbý‡þ“G]…qÿ³×ü / ÿØ¿aÿ¤Ñ×a_“Öþ$½Yû= áÇÑ Ÿ©ø³KÑn|›ÍKO´› ¶Mp‘¶=pNjåÜWÖÑÍ ‘Í €2:0ep ...
Sine Systems - www.sineco
rev zone revisions eco description date by chk appr a1 - - technical data sheet release 29 oct 15 - - wiring diagram drain red black length (mxx = meters)
Länder - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Chile: Validad SPA - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Qatar - kayeinstruments.com
Kaye 无线系统 {概述} Kaye 无线系统 {无线温度记录器} Kaye 无线系统 {无线超低温记录器} Kaye 无线系统 {无线平面记录器}
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
MHTV Connector Series - martec.solutions
www.martec.solutions High Temperature Range MHTV Connector Series Hermetic interconnect solutions Perfect Connections for Mission Critical Applications
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
9 VDD Supply Voltage 10 --11 NC Do Not Connect 12 NC Do Not Connect 13 --14 --NPA Pinout. 5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 VDD Supply Voltage 8 SDA Serial Data, Calibration Interface
Protimeter Speedy 2000 Series - amphenol-sensors.com
Moisture testers for soils, sands, powders, aggregates, concrete and masonry PROTIMETER Speedy ®