Search Results for append table matlab
MASTER KEYWAY - Amphenol Sine
see table. 2 milliamps current leakage@2000 volts ac. in the mated condition, wire seals fully populated. 2.8, rohs compliant. 4. all dimensions are for reference use only. rts710n4phec rts710n4phec03-40°c ~ 105°c -40°c ~ 125°c n key part number--41.1 ref 2.2 19.3 27.0 22.2 Ø15.0 Ø17.8+0.2 0 16.8 +0.2 0 panel cut out reference
icro-D june 07 - Amphenol-Air LB
3 TEL:(416)291-4401F AX:(416)292-0647 NAT OLL FREE 1-866-816-6540 E-MAIL:SALES @AMPHENOLCANADA.COM MICRO-D TABLE OF CONTENTS MICROMINIATURE CONNECTORS: GENERAL INFORMATION Why Use Amphenol Precision Stamped and Formed Contacts? p5 Connector / Component Terminology p6 Specifications
Model MS622A01 Precision Industrial ICP® Accelerometer Installation and ...
This table is prepared in accordance with the provisions of SJ/T 11364. O: Indicates that said hazardous substance contained in all of the homogeneous materials for this part is below the limit requirement of GB/T 26572. X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the ...
Sensor Cables | PCB Piezotronics
This table provides relevant specifications for four cable types. Type 002 is the most commonly used, but three other types are also available. Coaxial Cable Types; Model: 002: 012: 018: 005: Cable Style: General Purpose: RG-58/U: Flexible, Lightweight: Rugged: Jacket Material: FEP (Fluorinated ethylene propylene) PVC
Assembly Instructions-C26 Amphenol BNC
tric to dimensions in table above. [for RG-62,71,210/U cable, trim an additional.039"(1.0mm) of insulation off center conduc-tor and add bushing] All cuts are to be sharp and square. Important: Do not nick braid, dielectric, and center conductor. Slide outer ferrule onto cable as shown. Step 2 Flare slightly end of cable braid as
PFSC TM - amphenol.co.jp
Add: 9th Floor, No.10, the 4th Street, Kehui Jingu, Huangpu District, Guangzhou, China North America Website: www.tpil.com Winnipeg, Canada Tel: +1 204 697 2222 Email: sales@tpil.com Add: 2110 Notre Dame Avenue Nogales, Mexico Tel: +52(55) 5258 9984 Add: 482 Mariposa Road Building A, 85621
TRIM-SET-L12-D01 - Combination - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
Powerlok™ Connector - Amphenol Technical Products International
Powerlok™ StraightAssembly Plug ITA Powerlok™ Plug • 1POS 2POS 3POS Assembly Overmolded Assembly Overmolded Assembly Overmolded 120A 200A 300A 400A -500A Straight Right Angle Straight Right Angle Straight Right Angle Straight Right Angle Straight Right Angle Straight Right Angle
B1 Catalog C-005 Rev. - amphenol.co.jp
MATERIALS AND FINISHES: Connector Insert: Glass-filled polyester per ASTM-D-5927, UL 94V-0, ASTM E-595, NASA-RP-1124, blue color. Contacts: Precision machined high tensile copper alloy. 0.000050 inch [1.27 microns] gold
ENVIRONMENTAL EMI/RFI
17: Straight Table A N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel Table A Table A Omit for “STD” TABLE A TABLE A Accessory Shell Size Clamp Size Length Connector Shell Size Cable Range L Max. X Max. Y Max. Min. Max. inch mm inch mm inch mm inch mm inch mm 08 01 STD. 8 / 9 0.06 1.57 0.13 3.18 1.53 38.86 1.25 31.75 0.78 19 ...
TITLE: DWG NO: REV: SH - Amphenol Sine
A2 ADD MORE MATERIAL NOTES 24/OCT/18 ROOKIE TOMMY. Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined AT62-005-20141 Female Contact - Socket, Gold-plated 2016-18 Machined
12-Port Antenna - Amphenol Antenna Solutions
12-Port Antenna 698-960 698-960 1427-2690 1427-2690 1427-2690 1427-2690 MHz 5G Rea 5 7 mm 5780400R 5780400RG 5780400RD x Hea an -Port 5 POL Panel ntenna ariale Tilt 7 mm
4-Port Antenna
This module does not add any additional length to the antenna. For RET control, the transparent caps must be in place and locked. The tilt angle indicators always remain visible and the antenna still has manual tilt control (manual override). Do not remove the transparent cap(s) from the antenna. 4-Port Antenna 1695-2690 | 1695-2690 MHz 6177100
AMC Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery ...
4.3-10 Panel Mount Jack 4-Hole Flange Solder 50 Ohm IP67
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A
SMA Jack to MCX Jack Adapter 50 Ohm Straight IP67
Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate; California residents see Prop 65 Warning Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery ...
00326111459 - Amphenol Air LB
Designed to secure and guide wire bundles throughout an aircraft, AirLBF’s wiring accessories were designed with strength, stability, and weight reduction in mind.
amphe-pd-radsok-catalog-amphenol-industrial
SEE TABLE 17 REF 1.01 34.50 REF 2X ˜ 1.50 2.65 REF 17 REF 17.68 REF 20 REF A A 49.91 REF 17.1 REF 36.6 REF 25.1 REF SCALE 2.000 1 2 3 6.30REF 16.10 REF 29.25 REF 18.80 REF 61.80 REF 33.80 REF 14 REF. www.amphenol-industrial.com Amphenol DIMENSIONAL REFERENCE Amphe-PD Code Numbers APD057PVC0401906BA
G:SharedAmphenol Customer DatasheetsEcoMate AquariusC-RTS6BS18x4SHECxx A2
2.3, operating temperature:see table. 2.4, dielectric withstanding voltage:less than 2 milliamps current leakage@2500 volts ac. 2.5, insulation resistance:5000 megohms min. 2.6, ip-class:ip67 and ip69k in the mated condition, wire seals fully populated. 2.7, mating cycles durability:500 cycles min. 2.8, rohs compliant. 3.
Amphenol Charles Fiber Drop Repair Closure
Attach the FDRC to an aerial strand using the included strand clips (Figure 4). To add the clips, remove the captured bolt and reattach the bolt with the clip in place. 4.2.4. Wall Mounting Mount the FDRC on a wall using the included wall mount clips. Attach a clip to each side of the center bolt to allow the clip mounting hole