Search Results for apple m4 ราคา
Temposonics
Fastening torque for M4 screws: max. 1 Nm Optional installation hardware Ø 15.3 mm (Ø 0.6 in.) Ø 2.2 mm (Ø 0.09 in.) Ø 16.4 mm (0.64 in.) Ø 2.2 mm (0.086 in.) O-ring Part no. 401 133 O-ring Part no. 560 315 Material: Fluoroelastomer 75 ± 5 durometer Application: M-style housings Material: Fluoroelastomer 75 ± 5 durometer
Data Sheet R-Series V RDV PROFINET (Doc Part No. 552139)
2 Temposonics® R-Series V RDV PROFINET Data Sheet Fig. 1: Time-of-flight based magnetostrictive position sensing principle MEASURING TECHNOLOGY The absolute, linear position sensors provided by Temposonics rely on the company’s proprietary magnetostrictive technology, which can
Data Sheet MH-Series MH4 Plus CANbus - Temposonics
MH-R – Rod: Ø 10 mm + end plug with female M4 thread / Dead zone: 69.5 mm / Stroke length: 50…2500 mm Magnet Ø 10 A A-A A M4 ≥6 8,2 23,2 30 Ø 32 Ø 48 f7 Ø 24 21,2 +0 −0,2 Nullzone 30 Messlänge 50…2500 Totzone 69,5 7,9 11,5 ±0,2 Controlling design dimensions are in millimeters Fig. 5: Temposonics® MH-Series MH sensor, part 2
LEAP OBT 12-TRX 192G NRZ - RUGGED - Amphenol AOP
The LEAP® On-Board Transceiver is a rugged 12-channel duplex optical transceiver capable of running data-rates of up to 16Gbps per channel (192Gbps cumulative) on multi-mode fiber.
Pro/ENGINEER - C-CHD14022XX01 - amphenolpcd.com.cn
%PDF-1.7 %âãÏÓ 19 0 obj > endobj xref 19 22 0000000016 00000 n 0000000947 00000 n 0000001010 00000 n 0000001377 00000 n 0000001409 00000 n 0000001705 00000 n 0000001933 00000 n 0000011276 00000 n 0000011563 00000 n 0000011675 00000 n 0000011710 00000 n 0000032275 00000 n 0000054341 00000 n 0000080155 00000 n 0000102647 00000 n 0000128255 00000 n 0000153531 00000 n 0000180047 00000 n ...
Temposonics
Fastening torque for screws M4: 1 Nm M12x1 10 12 9 16H8 17 24 Ø 4.4 17 24 Ø 4.4 40 mm 51 mm 58 mm Ø24 mm Null 30 mm Stroke length 50…2500 mm Dead zone 63.5 mm Ø10 mm 5 mm Cable exit option Ø37 mm Ø48 mm +5.5 mm (dead zone: 69 mm) for option: MTR
G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsC-MC1NJN0800 REV B1
Title: G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsC-MC1NJN0800_REV_B1.dwg Author: mforce Created Date: 1/8/2016 8:56:30 AM
slimline x8 | Amphenol Global Search | Amphenol
Search Results for slimline x 8 REVISION HISTORY PRODUCT DATA DRAWING 2.2857.8.750 flat 1.0025.40 sv microwave smps 500-38-004 material: bodies: stainless steel per ams-5640, alloy uns s30300, type 1 and stainless steel per astm a564 grade 630 alloy uns s17400 cond. a collet: beryllium copper per astm b196, alloy no. uns c17300, td04 spring ...
High frequency integral cable accelerometer - Wilcoxon Sensing Technologies
712F-M4 High frequency integral cable accelerometer Key features • Compact size, lightweight • High frequency detection (25 kHz) • 8-32 mounting option available • Manufactured in ISO 9001 facility 99106 Rev.B.2 06/19 Connections Function Cable conductor color power/signal white common black case shield Sensitivity, ± 10%, 25°C 100 mV/g
G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsC-MC1NJN0600 REV B1
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 mc1njn0600 m40c,rec.,ra,6pos(4+2),flange mount b1 - release new dwg format 05/10/14 drack see part number chart materials list
Amphenol
www.amphenol-industrial.com Amphenol 4 What is SurLok PlusTM? Markets The SurLok PlusTM compression lug is a field installable, high reliable alternative to common compression lugs. Using industry standard crimp, screw, and busbar termination options, thus eliminating the need to purchase special torque tools.
Amphenol
4 Baureihe / Series GCE 3100 E 22M95 P - B - *** GCE Gehäuse Form / Shell style 3100: Flanschsteckdose für Hinterwandmontage / Wall mount receptacle for rear panel mounting 3102: Gerätesteckdose für Vorder-/Hinterwandmontage / Box mount receptacle for front/rear panel mounting 3106: Gerader Stecker / Straight connector 3108: Stecker 90° abgewinkelt / Connector 90°
Amphenol CS-USB3.1TYPC-000.5M Amphenol Premium USB 3.1 Gen2 Certified ...
Buy 0.5m (1.6ft) Amphenol CS-USB3.1TYPC-000.5M Cables Direct from the Factory at Cables on Demand. Our Exclusive Amphenol Premium Series USB 3.1 SuperSpeed 10.0-Gbps Certified (aka USB 3.1 Gen2) Type A-C Device Charge/Sync Cables are specifically designed to provide both high data throughput at 10.0 Gigabits per second and high power handling capacity for direct USB port powering of high ...
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
Temposonics
Fastening torque for M4 screws: 1 Nm Material: PA ferrite Weight: Ca. 10 g 2 Material: PA neobind Weight: Ca. 5 g Operating temperature: Surface pressure: Max. 20 N/mm2 Material: PA ferrite GF20 Weight: Ca. 11 g Operating temperature: −40…+105 °C (−40…+221 °F) Surface pressure: Max. 40 N/mm Fastening torque for M4 screws: 1 Nm Cable ...
REVISIONS - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Product Search - cablesondemand.com
USB 3.0/3.1 Cables • USB Type C Cables. USB 3.0/3.1 Cables (Gen1) Type A-A Cables (2); USB 3.0/3.1 Cables (Gen1) Type A-B Cables (3); USB 3.0/3.1 Cables (Gen2) Type ...
ATHD04-1-8P-8G-M1 1 (3.28FT) ATHD04-1-8P-8G-M2 2 (6.56FT) PLEASE ...
athd04-1-8p-8g-m4 4 (13.12ft) athd04-1-8p-8g-m5 5 (16.40ft) athd04-1-8p-8g-m10 10 (32.80ft) notes: unless otherwise specified 1. material: housing: pa66 seal: silicone rubber 2. modifications: overmolded (pa) 3. connector specifications: 3.1 current rating: 75amps 3.2 cable assembly operating temperature: -40 to +100c 3.3 contact: copper alloy ...