Search Results for application form
Request a Product Quote - tpcwire.com
Interested in using our cable or wire products in your next project? Fill out a product quote request form here!
Fiber Splice Solutions - Amphenol Broadband Solutions
ABS offers a complete line of optical splice closures for any application as well as a range of splitters and components. With aerial, pole, wall mount, pedestal and below grade options, ABS fiber splice solutions are designed to be the most versatile, user-friendly and cost-effective on the market. Flexible Fiber Splicing for More Connectivity.
NovaSensor NPI Series Media Isolated Pressure Sensors – Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Request a Product Quote - TPC Wire
Fill out a product quote request form here! Interested in using our cable or wire products in your next project? Fill out a product quote request form here! ... Let our team of experts lead you through choosing the right cable or custom cable solution for your application. They can be reached at 800-211-4520 or customerservice@tpcwire.com.
Fiber Optic Solutions for Geophysical Applications
®sealed free-floating termini form the heart of the TFOCA-II ®family of deployable fiber optic connectors. The unique termini design enables TFOCA-II ®connectors to seal against high humidity and moisture conditions while allowing full axial and orbital movement of the mated termini, providing low insertion loss and minimal back reflection.
career opportunities | Amphenol Global Search | Amphenol
Contact Form - Amphenol Mobile Consumer Products USA: MCP North America Office (Headquarters) 100 Tri-State International Dr. Suite 265 Lincolnshire, IL 60069 T: 847-478-5600 Email: Sales_USA@amphenolmcp.com ... Field Application Engineer. Amphenol is a worldwide electronics leader and the second largest manufacturer of interconnect products in ...
EB4890 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Understanding the Process of Custom RF Bandpass Filter Design
But because of modern evolved technology, not every application in our world’s crowded frequency spectrum can use an off-the-shelf RF filter. Sometimes, engineers need a special component manufactured to meet their specific requirements. These can be for Electronic Warfare (EW) systems or satellites that intercept messages.
GS-12-650 PRODUCT SPECIFCATION - Amphenol CS
• GS-20-0356: FCI Application Specification, Mini-SAS HD internal connector system • GS-14-1490: FCI Packaging Specification, Mini-SAS HD internal connector system ... Form E-3334 Rev F GS-01-001 7.12 Pre-conditioning Perform in accordance with EIA 364-09C. Use standard laboratory procedure as applicable to the
Universal Transmitter - PCB
Offers Two Set Points with Form A Relay Outputs (2 amp AC, 1 amp DC) Fully Programmable via Detachable Pushbutton Display Operates from 19.2 to 300 VDC or 21.5 to 253 VAC power Fully Programmable with Current Output, Voltage Output, and Two Relay Outputs Model 682A06 Universal Transmitter shown with Optional Programmable Display Model 070A80
amphe-power-radsok-technology-catalog-amphenol-industrial
any application. • Steady-state current capacities for standard RADSOK products range from 50 amps to over 1000 amps. • Standard contact plating is typically Silver (Ag) although many other plating specifications may be used for your application. • Amphenol connectors with RADSOK® contacts are offered with a variety of
3653–37 2W/4W Transmission Only with Extended Range and Loopback (2W/4W ...
Continued application of this DC sealing current sustains the normal resistance of the cable pairs and prevents degradation of transmission performance. In the LP (Loop) position, the simplex leads of T1 and T2 are shorted together. ... form the following functions: (a) Opens the 4W port to the 4W equipment preventing transmission. (b) Loops ...
KAYE - Thermal Validation System & Environmental Monitoring
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
F-22 versus F-35 - Amphenol Aerospace
5th Generation fighter jets. Prioritizes features that make them the most technologically advanced aircraft in the world. The requirements for stealth, speed, advanced avionics, C4ISR, and electronic warfare mean fighter jets have more electronics on board than ever before.
Connectors | Products - Amphenol
Amphenol has developed the ExtremePort™ Swift connector which is used in the application of PCIe® Gen5 signal NRZ 32GT/s, UPI 2.0 24GT/s, 24Gb/s SAS signal. With 0.6mm contact pitch, ExtremePort™ Swift solutions are smaller than mainstream connectors in the current market to save space in the end device.
EB3400 LED Connectors - Lowest Profile in the Industry! - EBY Electro
Click for EBY's LED Connector Inquiry Form. Benefits, Features & Dimensions. Benefits. EBY Electro's LED-SMD lighting connectors are used extensively in solid state lighting (SSL) applications, including wire push-in and board-to-board connections. The EB3400 Series offers an extremely low 3.45mm height profile, minimizing shadowing effects ...
User Guide MANUAL - Marport
form by any means; electronic, mechanical, photocopying or otherwise, without the express . written permission from . ... software application replaying data recorded in . Scala2. Mosa2. Marport software application used to configure sensors. Can be used . on desktop or tablet computers.
FORCE & STRAIN FUNDAMENTALS - PCB
9 AC COUPLED OUTPUT VS. DC . COUPLED OUTPUT. n The following graph details a cyclical impulse in both AC and DC coupled modes, highlighting the DC offset that is removed by the signal conditioner. n Note the low frequency content within only the DC Coupled signal after FFT to Frequency Domain (Amplitude vs
D-Sub High Density Board-Mount Connectors - Amphenol CS
FCI Basics D-Sub High Density Board-Mount Connectors, based on the compact-D form factor, complete your board and system designs by providing high-density and high-speed interfaces. ... Application flexibility; Lead-Free and RoHS compliant; Meets environmental, health and safety requirements; Part Numbers. Distributor Stock Check - X
Rectangular Modular Micro - Amphenol Canada
Contact Amphenol Canada for more information at 416-291-4401 • www.amphenolcanada.com 4 Download 2D drawings 3D models using our online congurator. Rectangular Modular Micro Amphenol is a global market leader in the design and manufacturing of electrical inter-connect technologies. The Rectangular Modular Micro connector product series is a compact, lightweight, simple and cost effective inter-