Search Results for application form
SMA Male to SMP Male Adapter, SB - SV Microwave
Elevate your RF connections with SV Microwave's SMA Male to SMP Male Adapter, SB 1112-6209. Contact us to know more about the product's availability.
TULC Sensor
SSI Technologies, LLC introduces our TULC Sensor, an in-tank combination sensor for accurate, reliable measurement of temperature, level, and fluid quality/concentration, for SCR Diesel Exhaust Fluid (DEF) tanks to meet legislated mandates for cleaner diesel emissions.
EBY Electro - TB5 Series - 0.325 " Spacing - BARRIER BLOCKS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
career opportunities | Amphenol Global Search | Amphenol
Explore exciting career opportunities at Airmar and join our team of talented professionals. Discover a dynamic work environment that fosters innovation and growth.
Design Considerations for Electrical Connectors and Cable Assemblies ...
This white paper delves into the critical factors influencing the development of connectors and cable assemblies for the rapidly advancing fields of pulsed field ablation (PFA) and pulsed electric field (PEF) therapies, along with their integration into diagnostic, mapping, ablative, and therapeutic catheters, generators, and umbilical cable assemblies.
Digital Fluid TracTM (DFT-220) Multi-Unit Drum Gauge
report the level readings in two forms – LCD digital display and 4-20 mA current output. The 4-20 mA electrical output can be used to interface to external controllers and test equipment. When powered using two 9-volt batteries momentarily depressing the Refresh/Select button will initiate a level measurement. This measurement is then
LiteTouch Solderless PCB Connectors - SV Microwave
Application Note: Product Video. Grid List. Filters Part # SF3321-60032 1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole (CPW / Microstrip) Available Inventory: 181. SF3321-60032 1.85mm Connectors SF3321-60032 Add to compare list Datasheet. Part # SF3321-60033 ...
Item # TJ-106, Telephone In-Line Jack Biaxial Shielded
Browse Item # TJ-106, Telephone In-Line Jack Biaxial Shielded in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Width,Overall Height,Overall Length,Contact Diameter,Contact Length,Shell M
External Antennas - RF Antennas - Amphenol RF
External antennas, as the name suggests, are antennas mounted outside of electronic devices or structures to enhance wireless communication. They are a vital component in various applications, including cellular networks, Wi-Fi routers, satellite communication, and more.
Mil-Spec Contacts | MIL-DTL-38999 Series III - TV | MIL-DTL-38999 ...
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
APPROVED BODY TYPE EXAMINATION CERTIFICATE - Adronics
interpretation and application, including any remarks, restrictions or observations are detailed in the attached Annex. This is to certify that (a) sample(s) of the Product described herein has been investigated and found to be in compliance with the ... Such modifications shall require additional approval in the form of an addition to the ...
REVIEW OF THE APPLICATION OF DESIGN GUIDELINE VDI 2230 - PCB
assembly method. All of these factors are considered in the main dimensioning formula that forms the basis of the bolt calculation. The assembly preload, F M, in the bolt is a criterion for determining the bolt diameter. F M is the load that, in combination with the thread friction torque produced during tightening, utilizes 90% of the minimum ...
MIL-DTL-38999 Series II - JT Connectors - Amphenol Aerospace
Super Small Form Switches Power Supplies Contacts. Mil-Spec Contacts ... 38999 Application Tools. 38999 Assembly Instructions. 38999 Catalog Contains information on 38999 Series I, II, and III, as well as SJT, Aquacon, and Accessories. ...
gs-12-547 rev g - Amphenol CS
Form E-3334 Rev F GS-01-001 5.0 REQUIREMENTS 5.1 Qualification Connectors furnished under this specification shall be capable of meeting the qualification test requirements specified herein. 5.2 Material 5.2.1 Housing: All housing materials shall be high temperature plastic, rated flame retardant 94V-0 in accordance with UL-94.
Carbon PEEK Thermoplastic - Amphenol PCDAmphenol PCD
Features & Benefits: Strong: Strength & durability of Carbon PEEK Thermoplastics meet or exceed Space industry application requirements. Lightweight: Molded parts can be designed into shapes that are difficult or impossible to attain with CnC machining, enabling more weight efficient and cost-effective designs.
ts ch ta n o C y n D F - SV Microwave
for gang mating capability. Various existing form factors such as D38999, ARINC, Micro-D and D-Sub have provided standard components and familiar shell sizes. Hybrid technology fuses RF and D/C contacts into a single connector simplifying design and installation while eliminating discrete wiring. Coaxial Contacts Interface at a Glance
Termination Components - SV Microwave
SV Microwave's termination components are designed to effectively absorb and dissipate signals in RF and microwave systems. Explore the product now.
Centaur ExaMAX for Military 92 ohms | Centaur High Bandwidth 38999 ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s.
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Super Small Form Switches Power Supplies Contacts. Mil-Spec Contacts ... 38999 Application Tools. 38999 Assembly Instructions. 38999 Catalog Contains information on 38999 Series I, II, and III, as well as SJT, Aquacon, and Accessories. ...
PCTEL Launches Compact, Future-Proof Gflex™ Scanning Receiver for 5G ...
BLOOMINGDALE, Ill.--(BUSINESS WIRE)--Sep. 30, 2021-- PCTEL, Inc. (Nasdaq: PCTI), a leading global provider of wireless technology, announced the launch of its next-generation 5G network testing solution, the Gflex™ scanning receiver. 5G networks are evolving to support a growing user base, including critical use cases such as critical infrastructure and the industrial IoT.
Amphenol Communications Solutions (ACS) is a world leader in High Speed ...
Our cutting-edge OSFP-XD (Octal Small Form Factor Pluggable eXtra Dense) cable assemblies are engineered to meet the demanding requirements of both PCIe and Ethernet protocols. Designed with futureproofing in mind, these assemblies support impressive bandwidths of 400G (16x25G), 800G (16x50G), 1.6T (16x100G), and 3.2T (16x200G) per cable.
Centaur ExaMAX for Military 85 ohms | Centaur High Bandwidth 38999 ...
ExaMAX® 85Ω backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector de
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Super Small Form Switches Power Supplies Contacts. Mil-Spec Contacts ... 38999 Application Tools. 38999 Assembly Instructions. 38999 Catalog Contains information on 38999 Series I, II, and III, as well as SJT, Aquacon, and Accessories. ...
Rugged Junction Boxes - Amphenol Aerospace | Rugged 2X Bi-Directional ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
VC1250 Series - 2.50mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
300828 | aldenproducts.com
Headquarters: [email protected] (508)-427-7000. 117 N. Main Street Brockton, MA 02301 United States Standard Business Hours: 8:00am - 5:00pm EST
Mobile Devices | Markets - Amphenol
Amphenol has in-house capabilities to create application-specific mobile phone acrylic sheet lenses to fit our customer's precise needs. The sheet lenses are available as plastic or glass. ... They feature stamp and form contacts with additional solder tags for high reliability and conductivity. Amphenol offers right angle and direct ...
EBY Electro - 2900 Series - 0.300 " Spacing - BARRIER BLOCKS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
HC1500-XX-X00 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
mcio | Amphenol Global Search | Amphenol
The solution can be used in application of PCIe Gen5 and 56G PAM4, can be upgrade to PCIe Gen6 and 112G PAM4. With 0.6mm contact pitch, the compact connector saves space in end device and support cable to board and card to board application. 4X(38pin), 8X(50pin), 12X(74pin), 16X(100pin), 20X(124pin) and 24X(148pin) connectors are optional to ...
Amphenol FCI 89047
tail length before application to a board. 1. connector materials: contact : copper alloy 2. product specification : gs-12-002 3. application specifications : bus-20-061, gs-20-001 & ta-941 ∅0.10 ∅0.10 ∅0.10 other country regulations as described in gs-47-0004. 7. this products will withstand exposure to 240°c for 60 seconds in a ...
epower-lite-amphenol-industrial
per application, while also achieving current ratings of up to 120A. The newly developed AIO product provides end users with a competitive advantage over competitor’s products. AIO SOLUTION Amphenol Industrial Operations has developed the ePower-Lite 5.7mm to meet the requirements of the integrated model design of the EV Market.
10173133-A41310HLF | PCIe Flip Gen 6 | Amphenol
Amphenol is one of the leading manufacturers of Card Edge connectors. Contact us today for more details of PCIe Flip Gen 6 connectors, Part Number 10173133-A41310HLF
Power Supplies | Products | Amphenol Aerospace
Our DC-DC power converters feature wide range of output power from 50W up to 2000W. Output voltage range comes in standard ranges including 5V, 12V, 15V, 24V, 28V, 48V.
EB330 Series - 3.50mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
TPC Introduces Trex-Onics® High-Flex Encoder Cable - TPC Wire
Media Contact: Susan Biskopski TPC Wire & Cable, Corp. (216) 525-4425 sbiskopski@tpcwire.com . FOR IMMEDIATE RELEASE. Single-cable solution results in a high-performance OEM replacement
Fiber Optic Bulkhead Feed -Through - Amphenol Aerospace
Amphenol extends its line of harsh environment fiber optic components with a multi-channel fiber optic feed-through. This feed-through is designed to perform in demanding aerospace environments and any other applications where a high degree of environmental sealing is required between bulkheads.
Electronics - Casco Automotive Group
Our electronics design is a balance of high efficiency between output power, thermal and EMC performance, and vehicle packaging. Thus, equally critical, Casco’s global application and systems engineering support enables our customers to offer the best-in-class vehicle integration to provide the optimum performance to the end customer.
High Current Pin Contacts | Temper-Grip - Amphenol Aerospace
Using high conductivity alloys and precision machining, Amphenol has developed a high current pin to reduce power loss in your application. Push the current carrying capability past the limits of a Mil-Spec contact, or simply improve the efficiency of your system while reducing the heat dissipated into your platform.
Self-Adhering Surface Temperature Sensors
tape, for a broadly sinusoidal wave form at 50 Hz, where the max permissible current is 1 mA. Amphenol Advanced Sensors. ... application of the sensor. Placement on Water Heater Tank Product Applications. Product Design Part number Foam backing size / mm Full length / mm Connector type
High Current Pin Contacts - Amphenol Aerospace
Using high conductivity alloys and precision machining, Amphenol has developed a high current pin to reduce power loss in your application. Push the current carrying capability past the limits of a Mil-Spec contact, or simply improve the efficiency of your system while reducing the heat dissipated into your platform.
radsok-radfin-amphenol-industrial
Application Note IAN-92 www.amphenol-industrial.com RADSOK® RadFin™ BACKGROUND Higher integration of power hungry components are driving PCB power requirements to new levels. Low voltage IC packages running at faster speeds are creating the need for delivering more than 100A on high performance PCBs used in data center equipment. PROBLEM
NanoRF VITA 67.3 10 Port RF and 1 Port MT Fiber Plug-In Hybrid Module
The NanoRF VITA 67.3 10 Port RF and 1 Port MT Fiber Plug-In Hybrid Module can deliver high performance. Access the Datasheet and CAD Model now.
Pipe Clip Temperature Sensors
• Application robust: 250,000 thermal cycles between 25 & 85 °C equating to 15 years life expectancy for a typical boiler. • Surface-mount configurations available. • Maximum continuous working temperature to +90°C • Withstand Voltage, 750 Vac for a broadly sinusoidal wave form at 50Hz applied between the connector tabs & contact
Power sources - Casco Automotive Group
Casco developed the world’s first automotive 12V power source and remains the global market leader. Whether you need 12V outlet, cigarette lighter or 110V/230V outlets for your vehicle application, Casco offers proven styled solutions for any vehicle environment.
Pipe Clip Temperature Sensors
• Application robust: 250,000 thermal cycles between 25 & 85 °C equating to 15 years life expectancy for a typical boiler. • Surface-mount configurations available. • Maximum continuous working temperature to +90°C • Withstand Voltage, 750 Vac for a broadly sinusoidal wave form at 50Hz applied between the connector tabs & contact
Centaur ExaMAX for Military 92 ohms | Centaur High Bandwidth 38999 ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s.
Company History | Amphenol TPC Wire & Cable
TPC Wire & Cable was founded in 1979 and was originally a spin-off of Cadillac Electric under Premier Industrial Corporation, based in Detroit Michigan as a distributor of premium, ruggedized wire and cable products.Their focus was on steel, auto, utility and diversified manufacturing end markets. Growing quickly, TPC relocates to Cleveland, OH in 1982, and by 1986, TPC moved to a larger ...
MIL-DTL-38999 Series II - JT Connectors
Amphenol MIL-DTL-38999 Series II connectors: Lightweight, space-saving, EMI-shielded connectors with quick coupling for commercial and military applications.
Model M261B02 Triax force link, ICP®, 1000 lb (Fx,y,z), 2.5 mV ... - PCB
Power to operate ICP® sensors is generally in the form . of a low cost, 24-27 VDC, 2-20 mA constant current . supply. PCB offers a number of AC or battery-powered, single or multi-channel power/signal conditioners, with . or without gain capabilities for use with force sensors. In addition, many data acquisition systems now