Search Results for application form
020515a.PDF - Amphenol Canada
application, or any purported acceptance of such conflicting or additional terms by Seller. Any act by Seller (including commencement of production or shipment) is conditioned upon the Terms and does ... (11) CHANGES (a) Changes initiated by Buyer: Buyer may request in writing changes to the specifications, fit, form, function, appearance, or ...
Glass TG Series | Glass-Sealed Radial | Thermometrics NTC Thermistors
Thermometrics Application Spotlight | Thermistor Stability Benchmarking (Part 1) - Application Spotlight. Thermometrics Application Spotlight | NTC Sensor Linearization. Sensors for Healthcare | Amphenol Advanced Sensors - Brochure. Thermometrics Application Spotlight | Thermistor Stability Benchmarking (Part 2) - Application Spotlight
ZTP-115ML Module | Thermometrics Infrared (IR) Sensors
Supply Voltage: Single Supply (+5V) Output Mode: Temperature (I²C Protocol) Temperature Range-20°C ~ 100°C: Operating Temperature-20°C ~ 100°C: Storage Temperature
OCTIS INTERFACE WITH BOARD CONNECTOR AND PLUG ASSEMBLY
Form E-3701 – Revision D GS-01-029 Exploded view* *Note – Pictures referenced are of 2 position power board and cable connector. ... - Application specification, GS-20-0454 3.2 Other Standards and Specifications - GR-950 Generic Requirements for Optical Network Unit (ONU) ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Amphenol
Application: Accessory/main interconnect General: IP67 360oEMCshielding High voltage Performance characteristics: Temperature range: -40°C to+140°C Rated voltage:1000V DC Max. current: 16mm2=100A 25mm2=150A 35mm2=200A 50mm2=250A 270mm=300A ...
High Temperature Probe Microphone and Preamplifier - PCB
Small form factor. High Temperature Probe . Microphone and Preamplifier . Recommended for testing sound pressure measurements in high temperature . environments and confined areas. Model 377B26. PCB Piezotronics Toll-Fre e . in USA 800-828-8840 716-684-0001 www.pcb.com . Automotive Applications Test Lab Applications. Aerospace & Defense ...
Model 3501A2060KG Shock accelerometer, 60 kg, MEMS sensor ... - PCB
to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy.
Air Quality Sensors | Humidity Transmitters
TELAIRE T8700 | Relative Humidity & Temperature Transmitter . Telaire T8700 | T8700 is a precision humidity and temperature transmitter for HVAC control applications that uses Amphenol Advanced Sensors own ChipCap Sensor, allowing for quick and simple field replacement, negating the need to replace or return the complete transmitter for recalibration.
Busbars for Electric Vehicles - Connor Manufacturing
Connor Manufacturing, with locations in China, Southeast Asia, Mexico, and the U.S., is a leading supplier of Busbars for electric vehicles. Connor’s worldwide locations enable their program management teams to work with designers at OEM and Tier 1 suppliers.
Source Identification Using Acoustic Array Techniques - PCB
application at hand may be selected. The basic theory of array procedures for Nearfield Acoustical Holography, temporal array techniques, and an Inverse Frequency Response ... GD, has a form particular to the geometry of the boundary surface, and S is the measurement surface located at r'. The Green's function describes the
Automotive Sensor Solutions | Amphenol Advanced Sensors
Amphenol Advanced Sensors is a leading innovator in automotive and EV sensor technologies and measurement solutions. Offering the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications, Amphenol creates value by providing critical information for real-time decisions.
EU-TYPE EXAMINATION CERTIFICATE - Amphenol Fiber Systems International ...
These connectors comprise an aluminium alloy bodied plug and socket to form in-line cable connections. The bodies each contain an insulator and contact pins/tubes at one end and a certified cable gland at the other. The plug and socket, when connected together, form a flamepath and are mechanically ... this application, the temperature ...
Glass Miniature Series | Thermometrics NTC Thermistors
Thermometrics Application Spotlight | Thermistor Stability Benchmarking (Part 1) - Application Spotlight. Thermometrics Application Spotlight | NTC Sensor Linearization. Sensors for Healthcare | Amphenol Advanced Sensors - Brochure. Thermometrics Application Spotlight | Thermistor Stability Benchmarking (Part 2) - Application Spotlight
Robust Early Detection Thermal Runaway Resource Center
Explore this hub for up-to-date information, educational content, and other information on Robust Early Detection of Thermal Runaway.
Power Connectors - Positronic The Science of Certainty
If you’re looking for a perfectly tailored connector to your application, design one yourself with our Scorpion series. Adjust each detail to make it exactly the connector you need. The Scorpion connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations.
Unknown - Temposonics
the application of the interroga-tion pulse and the arrival of the resulting strain pulse with a high speed counter. Using the elapsed time to determine posi-tion of the permanent magnet provides an absolute position reading that never needs recalibration or re-homing after a power loss. Non-contact sensing eliminates wear, and guarantees the ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
TN-31 Air Blast and the Science of Dynamic Pressure Measurements - PCB
Of initial concern in the application of modern transducers to measure air-blast phenomena, is the interface between the blast pressure trans-ducer and the measurand (the blast environment). Figure 4 from Part I showed a Model 137A ICP® blast pressure transducer in a pencil probe configuration for side-on pressure measurements. In application ...
Custom Sensors for Product Integration | PCB Piezotronics
Vibration and pressure monitoring of aircraft gas turbine engines, industrial turbines, rocket propulsion systems, and automotive exhaust systems require accelerometers and pressure sensors that are designed to withstand very high temperature environments, such as PCB's UHT-12™ sensors.